Page 443 - MiSUMi 2025
P. 443

Ordering  Part Number (1Type · 2D)  - 3L - 4F - 5P - (LKC…etc.)
                      Alterations  Example  E-PSCGC8  - 200 -  F4  -  P6  -  LKC
                         Alterations     Code                           Spec.
                                              Change L Dimension Tolerance.
                                              Ordering Code LKC
                                              E  L<200   C L±0.03
                                         LKC   200≤L<500  C L±0.05
                            LKC                L≥500   C L±0.1
                                              E  L dimension can be specified in 0.1mm increments for LKC.
                                              XNot applicable when D-P≤2

                                              Addition of wrench flat machining at 1 place.  D W L1  D W L1
                                              Ordering Code SC5                            8   7  16 14
                                              E SC=1mm Increments                        10   8    8  20 17  10
                                          SC  E SC+l1<L                                  12 10  25 22
                    SC    L1      W           ESC=0 or SC≥1                              13 11  10 30 27 15
                                              Application Condition Applicable to D=8 or more  15 13
                                              X Cannot be combined with WSC
                                              Addition of flat surface at 1 place                D   h
                                              Ordering Code FC10-E8                              8~16  1
 4                           FC   E h    FC   EFC·A·E=1mm increments                           20~30  2    4
                                              E  D≤30:FC≤5×D,
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  E  A·E=0 or A·E≥2    8~16  h 1  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                               D≥35:FC≥3×D
                                              E  When 1.5×D<FC, FC·2≤L/2
                                              X  Orientation between set screw flats is not coplanar.
                                              Addition of flat surface at 2 places
                                                                                                 D
                                              Ordering Code WFC10-A8-E10
                              WFC
                         WFC
                                   E
                     A
                                              E D≤30:WFC≤5×D, D≥35:WFC≥3×D
                                         WFC  EWFC·A·E=1mm increments                          20~30  2
                                              E  A·E=0 or A·E≥2
 Linear    Guides    h              h         E  When 1.5×D<WFC, 2×WFC≤L/2                                 Guides  Linear
                                              X  Orientation between set screw flats is not coplanar.
                                              XCannot be combined with LFC
 P.04-011                                     Addition 2 perpendicular surfaces at 1 place   10   b1  0.5  P.04-011
                                                                                             D
                                                                                                     h
 Cross Roller    Guides    b1        h   RC   ERC=1mm Increments                            12~20  10 1.0  Guides  Cross Roller
                                                                                                  6
                                              Ordering Code RC10
                                                                                                  6
                                                                                                    1.0
                                                                                             25
                                              ERC+b1≤L
                                                                                                 12 1.0
                                                                                             30
                                              ERC≥2
                                              Application Condition Applicable to D=10~30
 P.04-039                RC        h          XCannot be combined with WRC                                P.04-039
 Linear Shafts /     Bushings  h   h          Addition 2 perpendicular surfaces at 2 place  12~20  b1  0.5  Bushings  Linear Shafts /
                                                                                             D
                                                                                                     h
                                              Ordering Code WRC10-Y10
                                                                                             10
                                                                                                  6
                                              EWRC=1mm Increments
                                                                                                  6
                                                                                                    1.0
                                                                                             30
                                                                                                 12 1.0
 P.04-043                                WRC  EWRC+b1≤L                                      25  10 1.0   P.04-043
                                              EWRC(Y)≥2
                    WRC  b1  b1  Y            Application Condition Applicable to D=10~30
 Ball Splines    I Keyway at 1 place: KC      X  Orientation between set screw flats is not coplanar. Not available in combination with RC.  Ball Splines
                                              Addition of Keyway
 P.04-107               KC  G                 Ordering Code  KC10-G10                                     P.04-107
                                                        WKC10-C8-KC10-G10
                                              Application Condition Applicable only to D=12, 16, 20, 25 or 30.
 Oil Free    Bushings  I Keyway at 2 place: WKC  WKC  X  Not applicable to precision type.                 Bushings  Oil Free
                                         KC
 P.04-126             KC  G   C WKC                                                                       P.04-126
 Shaft Supports /    Collars  EWhen multiple alterations are selected, the machining parts need to be spaced by more than 2mm.  Collars  Shaft Supports /
                 EAlteration may reduce hardness.
 P.04-144        E  For alteration refer to specification D, P, it is only applicable for selectable range which shown in the specification table.  P.04-144
 04-057                                                    Linear Shafts / Bushings                     04-058
   438   439   440   441   442   443   444   445   446   447   448