Page 448 - MiSUMi 2025
P. 448

Linear Shafts Both Ends Threaded with Undercut, Wrench Flats




                  New                                Type
                 Products                     D Tolerance g7  D Tolerance f8  M Material  H Hardness  S Surface Treatment
                                              E-SAFU       -    S45C Equiv. or GCr15  High Frequency   -
                                                                               Quenched
                                              E-SSAFU      -    SUS440C or Equivalent  S45C Equiv. or
                                                                                          Hard Chrome Plating
                                              E-PSAFU      -    S45C Equiv. or GCr15  GCr15 55HRC~  Plating Hardness: HV750~,
                                                                              SUS440C or
                                              E-PSSAFU     -    SUS440C or Equivalent  equivalent 53HRC~  Plating Thickness: 3μ or More
                                                                                          Hard Chrome Plating
                                                  -     E-PSAGU  S45C or Equivalent  -  Plating Hardness: HV750~,
                                                                                       Plating Thickness: 10μ or More
                                             E  The hardness of shaft end machined part (effective thread length + approx. 10mm) may be reduced due to the annealing effect of machining.
                                             E  If there are requirements for rust prevention, please give priority to the hard-chrome plated products.
                                             E  For combination with linear bushing, please select induction hardened products.
                              8SC   L1                                   T D Tolerance  Thread Undercut Dimensions
                                                                        D   g7   f8    M  Pitch  MC  (g)
                                                                        8  -0.005  -0.013   N
                                                                        10  -0.020  -0.035  6  1  4.4  2
                               MC                        2D             12  -0.006  -0.016   8  1.25  6  3
                                                                        13
                                                                                           1.5
                  5M     (g)                                            15  -0.024  -0.043  10  1.75  7.7  3 4
                                                                                       12
                                                                                               9.4
                                                                        16
                         4F          3L           6T           W        20  -0.007  -0.020   16  2  13  4
                                      (Y)                 7N            25  -0.028  -0.053  20  2.5  16.4  5
                                                                        30             24  3   19.6  5
                       Part Number        1mm Increments           Selection         Wrench Flats Dimensions
                                       3L
                                                 4F · 6T
           4       (D Tolerance g7)  2D  25~790  5≤F≤M×3    6 6  8  5M · 7N (Coarse)  8SC       W 7 8  L1                                                                                                         4
                      1Type
                                 8
                                                                                                    8
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  (D Tolerance f8)  12  25~1190  EF-(g)≥Pitch×3    6 6 6 6 6  8 8 8 8 8  10  12  16  SC=1mm Increments  10  10  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                 10
                                      25~790
                    E-SAFU
                                                 5≤T≤N×3
                                      25~990
                    E-SSAFU

                                      25~990
                                 13
                                                                  10
                                                                                                11
                    E-PSAFU

                                                                  10
                                                                                  ESC+L1≤L
                                                                                                13
                                                                     12
                                      25~990
                                 15

                    E-PSSAFU
                                                                                  ESC≥0
                                                                     12
                                                                                                14
                                                                  10
                                 16

                                                                  10
                                                                     12
                                 20
                                      25~1190
                                                                                                17
                                 25
                                      25~1190
                                               ET-(g)≥Pitch×3
                    E-PSAGU
                                                                                                27
                                 30
                                                                               24
                                                                            20
                                                                        16
                                                                  10
                                                                     12
                                      25~1490
                 E  Please refer to our website for the most up-to-date size range.   8 8  10  12  16  20  24  22  15
            Linear    Guides  Ordering  Part Number (1Type · 2D)  - -  3L  - -  4F  - -  5M  - -  6T  - -  7N  - -  8SC                                                                                           Guides  Linear
                  Example
                                                                     M6
                                                                                                SC0
                                                            F5
                                                                              T10
                                                                                       N6
                                                  200
                                E-PSAFU8
                           Ordering  Part Number (1Type · 2D)  - 3L - 4F - 5M - 6T -  7N  - 8SC - (LKC…etc.)
                           Example
          P.04-011    Alterations    E-PSAFU8   - 200 -  F5  -  M6  - T10 -  N6  - SC0 -  LKC                                                                                                                    P.04-011
            Cross Roller    Guides  Alterations  Code  Change L Dimension Tolerance  Alterations  h  Code  Addition 2 perpendicular surfaces at 1 place                                                           Guides  Cross Roller
                                                Spec.
                                                                                            Spec.
                                                                    b1
                                                                                    Ordering Code  RC10
                                        Ordering Code  LKC
                                                                                                   b1 h
                                                                                                 D
                                                                                                    6 0.5
                                                                                                 10
                                                                                    Application Condition
                                        E  L dimension can be specified in
                                                                                                 25
                                                                                                   10 1.0
                                         0.1mm increments for LKC.
          P.04-039       LKC         LKC  XNot applicable when D-M(N)≤2   RC  h  RC  Applicable to D=10~30  12~20 6 1.0                                                                                          P.04-039
                                                                                    X  Cannot be combined
                                                                                                   12 1.0
                                                                                                 30
                                               C L±0.03
                                        E  L<200
                                                                                     with WRC
            Linear Shafts /     Bushings  Adds a second set of Wrench Flats.  h  h  Addition 2 perpendicular surfaces at 2 place                                                                                  Bushings  Linear Shafts /
                                         200≤L<500 C L±0.05
                                               C L±0.1
                                         L≥500
                                                                                                   b1 h
                                                                                                 D
                                                                                    Ordering Code
                                                                                                    6 0.5
                                                                                                 10
                                                                                    WRC10-Y10
                                                                                                12~20 6 1.0
                                        Ordering Code  SX15    D W L1 D W L1
                                                                                    Application Condition
                                                    8 7
                                        Application Condition
                                                                                                 30
                                                                                                   12 1.0
                                                       25 22
                                                    10 8
                                                       30 27
                                                                                    XCannot be combined with RC
          P.04-043  P Side              Applicable to Shafts with  12 10  8  20 17 10  WRC  b1  b1  Y  WRC  Applicable to D=10~30  25  10 1.0                                                                    P.04-043
                                                          15
                                     SX  Wrench Flats only  13 11 10  35 30 20      X  Orientation between set screw flats
                                        ESX=1mm Increments 15 13
                                                       40 36
                                                                                     is not coplanar.
             Ball Splines  SC  L1 SX  W  ESX≥0                MMC·MMS  MMC·MMS  MMC  Change male threads to fine threads                                                                                           Ball Splines
                                                       50 41
                                                    16 14
                                        ESC+SX+L1×2<L
                       L1
                                        X  Orientation between set screw
                                                                                    Ordering Code
                                                              (Fine Thread) (Fine Thread)
                                         flats is not coplanar.
                                                                                MMS MMC14 (M is changed to MMC)
                                                                                NMS NMC14 (N is changed to NMC)
          P.04-107      FC   E          Addition of flat surface at 1 place  h  NMC MMS14 (M is changed to MMS)                                                                                                  P.04-107
                                        Ordering Code  FC10-E8
                                                        D
                                                                                    NMS14 (N is changed to NMS)
                                        EFC, E=1mm increments     8~16 1
                                     FC  EFC≤3×D       20~40 2 3  ESee the overview of alterations for details if provided.
            Oil Free    Bushings  h     EE=0 or E≥2          E  When multiple alterations are selected, the machining parts need to be spaced by                                                                  Bushings  Oil Free
                                                       50
                                        EWhen 1.5×D<FC, FC≤L/2
                                                              more than 2mm.
                                        X Cannot be combined with WFC
                                                             EAlteration may reduce hardness.
                                        Addition of flat surface at 2 places
                                                              which shown in the specification table.
                                        Ordering Code  WFC8-A8-E4
                                                        D
          P.04-126  A  WFC  WFC  E   WFC E When 1.5×D<WFC, 2WFC≤L/2     8~16 1 h 3  E  For alteration refer to specification D, P, it is only applicable for selectable range                                    P.04-126
                                        EWFC, A, E=1mm increments
                                                       20~40 2
            Shaft Supports /    Collars  h  h  EA(E)=0 or A(E)≥2                                                                                                                                                  Collars  Shaft Supports /
                                        EWFC≤3×D
                                                       50
                                        X  Orientation between set screw
                                          flats is not coplanar. Not available
                                          in combination with FC.
          P.04-144                                                                                                                                                                                               P.04-144
          04-063                 Linear Shafts / Bushings                                                                                                                                                      04-064
   443   444   445   446   447   448   449   450   451   452   453