Page 451 - MiSUMi 2025
P. 451

Linear Shafts One End Threaded, with Undercut, Wrench Flats




                  New                                Type
                 Products                     D Tolerance g7  D Tolerance f8  M Material  H Hardness  S Surface Treatment
                                              E-SAFS       -    S45C Equiv. or GCr15  High Frequency   -
                                                                               Quenched
                                              E-SSAFS      -    SUS440C or Equivalent  S45C Equiv. or
                                                                                          Hard Chrome Plating
                                              E-PSAFS      -    S45C Equiv. or GCr15  GCr15 55HRC~  Plating Hardness: HV750~,
                                                                              SUS440C or
                                              E-PSSAFS     -    SUS440C or Equivalent  equivalent 53HRC~  Plating Thickness: 3μ or More
                                                                                          Hard Chrome Plating
                                                  -     E-PSAGS  S45C or Equivalent  -  Plating Hardness: HV750~,
                                                                                       Plating Thickness: 10μ or More
                                             E  The hardness of shaft end machined part (effective thread length + approx. 10mm) may be reduced due to the annealing effect of machining.
                                             E  If there are requirements for rust prevention, please give priority to the hard-chrome plated products.
                                             E  For combination with linear bushing, please select induction hardened products.
                           6SC   L1                                  T D Tolerance    Thread Undercut Dimensions
                   5M                                             D      g7     f8     M
                                                                  8     -0.005   -0.013   N  Pitch  MC  (g)
                                                                  10    -0.020  -0.035  6  1   4.4  2
                             MC                    2D             12                   8   1.25  6  3
                                                                  13    -0.006   -0.016
                       ( g )                                      15    -0.024  -0.043  10  1.5  7.7  3
                                                        W         16                   12  1.75  9.4  4
                       4F            3L                           20    -0.007   -0.020   16  2  13  4
                                  (Y)                             25    -0.028  -0.053  20  2.5  16.4  5 5
                                                                  30
                                                                                       24
                                                                                           3
                                                                                               19.6
                       Part Number        1mm Increments           Selection         Wrench Flats Dimensions
 4                 (D Tolerance g7)  2D  25~795  4F        6 6 6  8 8  10 5M (Coarse)  6SC      10 7 8  L1  4
                                       3L
                                                                                                W
                      1Type
                                8
                                                                                                    8
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  (D Tolerance f8)  13  25~1195  EF-(g)≥Pitch×3  6 6 6 6  8 8 8 8 8 8  10  12  16  20  24  SC=1mm Increments  11  10  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                10
                    E-SAFS
                                12
                                                5≤F≤M×3
                    E-SSAFS
                                      25~995
                    E-PSAFS
                                                                 10
                                                                                                13
                                15
                                                                                  ESC+L1≤L
                                                                    12
                    E-PSSAFS
                                                                                  ESC≥0
                                                                    12
                                                                 10
                                                                                                14
                                16
                                                                                                17
                                                                 10
                                                                    12
                                20
                                                                        16
                                                                                                22
                                25
                                                                    12
                                                                 10
                    E-PSAGS
                                                                    12
                                30
                                                                                                    15
                                                                        16
                                                                                                27
                                                                               24
                                     25~1495
                                                                 10
                                                                           20
                 E  Please refer to our website for the most up-to-date size range.
                 Ordering  Part Number (1Type · 2D)  -  3L  -  4F  -  5M  -   6SC
 Linear    Guides  Example  Ordering  E-PSAFS8  -  200  -   F5   -   M6   -   SC0                          Guides  Linear
                      Alterations  Example  Part Number (1Type · 2D)  - 3L - 4F - 5M - 6SC - (LKC…etc.)
                                                      F5
                                                         -
                                                          M6
                                                             - SC0 -
                                     E-PSAFS8
                                                - 200 -
                                                                     LKC
 P.04-011               Alterations  Code       Spec.              Alterations  Code        Spec.         P.04-011
 Cross Roller    Guides              LKC  Change L Dimension Tolerance  b1    h     Addition 2 perpendicular surfaces at    Guides  Cross Roller
                                                                                    1 place
                                        Ordering Code  LKC
                                                                                    Ordering Code  RC10
                                        E  L dimension can be specified in
                                         0.1mm increments for LKC.
                                                                                    ERC=1mm Increments
                                                                                                  D
                                                                                                    b1 h
                                                                                                    6 0.5
                                                                                                 10
                                         200≤L<500 C L±0.05
                                                                                    ERC≥2
 P.04-039                 LKC           E  L<200   C L±0.03        RC        h   RC  ERC+b1≤L    12~20 6 1.0  P.04-039
                                                                                                 25
                                                                                                    10 1.0
                                         L≥500
                                               C L±0.1
                                                                                    Application Condition
                                                                                                    12 1.0
                                                                                                 30
 Linear Shafts /     Bushings  FC  E  FC  Addition of flat surface at 1 place  h    XCannot be combined with WRC  Bushings  Linear Shafts /
                                                                                    Applicable to D=10~30
                                        Ordering Code  FC10-A8, FC10-E8
                                        EFC, A(E)=1mm increments
                                                        D
                                                                                    Addition 2 perpendicular surfaces at
                                                         8~16 1
                                        ED≤30:FC≤5×D, D≥35:FC≥3×D
                                                                                    2 place
                                                       20~40 2
                                                                                    Ordering Code  WRC10-Y10
                                        EA(E)=0 or A(E)≥2
 P.04-043                       h       EWhen 1.5×D<FC, FC≤L/2   50  3   h    h  WRC EWRC(Y)≥2   12~20 6 1.0  P.04-043
                                                                                    EWRC=1mm Increments
                                                                                                    b1 h
                                                                                                  D
                                        XCannot be combined with WFC
                                                                                    EWRC+b1≤L
                                                                                                 10
                                                                                                    6 0.5
 Ball Splines       A  WFC  WFC   E     EWFC, A, E=1mm increments  D  h  WRC  b1  b1  Y  Applicable to D=10~30  25  10 1.0  Ball Splines
                                        Addition of flat surface at 2 places
                                                                                    Application Condition
                                        Ordering Code  WFC10-A8-E20
                                                                                                 30
                                                                                                    12 1.0
                                        E  D≤30:WFC≤5×D,
                                                                                    X  Orientation between set screw flats
                                         D≥35:WFC≥3×D
                                                                                     combination with RC.
                                                       20~40 2
 P.04-107                            WFC E  When 1.5×D<WFC,      8~16 1 3            is not coplanar. Not available in   P.04-107
                                         2WFC≤L/2
                                                       50
                   h              h     EA(E)=0 or A(E)≥2       MMC·MMS (Fine Thread)  Change male threads to fine threads
                                        X  Orientation between set screw
                                                                                    Ordering Code
 Oil Free    Bushings                    flats is not coplanar. Not available   MMC MMC14 (M is changed to MMC)    Bushings  Oil Free
                                                                                MMS MMS14 (M is changed to MMS)
                                         in combination with FC.
                                        Adds a second set of Wrench Flats.
                                        Ordering Code  SX15 D W L1 D W L1
                                                       20 17
 P.04-126                            SX  ESX=1mm Increments 6 5  8 25 22 10         Addition of keyway at 1 place  P.04-126
                                                    8 7
                                        ESC+SX+L1×2<L
                                                                                    Ordering Code  KC10-G10
 Shaft Supports /    Collars  SC  L1  L1 SX  W  X  Orientation between  13 11 10  35 30 20  G  KC  KC  Applicable only to D=12, 16, 20, 25 or 30  Collars  Shaft Supports /
                                                       30 27
                                                    10 8
                                                          15
                                        ESX≥0
                                                                                    Application Condition
                                                    12 10
                                                       40 36
                                                       50 41
                                         set screw flats is not  15 13
                                                    16 14
                                         coplanar.
                 E  For alteration refer to specification D, P, it is only applicable for selectable range which shown in the specification table.
 P.04-144        E  When multiple alterations are selected, the machining parts need to be spaced by more than 2mm.    EAlteration may reduce hardness.  P.04-144
 04-065                                                    Linear Shafts / Bushings                     04-066
   446   447   448   449   450   451   452   453   454   455   456