Page 446 - MiSUMi 2025
P. 446

Linear Shafts One End Stepped, Both Ends Tapped with Wrench Flats




                  New                            Type
                 Products                     D Tolerance g7  M Material  H Hardness     S Surface Treatment
                                               E-SFPPA  S45C Equiv. or GCr15
                                                                                               -
                                               E-SSFPA  SUS440C or Equivalent  High Frequency Quenched
                                                                      S45C Equiv. or GCr15 55HRC~
                                               E-PSFPA  S45C Equiv. or GCr15  SUS440C or equivalent 53HRC~  Hard Chrome Plating
                                                                                        Plating Hardness: HV750~,
                                               E-PSSFPA  SUS440C or Equivalent          Plating Thickness: 3μ or More
                                             E  The hardness of shaft end machined part (effective thread length + approx. 10mm) may be reduced due to the annealing effect of machining.
                                             E  If there are requirements for rust prevention, please give priority to the hard-chrome plated products.
                                             E  For combination with linear bushing, please select induction hardened products.
                                  8SC  L1                                                T D Tolerance
                                                                                       D         g7
                                                                                       8        -0.005
                          5Pg7                2D                                       10       -0.020
                                                                                       12
                                                                                       13
                                                                                                -0.024
                                                                                       15       -0.006
                                     M×2         7N     N×2                            16
                              4F  6M         3L                      W                 20       -0.007
                                            (Y)                                        25       -0.028
                                                                                       30
                   Part Number    1mm Increments       6M (Coarse)     7N (Coarse)    Wrench Flats Dimensions  (Y)
                               3L
                                              5P
                   1Type
           4     E-SFPPA  2D  25~998   4F    6~10  3 3 4 5  Selection  3 4 5  Selection  8SC   W  L1 8  Max.                                                                                                      4
                                                                                               7
                          8
                                              6
                                                                                               8
                                              6~ 8
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  E-SSFPA  13  25~1498  2≤F≤P×4  6~11  3 4 5 6 8  4 5 6 8  SC=1mm Increments  11  10  1200                    Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                          10
                                                                   3 4 5 6
                                                                     4 5 6 8
                          12
                                                                                               10
                                                  3 4 5 6
                                                                                                    1000
                                                                                   ESC+L1≤L
                                                  3 4 5 6 8 10
                                             6~13
                                                                     4 5 6 8 10
                          15
                                                                                               13
                 E-PSFPA
                              25~1198
                          16
                                             6~14
                                                  3 4 5 6 8 10
                                                                                   ESC≥0
                                                                     4 5 6 8 10
                                                                                               14
                 E-PSSFPA
                                             8~17
                                                                                               17
                                                                     4 5 6 8 10 12
                          20
                                                   4 5 6 8 10 12
                                             8~22
                          25
                                                                     4 5 6 8 10 12 16
                                                                                               22
                                                   4 5 6 8 10 12 16
                                                                        6 8 10 12 16 20
                                             9~27
                                                    5 6 8 10 12 16 20 24
                          30
                                                                                               27 15
                                                                                                    1500
                 EP dimension requires M+3≤P.
                 E When M×2.5+4+N×2.5+4≥(Y), tap pilot holes may go through. When M×2+N×2≥(Y), priority is given to the effective length of tapped holes with larger diameters.
                  In such case, Y requires Y≥M×2.5+4+N or Y≥N×2.5+4+M.
            Linear    Guides  Ordering  Part Number (1Type · 2D)  - -  3L  - -  4F  - -  5P  - -  6M  - -  7N  - -  8SC                                                                                           Guides  Linear
                  Example
                                                                                                SC0
                                E-PSFPA8
                                                  200
                                                                              M3
                                                                     P6
                                                            F2
                                                                                       N3
                           Ordering  Part Number (1Type · 2D)  -  3L  -  4F  -  5P  -  6M  -  7N  -  8SC  - (LKC···etc.)
                           Example
          P.04-011    Alterations    E-PSFPA8   -  200  -  F2  -  P6  -  M3  -  N3  -  SC0  -  LKC                                                                                                               P.04-011
            Cross Roller    Guides  Alterations  Code  Change L Dimension Tolerance  Alterations  h  Code  Addition 2 perpendicular surfaces at                                                                   Guides  Cross Roller
                                                                                            Spec.
                                                Spec.
                                                                    b1
                                                                                    1 place
                                        Ordering Code  LKC
                                                                                    Ordering Code  RC10
                                        L dimension can be specified in
                                                                                    Application Condition
                                        0.1mm increments for LKC.
          P.04-039        LKC        LKC  XNot applicable when D-P≤2.   RC  h    RC  Applicable to D=10~30                                                                                                       P.04-039
                                                C L±0.03
                                        E L<200
                                                                                    XCannot be combined with WRC
            Linear Shafts /     Bushings  Addition of flat surface at 1 place  h  h  h  Addition 2 perpendicular surfaces at                                                                                      Bushings  Linear Shafts /
                                         200≤L<500 C L±0.05
                                                C L±0.1
                                         L≥500
                                                                                    2 place
                                                                                    Ordering Code  WRC10-Y10
                                        Ordering Code  FC10-E8
                                                        D
                                                                                    Application Condition
                                                       20~40 2
                                        E D≤30:FC≤5×D,
          P.04-043         FC   E    FC  FC, E=1mm increments    8~16 1 3  WRC  b1  b1  Y  WRC  Applicable to D=10~30                                                                                            P.04-043
                                                       50
                                         D≥35:FC≥3×D
                                                                                    XCannot be combined with RC
             Ball Splines       h       EE=0 or E≥2                                 Set screw flat on stepped part  P  H                                                                                           Ball Splines
                                                                                    X  Orientation between set screw flats
                                        EWhen 1.5×D<FC, FC≤L/2
                                                                                     is not coplanar.
                                        XCannot be combined with WFC
                                                                                    Ordering Code  LFC10-A0
                                        Addition of flat surface at 2 places
                                        Ordering Code  WFC8-A8-E4
                                                                                                  20~40 2
          P.04-107   A  WFC WFC  E      WFC, A, E=1mm increments  D  h  H  A  LFC  LFC  ELFC+A≤F  ED-M(N)≥1    8~16 1 2                                                                                          P.04-107
                                                                                                   41~
                                        E D≤30:WFC≤5×D, D≥35:WFC≥3×D   8~16 1
                                     WFC EWhen 1.5×D<WFC, 2WFC≤L/2 20~40 2 3        Change the effective tap length to
            Oil Free    Bushings  h  h  X  Orientation between set screw flats   MD(M×3)  ND(N×3)  M(N)×3.                                                                                                        Bushings  Oil Free
                                        EA(E)=0 or A(E)≥2
                                                       50
                                                                                    Ordering Code
                                         is not coplanar. Not available in
                                                                                    MD6/ND6 (M is changed to MD, N is
                                         combination with FC.
                                                                                 ND
                                        Adds a second set of Wrench Flats.       MD  changed to ND)
                                                                                    Application Condition
          P.04-126                      SX=1mm Increments  10 8  8  20 17 10        Applicable to D=10~30, M(N)=6~20                                                                                             P.04-126
                                        Ordering Code  SX15 D W L1 D W L1
            Shaft Supports /    Collars  SCL1  L1SX  W  SX  ESX≥0  12 10 10  30 27 15  E  When multiple alterations are selected, the machining parts need to be spaced by                                        Collars  Shaft Supports /
                                                                                    E  Both Ends Tapped:
                                                    8 7
                                                       25 22
                                        ESC+SX+L1×2<L
                                                                                     MD×3.5+4+ND×3.5+4≤L
                                                    13 11
                                                       35 30
                                        X  Orientation between
                                                       40 36
                                                    15 13
                                                              more than 2mm.
                                                          20
                                         set screw flats is not
                                                       50 41
                                                    16 14
                                                             EAlteration may reduce hardness.
                                         coplanar.
                                                              which shown in the specification table.
          P.04-144                                           E  For alteration refer to specification D, P, it is only applicable for selectable range                                                           P.04-144
          04-061                 Linear Shafts / Bushings                                                                                                                                                      04-062
   441   442   443   444   445   446   447   448   449   450   451