Page 450 - MiSUMi 2025
P. 450

Linear Shafts One End Threaded with Wrench Flats




                  New                                Type
                 Products                     D Tolerance g7  D Tolerance f8  M Material  H Hardness  S Surface Treatment
                                              E-SFAS       -    S45C Equiv. or GCr15  High Frequency   -
                                                                               Quenched
                                              E-SSFAS      -    SUS440C or Equivalent  S45C Equiv. or
                                                                                          Hard Chrome Plating
                                              E-PSFAS      -    S45C Equiv. or GCr15  GCr15 55HRC~  Plating Hardness: HV750~,
                                                                              SUS440C or
                                              E-PSSFAS     -    SUS440C or Equivalent  equivalent 53HRC~  Plating Thickness: 3μ or More
                                                                                          Hard Chrome Plating
                                                  -     E-PSFGS  S45C or Equivalent  -  Plating Hardness: HV750~,
                                                                                       Plating Thickness: 10μ or More
                                             E  The hardness of shaft end machined part (effective thread length + approx. 10mm) may be reduced due to the annealing effect of machining.
                                             E  If there are requirements for rust prevention, please give priority to the hard-chrome plated products.
                                             E  For combination with linear bushing, please select induction hardened products.
                           R0.3 or less  7SC  L1                                         T D Tolerance
                     M (Coarse)=P                                                    D      g7     f8
                                                                                     6     -0.004   -0.010
                                                                                           -0.016
                                                                                                  -0.028
                                                                                     8
                         6Pg7                                   2D                   10    -0.005   -0.013
                                                                                           -0.020
                                                                                                  -0.035
                                                                                     12
                              5B                                                     13    -0.006   -0.016
                                                                                     15    -0.024  -0.043
                               4F             3L                      W              16
                                            (Y)                                      20    -0.007   -0.020
                                                                                     25    -0.028  -0.053
                 E  When B=0, it indicates that there is no thread.                  30
           4         1Type    2D  25~798  1mm Increments  (When P≤6)    3  4  5  Selection  Wrench Flats Dimensions  L1  Max.                                                                                     4
                     Part Number
                                                                                                    (Y)
                                                                    6P
                                                    5B
                                           4F
                                   3L
                                                                                     7SC
                                                                                              W
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  (D Tolerance g7)  10  25~1198  2≤F≤P×5  (When P=8·10)    3  4 4  5 5 5 5 5  6 6 6 6 6  8 8 8 8  10  SC=1mm Increments  10  10 8  1000  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                                                    600
                              6
                                                                                              5
                                                                                              7
                              8
                                                    B≤F-2
                                  25~998
                                                                                                    800
                   E-SFAS
                                                                                              8

                   E-SSFAS
                              12
                   E-PSFAS
                                                                     10 12
                                                                                              11
                              13
                                                    B≤F-3
                                                                                ESC+L1≤L
                   E-PSSFAS
                              15

                                                                     10 12
                                                                                              13
                                                                                ESC≥0
                                                    B≤F-5
                                                                     10 12 16
                                                                                              17
                   (D Tolerance f8)
                              20

                   E-PSFGS    16                  (When P≥12)    5  6 6  8 8 8  10 12         14    1200
                                                                                              22
                              25
                                                                     10 12 16 20 24
                                                  EB≥Pitch×3
                              30  25~1498                          8  10 12 16 20 24          27  15  1500
            Linear    Guides  E  Please refer to our website for the most up-to-date size range.                                                                                                                  Guides  Linear
                 Ordering
                  Example  Part Number (1Type · 2D)  - -  3L  - -  4F  - -  5B  - -  6P  - -  7SC
                                                                              P5
                                                  200
                                E-PSFAS6
                                                                                       SC0
                                                                     B5
                                                            F8
          P.04-011    Alterations  Ordering  Part Number (1Type · 2D)  - 3L - 4F - 5B - 6P - 7SC - (LKC…etc.)                                                                                                    P.04-011
            Cross Roller    Guides  Alterations  Code  Spec.  F8  -  B5  -  P5  - SC0 -  LKC  Code  Spec.                                                                                                         Guides  Cross Roller
                           Example
                                                - 200 -
                                     E-PSFAS6
                                                                   Alterations
                                        Ordering Code  LKC
                                                                                    Ordering Code  RC10
                                                                                                 D
                                                                                                   b1 h
          P.04-039         LKC       LKC  Change L Dimension Tolerance  b1    h  RC  Addition 2 perpendicular surfaces at 1 place                                                                                P.04-039
                                                                                                    6 0.5
                                                                                                 10
                                        E  L dimension can be specified in
                                                                                    ERC=1mm Increments
                                                                                                12~20 6 1.0
                                         0.1mm increments for LKC.
                                                                                    ERC+b1≤L
            Linear Shafts /     Bushings  Addition of flat surface at 1 place  h  RC  h  Applicable to D=10~30  30  12 1.0                                                                                        Bushings  Linear Shafts /
                                                                                                 25
                                                                                                   10 1.0
                                                                                    ERC≥2
                                               C L±0.03
                                        E  L<200
                                         200≤L<500 C L±0.05
                                                                                    Application Condition
                                               C L±0.1
                                         L≥500
                                                                                    XCannot be combined with WRC
                                        Ordering Code
                                                       D
                                                                                    Ordering Code  WRC10-Y10
                                        EFC, A(E)=1mm increments  20~40 2
          P.04-043        FC   E        FC10-A8, FC10-E8      6~16 1     h    h     Addition 2 perpendicular surfaces at 2 place                                                                                 P.04-043
                                                                                    EWRC=1mm Increments
                                                                                                    b1 h
                                                                                                 D
                                     FC  E  D≤30:FC≤5×D,    50  3               WRC EWRC(Y)≥2   12~20 6 1.0
                                                                                    EWRC+b1≤L
                                                                                                 10
                                                                                                    6 0.5
             Ball Splines               EWhen 1.5×D<FC, FC≤L/2   WRC  b1  b1  Y     Applicable to D=10~30  25  10 1.0                                                                                              Ball Splines
                                         D≥35:FC≥3×D
                               h
                                                                                    Application Condition
                                        EA(E)=0 or A(E)≥2
                                                                                                    12 1.0
                                                                                                 30
                                        X Cannot be combined with WFC
                                                                                    X  Orientation between set screw flats
                                        Addition of flat surface at 2 places
                                                                                     is not coplanar.
                                        Ordering Code
                                                       D
          P.04-107      WFC WFC         WFC10-A8-E20     6~16 1 h  PMC·PMS (Fine Thread)  Change male threads to fine threads                                                                                    P.04-107
                                                                                    Ordering Code
                                                      20~40 2
                     A          E    WFC  EWFC, A, E=1mm increments   50  3     PMC  PMC14 (P is changed to PMC)
                                        E  D≤30:WFC≤5×D,
                                                                                PMS
            Oil Free    Bushings  h  h  EWhen 1.5×D<WFC, 2WFC≤L/2                   Addition of keyway at 1 place                                                                                                 Bushings  Oil Free
                                                                                    PMS14 (P is changed to PMSC)
                                         D≥35:WFC≥3×D
                                        EA(E)=0 or A(E)≥2
                                        X  Orientation between set screw
                                         flats is not coplanar. Not available
                                         in combination with FC.                 KC  Ordering Code  KC10-G10
                                                                                    Application Condition
          P.04-126                      Adds a second set of Wrench Flats.  G  KC   Applicable only to D=12, 16, 20, 25 or 30                                                                                    P.04-126
            Shaft Supports /    Collars  SC  L1  L1 SX  W  SX  SX=1mm Increments  10 8  10 8 25 22 10  E  When multiple alterations are selected, the machining parts need to be spaced by                        Collars  Shaft Supports /
                                        Ordering Code  SX15   D W L1 D W L1
                                                        20 17
                                                    6 5
                                                    8 7
                                        ESC+SX+L1×2<L
                                                              more than 2mm.
                                                        30 27
                                        ESX≥0
                                                          15
                                                        35 30
                                                    12 10
                                                             EAlteration may reduce hardness.
                                        X  Orientation between
                                                    13 11
                                                        40 36
                                                          20
                                         coplanar.
                                                              which shown in the specification table.
                                                    16 14
          P.04-144                       set screw flats is not  15 13  50 41  E  For alteration refer to specification D, P, it is only applicable for selectable range                                         P.04-144
          04-065                 Linear Shafts / Bushings                                                                                                                                                      04-066
   445   446   447   448   449   450   451   452   453   454   455