Page 452 - MiSUMi 2025
P. 452

Linear Shafts One End Threaded, One End Tapped




                  New                                Type
                 Products                     D Tolerance g7  D Tolerance f8  M Material  H Hardness  S Surface Treatment
                                              E-SFAD       -    S45C Equiv. or GCr15  High Frequency   -
                                                                               Quenched
                                              E-SSFAD      -    SUS440C or Equivalent  S45C Equiv. or
                                              E-PSFAD      -    S45C Equiv. or GCr15  GCr15 55HRC~  Plating Hardness: HV750~,
                                                                                          Hard Chrome Plating
                                                                              SUS440C or
                                              E-PSSFAD     -    SUS440C or Equivalent  equivalent 53HRC~  Plating Thickness: 3μ or More
                                                                                          Hard Chrome Plating
                                                  -     E-PSFGD  S45C or Equivalent  -  Plating Hardness: HV750~,
                                                                                       Plating Thickness: 10μ or More
                                             E  The hardness of shaft end machined part (effective thread length + approx. 10mm) may be reduced due to the annealing effect of machining.
                                             E  If there are requirements for rust prevention, please give priority to the hard-chrome plated products.
                                             E  For combination with linear bushing, please select induction hardened products.
                               R0.3 or less
                             M (Coarse)=P               7N                    T D Tolerance  T D Tolerance
                                                                             D   g7   f8   D    g7  f8
                                                                             4        -    12
                                  6Pg7           2D                          5  -0.004     13  -0.006  -0.016
                                                                                -0.016
                                                                                               -0.024
                                                                                                   -0.043
                                    5B                 N×2                   6      -0.010   15
                                                                                    -0.028
                                                                                           16
                                     4F         3L                           8  -0.005  -0.013   20
                                              (Y)                           10  -0.020  -0.035  25  -0.007  -0.020
                                                                                               -0.028
                                                                                                   -0.053
                 E  When B=0, it indicates that there is no thread.                        30
                     Part Number       1mm Increments          6P (Coarse)           7N (Coarse)    (Y)
                    1Type   2D    3L    4F       5B             Selection             Selection     Max.
                             4
                                               (When P≤6)
           4      (D Tolerance g7)  10  25~298  (When P=8 or 10)    3 4 4 5 6 8 10  2  2.6 3 3 3 4 5  300                                                                                                         4
                                                                                                    400
                                                        3 4 5
                                 25~398
                             5
                                                B≤F-2
                                                        3 4 5 6
                                                                                                    600

                                 25~798
                             6
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  (D Tolerance f8)  12  25~1198  2≤F≤P×5  (When there is no   5 6 8 10 12  4 5 6 8  1000                      Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                             8
                   E-SFAD
                                                        3 4 5 6 8
                                 25~998
                                                B≤F-3
                                                                                                    800
                                                                                  3 4 5 6
                   E-SSFAD

                   E-PSFAD
                                               (When P≥12)
                                                B≤F-5
                   E-PSSFAD
                             13
                                                           5 6 8 10 12
                                                                                    4 5 6 8

                                                                                    4 5 6 8 10
                                                           5 6 8 10 12
                             15
                                                           5 6 8 10 12 16
                                                                                    4 5 6 8 10
                             16
                                                thread)
                   E-PSFGD
                                                                                    4 5 6 8 10 12
                                                                                                    1200
                             20
                                                             6 8 10 12 16 20
                                                 B=0

                                                               8 10 12 16 20 24
                             25
                                               EB≥Pitch×3
                                                                                       6 8 10 12 16 20
                                25~1498
                             30
                                                               8 10 12 16 20 24 30
                 XO.D. 4 and 5 are not applicable to E-PSFGD.    E  Please refer to our website for the most up-to-date size range.   4 5 6 8 10 12 16  1500
            Linear    Guides  Ordering  Part Number (1Type · 2D)  - -  3L  - -  4F  - -  5B  - -  6P  - -  7N                                                                                                     Guides  Linear
                  Example
                                                                              P3
                                E-PSFAD4
                                                            F6
                                                                                       N2
                                                  200
                                                                     B4
                           Ordering  Part Number (1Type · 2D)  - 3L - 4F - 5B - 6P -  7N  - (LKC…etc.)
                      Alterations  Example  E-PSFAD4  - 200 -  F6  -  B4  -  P3  -  N2  -  LKC
          P.04-011                                                                                                                                                                                               P.04-011
            Cross Roller    Guides  Alterations  Code  Change L Dimension Tolerance  WFC  WFC  Code  Addition of flat surface at 2 places  h                                                                      Guides  Cross Roller
                                                                   Alterations
                                                                                            Spec.
                                                Spec.
                                                                                    Ordering Code  WFC8-A8-E4
                                        Ordering Code  LKC
                                                                                    Application Condition
                                        Application Condition  The maximum L
                                                                                                   D
                                                                                    WFC, A, E=1mm increments   6~16 1
                                        XNot applicable when D-P≤2
          P.04-039         LKC       LKC  dimension applicable to precision type is 200.  h  A  E  h  WFC EWFC≤3×D     20~40 2 3                                                                                 P.04-039
                                                                                                   50
                                                                                    E When 1.5×D<WFC, 2WFC≤L/2
                                        E  L dimension can be specified in
            Linear Shafts /     Bushings  E  L<200   C L±0.03       b1         h    X Orientation between set screw                                                                                               Bushings  Linear Shafts /
                                                                                    EA(E)=0 or A(E)≥2
                                         0.1mm increments for LKC.
                                                                                     flats is not coplanar. Not available
                                         200≤L<500 C L±0.05
                                                                                     in combination with FC.
                                         L≥500
                                               C L±0.1
                                                                                    Addition 2 perpendicular surfaces at 1 place
                                        Addition of wrench flat machining at 1 place
                                                                                    Ordering Code  RC10
                                                                                                    b1 h
                                                                                                  D
                                        Ordering Code  SC5
                                                                                    Application Condition
                                                                                                    6 0.5
                                                                                                  10
                                                    6 5
                                                       15 13
          P.04-043                   SC  ESC=1mm Increments  D W L1 D W L1  RC  h  RC  Applicable to D=10~30  12~20 6 1.0                                                                                        P.04-043
                                                      8 16 14
                                                    8 7
                                        ESC+L1≤L
                                                          10
                                                                                                  25
                                                                                                    10 1.0
                                                                                    X  Cannot be combined
                                                    10 8
                                                       20 17
             Ball Splines  SC  L1  W    Applicable to D=6 or more  10  25 22  h  h  Addition 2 perpendicular surfaces at 2 place                                                                                   Ball Splines
                                        ESC=0 or SC≥1
                                                                                                  30
                                                                                                    12 1.0
                                                    12 10
                                                                                     with WRC
                                        Application Condition    13 11
                                                       30 27 15
                                                                                    Ordering Code  WRC10-Y10
                                        X Cannot be combined with WSC
                                                                                                    b1 h
                                                                                                  D
                                                                                    Application Condition
                                                                                                    6 0.5
                                                                                                  10
                                        Ordering Code  SX15
          P.04-107                      Adds a second set of Wrench Flats.      WRC Applicable to D=10~30  12~20 6 1.0                                                                                           P.04-107
                                                                                    XCannot be combined with RC
                                                                                                  25
                                                                                                    10 1.0
                                                    D W L1 D W L1
                                        Application Condition    6 5  8 25 22 10  WRC  L1  L1  Y  X  Orientation between set screw   30  12 1.0
                                                       20 17
                                        Applicable to Shafts with Wrench Flats only 8 7
                                                                                     flats is not coplanar.
            Oil Free    Bushings  SC  L1  L1  SX  W  SX  ESX=1mm Increments 10 8  10  30 27 15  PMC·PMS (Fine Thread)  PMC  Change male threads to fine threads                                                   Bushings  Oil Free
                                                    12 10
                                                       35 30
                                        ESC+SX+L1×2<L
                                                       40 36
                                                    13 11
                                        ESX≥0
                                                                                    Ordering Code
                                                          20
                                                       50 41
                                                    15 13
                                        X  Orientation between set
                                                                                PMS PMC14 (P is changed to PMC)
                                                    16 14
                                                                                    PMS14 (P is changed to PMS)
                                         screw flats is not coplanar.
          P.04-126         FC    E      Addition of flat surface at 1 place  h  NSC (Fine Thread)  NSC NSC14 (N is changed to NSC)                                                                               P.04-126
                                                                                    Change female threads to fine threads
                                                                                    Ordering Code
                                        Ordering Code  FC10-E8
            Shaft Supports /    Collars  h  FC  FC, E=1mm increments    6~16 1 3  E  When multiple alterations are selected, the machining parts need to be spaced by more than 2mm.                              Collars  Shaft Supports /
                                                        D
                                        Application Condition
                                                                                    Application Condition
                                                       20~40 2
                                                                                    Applicable to D=12 or more
                                                       50
                                        EFC≤3×D
                                        EWhen 1.5×D<FC, FC≤L/2
                                        XCannot be combined with WFC
                                                             E  For alteration refer to specification D, P, it is only applicable for selectable range which shown in the specification table.
          P.04-144                      EE=0 or E≥2          E  Alteration may reduce hardness.                                                                                                                  P.04-144
          04-067                 Linear Shafts / Bushings                                                                                                                                                      04-068
   447   448   449   450   451   452   453   454   455   456   457