Page 444 - MiSUMi 2025
P. 444

Linear Shafts One End Stepped, Both Ends Tapped / One End Tapped




                  New                                       Type
                 Products                       Both Ends Tapped  One End Tapped  M Material  H Hardness  S Surface
                                                                                                Treatment
                                              D Tolerance g7 D Tolerance f8 D Tolerance g7 D Tolerance f8
                                              E-SFAA     -   E-SFNA      -   S45C Equiv. or   Frequency   -
                                                                                        High
                                                                                GCr15
                                                                                       Quenched
                                              E-SSFAA    -   E-SSFNA     -    SUS440C or   S45C Equiv.
                                                                               Equivalent
                                                                                       or GCr15
                                              E-PSFAA    -   E-PSFNA     -   S45C Equiv. or   SUS440C or   Plating Hardness: HV750~,
                                                                                       55HRC~
                                                                                               Hard Chrome Plating
                                                                                GCr15
                                              E-PSSFAA   -   E-PSSFNA    -    SUS440C or   equivalent   Plating Thickness: 3μ or More
                                                                                       53HRC~
                                                                               Equivalent
                                                                                               Hard Chrome Plating
                                                                               S45C or
                                                 -    E-PSFGA    -    E-PSNGA  Equivalent  -  Plating Thickness: 10μ or More
                                                                                              Plating Hardness: HV750~,
                                             E  The hardness of shaft end machined part (effective thread length + approx. 10mm) may be reduced due to the
                                              annealing effect of machining.
                                             E  If there are requirements for rust prevention, please give priority to the hard-chrome plated products.
                                             E  For combination with linear bushing, please select induction hardened products.
                       5Pg7
                 QOne End Stepped, Both Ends Tapped                                   T D Tolerance
                                           2D
                                                                                  D       g7      f8
                          6M     M×2                N×2                           8      -0.005   -0.013
                       5Pg7  4F         (Y) 3L            7N                      10     -0.020  -0.035
                                           2D
                                                                                  12
                          6M                                                      13     -0.006   -0.016
           4              4F     M×2    (Y) 3L      N×2   7N                      15     -0.024  -0.043                                                                                                           4
                                                                                  16
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  QOne End Stepped, One End Tapped  25  -0.007   -0.020                                                       Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                                  20
                                                                                         -0.028
                                                                                                 -0.053
                                                                                  30
                       5Pg7
                                           2D
                                                    N×2   7N
            Linear    Guides  5Pg7  4F  (Y) 3L                                                                                                                                                                    Guides  Linear
                                           2D
                                                    N×2
                         Part Number          1mm Increments  7N   6M (Coarse)        7N (Coarse)    (Y)
                          4F
          P.04-011        1Type        2D 3L  3L    4F    5P        Selection          Selection   Max.                                                                                                          P.04-011
                                        (Y)
            Cross Roller    Guides  One End Stepped, Both Ends Tapped    10  25~998  6~ 8  3 3 4 5  3 4 5  800                                                                                                    Guides  Cross Roller
                                        8
                                                           6
                       (D Tolerance g7)
                        E-SFAA
                                                                                  3 4 5 6
                                            25~998
                        E-PSFAA
          P.04-039      E-SSFAA         12  25~1198       6~10 3 4 5 6              4 5 6 8                                                                                                                      P.04-039
                        E-PSSFAA
            Linear Shafts /     Bushings  (D Tolerance f8)  13  25~1198  2≤F≤P×4  6~11  3 4 5 6 8  4 5 6 8  1000                                                                                                  Bushings  Linear Shafts /
                        E-PSFGA
                                           25~1198
                                        15
                                                                                    4 5 6 8 10
                                                          6~13 3 4 5 6 8 10
          P.04-043  One End Stepped, One End Tapped    16  25~1198  6~14 3 4 5 6 8 10  4 5 6 8 10                                                                                                                P.04-043
                       (D Tolerance g7)
                        E-SFNA
             Ball Splines  E-SSFNA      20  25~1198       8~17  4 5 6 8 10 12       4 5 6 8 10 12  1200                                                                                                            Ball Splines
                        E-PSFNA
                        E-PSSFNA
          P.04-107     (D Tolerance f8)  25  25~1198      8~22  4 5 6 8 10 12 16    4 5 6 8 10 12 16                                                                                                             P.04-107
                        E-PSNGA         30  25~1498       9~27    5 6 8 10 12 16 20 24  6 8 10 12 16 20 1500
            Oil Free    Bushings  E  P dimension requires M+3≤P.                                                                                                                                                  Bushings  Oil Free
                 E  When D-P≤4 for the standard type, chamfer C on the stepped part is 0.2 or less.
                 E  When M×2.5+4+N×2.5+4≥(Y) for the standard type, tap pilot holes may go through. When M×2+N×2≥(Y), priority is given to the
          P.04-126  E  L dimension for One End Stepped, One End Tapped Type requires N×3≤L.                                                                                                                      P.04-126
                  effective length of tapped holes with larger diameters. In such case, Y requires Y≥M×2.5+4+N or Y≥N×2.5+4+M.
            Shaft Supports /    Collars  Ordering  Part Number (1Type · 2D)  - -  3L  - -  4F  - -  5P  - -  6M  - -  7N                                                                                          Collars  Shaft Supports /
                 E  Please refer to our website for the most up-to-date size range.
                  Example
                                                            F5
                                                  200
                                                                     P6
                                                                              M3
                                E-PSFAA8
                                                                                       N3
          P.04-144                                                                                                                                                                                               P.04-144
          04-059                 Linear Shafts / Bushings                                                                                                                                                      04-060
   439   440   441   442   443   444   445   446   447   448   449