Page 476 - MiSUMi 2025
P. 476

Compact Flanged Linear Bushings with Pilot, Single / Double





                                                                        Case       Ball  Retainer  Ambient  Accessory: Seal
                                              Counterbored  Type   M    H   S Surface   M   M   Operating    M
                                                                 Material Hardness Treatment Material Material  Temp  Material
                                               Single  E-LBHP##UU
                                                                              -
                                               Double  E-LBHP##LUU
                                                                 Equivalent      Equivalent        Nitrile
                                                                  to SUJ2  58HRC~  to SUJ2  Resin  -20~80°C  Rubber
                                               Single  E-LBHPM##UU          Electroless
                                                                             Nickel
                                               Double  E-LBHPM##LUU          Plating



                             Single        Double
                                 Mounting        Mounting
                                  Direction      Direction          dr = 6~12    dr = 16~40
                                   t             t                   2-Mounting Holes  4-Mounting Holes
                                      d1           d1                     2dr
                                 d            d
                             H  D          H  D                            A             A
                                                                                        2dr
           4                      l T L        l  T  L                D+6        D+6/8/10*                                                                                                                        4
                                                                                   F
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  E Resin retainers are available in black and yellow, with the same performance. Please feel free to use.  *dr16~30: D+6, dr35: D+8, dr40: D+10  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /


                          Part Number
                                                                                     Eccentricity
                                                       Overall Length L
                                             O.D. D
                                                                                               Perpendicularity
                                                                                     (maximum)
                             2dr
                                                                                            Rows
                                                                                             of
                             Tolerance
                                              Tolerance
                   1Type
                                              No
                                                  With
                                             Surface
                                                 Surface
                            Single Double  3Length  Treatment Treatment  Single Double Tolerance  L  H  T  d  d1  t  F  A  Single Double  balls  Single Double
            Linear    Guides  6 8         12          19  35       5  28  5  3.5  6  3.1  20                                                                                                                      Guides  Linear
                                                                     32
                                                                                  24
                                                      24
                                          15
                                                          45
                                             0
                                                 0
                            0
                                0
                         10  -0.009 -0.010  19  -0.025 -0.020  29  55  40       -  29  0.024  0.03  4
                         12          UU   21          30  57       6  42  6  4.5 7.5 4.1  32
          P.04-011  E-LBHP   16     (Single)   28     37  70  ±0.3   48         22 31        5  0.035 0.040                                                                                                      P.04-011
            Cross Roller    Guides  25  -0.010 -0.012  (Double)  40  -0.035 -0.030  59  112  10 74 10 6.6 11 6.1 35 49  0.030 0.040  6  0.045 0.050                                                               Guides  Cross Roller
                                     LUU
                 E-LBHPM
                                          32
                                                                                24 36
                                                          80
                                                                     54
                                                      42
                         20
                                                                   8
                                                                         5.5
                                                                       8
                                                                              5.1
                                                                            9
                                0
                            0
                                                                     62
                                                                                32 40
                                                 0
                                             0
                                                          123
                         30
                                                      64
                                          45
                            0
                                0
                                                      80
                                                          151
                                                                  13 96 13
                                                                          9
                                                                           14 8.1 45 64 0.040 0.050
                         40
                                          60
                            -0.012 -0.015
          P.04-039  Ordering  Part Number (1Type · 2dr · 3Length)                                                                                                                                                P.04-039
            Linear Shafts /     Bushings  Example  Basic Load Rating                                                                                                                                              Bushings  Linear Shafts /
                                   E-LBHP20LUU
                                                     Double Type
                           C (Dynamic) N
                                         Co (Static) N
          P.04-043  dr 6  Single  Double  Single  Double  Allowable Static   Single Mass (g) Double                                                                                                              P.04-043
                                                     Moment (N·m)
                                              529
                                                                 21
                                                                        28
                          206
                                        265
                                 324
                                                       2.18
             Ball Splines  10 8  265  431  380  1100   4.31      33     102                                                                                                                                        Ball Splines
                                                                        47
                                              784
                                                                 64
                          372
                                                       7.24
                                                                        90
                                 588
                                        549
                          412
                                        598
                    12
                                              1200
                                                                 68
                                 657
                                                       10.9
                                                                        247
                                              2740
                    20
                                                       26.8
                                       1370
                                 1400
                          882
                                                                 167
          P.04-107  16    775    1230  1180   2350     19.7      112    182                                                                                                                                      P.04-107
                          980
                    25    1570   1560  1570   3140     43.4      325    525
                                                       82.8
                                 2490
                                                                        645
                                              5490
                                       2740
                    30
                                                                 388
            Oil Free    Bushings  40  2160  3430  4020  8040  147  913  1423                                                                                                                                      Bushings  Oil Free
          P.04-126                                                                                                                                                                                               P.04-126
            Shaft Supports /    Collars  How to search  1  Search on MISUMI official website    2  Step 1  Step 2   Select Economy Series                                                                         Collars  Shaft Supports /
                  on website
                                 E-LBHP
                                                                                      # MISUMI
                                                               flanged bushing with pilot
                                                    By Keyword
                         By Type
          P.04-144               Search on MISUMI official website and get your product  # Only MISUMI Economy Series                                                                                            P.04-144
          04-091                 Linear Shafts / Bushings                                                                                                                                                      04-092
   471   472   473   474   475   476   477   478   479   480   481