Page 472 - MiSUMi 2025
P. 472

Round Flanged Linear Bushings with Pilot, Single / Double





                                                                       Case       Ball  Retainer  Ambient   Accessory: Seal
                                              Counterbored  Type   M    H   S Surface   M   M   Operating    M
                                                                 Material Hardness Treatment Material Material  Temp  Material
                                               Single  E-LBFP##UU
                                                                              -
                                               Double  E-LBFP##LUU
                                                                 Equivalent      Equivalent        Nitrile
                                                                 to SUJ2  58HRC~  to SUJ2  Resin  -20~80°C  Rubber
                                               Single  E-LBFPM##UU          Electroless
                                                                             Nickel
                                               Double  E-LBFPM##LUU         Plating



                                      Single         Double
                                           Mounting       Mounting
                                           Direction      Direction
                                             t            t                4-Mounting Holes      4-Mounting Holes  2-Mounting Holes  4-Mounting Holes
                                               d1            d1             2dr                                 2dr
                                          d             d
                                                                                                   2dr
                                       H  D          H  D                                                        A            A
                                                                                                  W                           2dr
           4                               l T L        l  T  L           P.C.D.           P.C.D.           D+6        D+6/8/10 *                                                                                 4
                                                                                                                         F
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  E Resin retainers are available in black and yellow, with the same performance. Please feel free to use.  Eccentricity   Perpendicularity  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /


                          Part Number
                                                     Overall Length L
                                             O.D. D
                                                                                     (maximum)
                             2dr
                                                                                             of
                                             Tolerance
                            Tolerance
                                    3Length
                                                                                             balls
                   1Type
                                             No   With   Single Double Tolerance  L  H  T  d  d1  t  P.C.D.  Single Double  Rows    Single Double
                                             Surface
                                                 Surface
                           Single Double    Treatment Treatment
            Linear    Guides  6 8         12          19  35    5  28  5  3.5  6  3.1  20                                                                                                                         Guides  Linear
                                          15
                                                                   32
                                                                                  24
                                                      24
                                                          45
                                             0
                                                 0
                            0
                                0
                         10  -0.009 -0.010  19  -0.025 -0.020  29  55  40         29  0.024  0.03  4
          P.04-011  E-LBFP   12     (Single)   21     30  57  ±0.3  6  42  6  4.5  7.5  4.1  32  5  0.035 0.040                                                                                                  P.04-011
                                     UU
                                                      37
                                                                                  38
                                                          70
                                          28
                                                                   48
                         16
            Cross Roller    Guides  25  -0.010 -0.012  (Double)  40  -0.035 -0.030  59  112  10  62  10 8  5.5  11  5.1  51  0.030 0.040  6                                                                       Guides  Cross Roller
                 E-LBFPM
                                     LUU
                                          32
                                                      42
                                                          80
                         20
                                                                   54
                                                                                  43
                                                                8
                                                                            9
                                0
                            0
                                             0
                                                 0
                         30
                                                         123
                                                                              6.1
                                                                                  60
                                                                   74
                                          45
                                                      64
                                                                        6.6
                            0
                                0
                                          60
                           -0.012 -0.015
          P.04-039  Ordering  40  Part Number (1Type · 2dr · 3Length)  80  151  13  96  13  9  14  8.1  78  0.040 0.050  0.045 0.050                                                                             P.04-039
            Linear Shafts /     Bushings  Example  E-LBFPM20LUU                                                                                                                                                   Bushings  Linear Shafts /
                                Basic Load Rating
                                                     Double Type
          P.04-043  dr   Single  Double  Single  Double  Allowable Static   Single Mass (g) Double                                                                                                               P.04-043
                                         Co (Static) N
                           C (Dynamic) N
                                                     Moment (N·m)
             Ball Splines  10 6 8  206  324  265  1100  2.18     24     31                                                                                                                                         Ball Splines
                                              529
                                                                 37
                                                                        51
                                                       4.31
                                              784
                                 431
                                        380
                          265
                                 588
                                                                        98
                                        549
                          372
                                                                 72
                                                       7.24
                                        598
                                 657
                                                                 76
          P.04-107  12    412    1230  1180   1200     10.9      120    110                                                                                                                                      P.04-107
                    16
                                                       19.7
                                              2350
                                                                        190
                          775
                                                                        260
                                 1400
                    20
                                                       26.8
                          882
                                       1370
                                              2740
                                                                 180
            Oil Free    Bushings  25  1570  1560  1570  3140  43.4  340  540                                                                                                                                      Bushings  Oil Free
                          980
                                 2490
                                                                 470
                                              5490
                                                                        680
                                                       82.8
                    30
                                       2740
          P.04-126  40    2160   3430  4020   8040      147      1060  1570                                                                                                                                      P.04-126
            Shaft Supports /    Collars  How to search  1  Search on MISUMI official website    2  Step 1  Step 2   Select Economy series                                                                         Collars  Shaft Supports /
                  on website
                                                                                      # MISUMI
                                                               flanged bushing with pilot
                                 E-LBFP
                                                    By Keyword
                         By Type
          P.04-144               Search on MISUMI official website and get your product  # Only MISUMI Economy series                                                                                            P.04-144
          04-087                 Linear Shafts / Bushings                                                                                                                                                      04-088
   467   468   469   470   471   472   473   474   475   476   477