Page 468 - MiSUMi 2025
P. 468

Square Flanged Linear Bushings, Single /

                       Double / Opposite Counterbored Hole




                                                                   Case         Ball  Retainer  Ambient  Accessory: Seal
                                              Counterbored  Type  M   H   S Surface   M   M   Operating    M Material
                                                           Material  Hardness  Treatment  Material  Material  Temp
                                               Opposite   E-LBKZ
                                              counterbored                -
                                                    E-LBK  Equivalent   58HRC~  Equivalent   Resin  -20~80°C Nitrile Rubber
                                                           to SUJ2
                                                                               to SUJ2
                                              Standard                  Electroless
                                                    E-LBKM             Nickel Plating
                                             E  Stainless Steel Linear Bushings of the same shape (representative Type: E-LBKS) are available on our website.



                    Single                     Double
                                   Opposite                       Opposite
                      Mounting    counterbored   Mounting        counterbored
                      Direction  Mounting Direction  Direction  Mounting Direction
                           t      t              4-Mounting Holes  t  4-Mounting Holes  2-Mounting Holes  4-Mounting Holes
                                                                                           4-Mounting Holes
                                                        t
                                d   d1                          d  d1
                              d                            d
                         d1                           d1
                                                2dr  H            2dr       D     2dr   2dr      2dr     A
                                        D
                                                                                          A
                       H
           4                                                           W                      W                                                                                                                   4
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  EFor the opposite counterbored type, the product can be mounted from the reverse side.  L  D+6  D+6/8/10 *  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                                   P.C.D.
                                                        T
                           T
                                                    P.C.D.
                                                            P.C.D.
                                                                                                  F
                                L
                 E Resin retainers are available in black and yellow, with the same performance. Please feel free to use.
                           Part Number
                                                        O.D. D / Tolerance
                                                                               Overall Length L
                                                                        Double
                                                                Single
                                                        Double
                                                Single    No Surface   With Surface  With Surface  Single Double Tolerance  H  T  d  d1
                                               No Surface
                                Tolerance 3Length
                             2dr
                    1Type
            Linear    Guides  6             12  Treatment  Treatment  Treatment  Treatment  19  35  ±0.3  28  5  3.5  6                                                                                           Guides  Linear


                                                                        0
                                                        0

                                                                0

                                                 0
                                                                        -0.015
                                                                -0.015
                                                        -0.016
                              8
                                                                               29
                                                                                    55
                                                                                           40
                             10  +0.003     15  -0.015                         24   45     32
                                            19
                    E-LBKZ   12  -0.013     21          0       0       0      30   57     42
                                                 0
          P.04-011  E-LBK    13         UU  23  -0.018    -0.018  -0.018  -0.018  32  61   43  6  4.5  7.5                                                                                                       P.04-011
            Cross Roller    Guides  20  +0.003   (Double)  32  -0.021      -0.021      -0.021      -0.021      42  112  ±0.6  54  10 8  5.5  11 9                                                                 Guides  Cross Roller
                    E-LBKM
                             16
                                            28
                                                                                           48
                                                                               37
                                                                                    70
                                       (Single)
                                                                                    80
                                       LUU
                                                                        0
                                                        0
                                                                0
                                                 0
                                                                                           62
                                            40
                                                                               59
                             25
                                 -0.015
                                            45
                                                                               64
                                                                                           74
                                                                                   123
                             30
                                                                                                  6.6
                                                                                           82
                             35
                                            52
                                                                                   135
                                                                               70
                                                                0
                                                        0
                                                 0
                                                                        0
                                                                                           96
                                                                               80
                    E-LBKM
                                 -0.016
                                                        0
                                                 0
          P.04-039  E-LBK    40  +0.003     60  -0.028    -0.03     -0.025    -0.028    100  151  116  13  9  14                                                                                                 P.04-039
                                                                0
                                                                        0
                                                                                   192
                             50
                                            80
                                                                        -0.03
                                                -0.03
                                                                -0.028
                                                        -0.032
            Linear Shafts /     Bushings  Ordering  Part Number (1Type · 2dr · 3Length)                                                                                                                           Bushings  Linear Shafts /
                  Example
                                   E-LBK20LUU
                                                                                                Double Type
                                                                                                 Allowable
                                                               C (Dynamic) N
                                                                           Co (Static) N
                                                of
          P.04-043  2dr  t  P.C.D.  W  Eccentricity  Rows    Perpendicularity  Basic Load Rating   Basic Load Rating    Mass (g)  Static Moment                                                                  P.04-043
                                     Single  Double  balls  Single  Double  Single  Double  Single  Double  Single  Double  (N·m)
             Ball Splines  10  3.1  24  25  0.024  0.028  4  0.024  0.028  265  431  380  1100  29  43  4.31                                                                                                       Ball Splines
                                                                     324
                                                                                      18
                             20
                                 22
                                                                           265
                                                                                                  2.18
                                                                                            25
                                                               206
                   6
                                                                                529
                                                                                784
                   8
                                                                                                  7.24
                             29
                                                                           549
                                 30
                                                                                      52
                                                                     588
                                                               372
                                                                                            78
                   12
                                                                                1200
                                                                           598
                                                                                      57
                                                                                            90
                             32
                                                               412
                                                                                                  10.9
                                                                     657
                                 32
                                                                                      72
                                                                           784
                                                                     813
                                                                                2350
                   16
                             38
                                 37
                                                                                            165
                                                                                                  19.7
                                                               775
          P.04-107  13  4.1  33  34        0.03  5        0.03  510  1230  1180  1570  104  108   11.6                                                                                                           P.04-107
                   20   5.1  43  42   0.03  0.04    0.03  0.04  882  1400  1370  2740  145  225   26.8
                                 50
                                                                                                  43.4
                                                                                      300
                             51
                                                                          1570
                                                                                            500
                                                                     1560
                   25
                                                                                3140
                                                               980
            Oil Free    Bushings  30  6.1  60  58  0.04  0.045  6  0.04  0.045  1570  2490  2740  5490  375  1380  82.8                                                                                           Bushings  Oil Free
                                                                                            590
                                                                                            930
                                                                                                  110
                                                                     2650
                                                                          3140
                                 64
                             67
                   35
                                                               1670
                                                                                6270
                                                                                      560
                                                               2160
                                                                                      880
                                                                                                  147
                   40
                             78
                                                                                8040
                                                                     3430
                                                                          4020
                                 75
                        8.1
          P.04-126  50       98  92                            3820  6080  7940  15900  2000  3400  397                                                                                                          P.04-126
            Shaft Supports /    Collars  How to search  1  Search on MISUMI official website    2  Step 1  Step 2   Select Economy series                                                                         Collars  Shaft Supports /
                  on website
                                 E-LBKZ
                                                               flanged bushing
                                                                                      # MISUMI
                         By Type
                                                    By Keyword
          P.04-144               Search on MISUMI official website and get your product  # Only MISUMI Economy series                                                                                            P.04-144
          04-083                 Linear Shafts / Bushings                                                                                                                                                      04-084
   463   464   465   466   467   468   469   470   471   472   473