Page 470 - MiSUMi 2025
P. 470

Compact Flanged Linear Bushings, Single /

                       Double / Opposite Counterbored Hole




                                                                   Case         Ball  Retainer  Ambient   Accessory: Seal
                                              Counterbored  Type  M   H   S Surface   M   M   Operating
                                                           Material  Hardness  Treatment  Material  Material  Temp  M Material
                                               Opposite
                                              counterbored  E-LBHZ
                                                                          -
                                                                                                  Nitrile
                                                    E-LBH  Equivalent   58HRC~  Equivalent   Resin  -20~80°C  Rubber
                                                           to SUJ2
                                                                               to SUJ2
                                              Standard
                                                                        Electroless
                                                    E-LBHM             Nickel Plating
                                             E  Stainless Steel Linear Bushings of the same shape (representative Type: E-LBHS) are available on our website.
                 Single                     Double
                                 Opposite                     Opposite
                 Mounting       counterbored  Mounting       counterbored
                 Direction     Mounting Direction  Direction  Mounting Direction  dr = 5~13  dr = 16~50
                        t       t                            t             4-Mounting Holes  4-Mounting Holes  2-Mounting Holes  4-Mounting Holes
                                                                                            4-Mounting Holes
                                                                             2-Mounting Holes
                                                 t
                               d  d1                       d   d1
                           d                        d
                     d1                        d1
                                                                            dr  2dr                     dr            dr
                   H                 D       H                      D                 A    dr 2dr    A        A            A
           4            T    L                   T       L                    P.C.D.  P.C.D.  F W      D+6          D+6                                                                                           4
                                                                                                                     F
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  EFor the opposite counterbored type, the product can be mounted from the reverse side.   D+6  * dr16~30:D+6, dr35:D+8,   Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                                            D+6/8/10*
                                                                                         dr40~50:D+10
                 E Resin retainers are available in black and yellow, with the same performance. Please feel free to use.
                                                  O.D. D / Tolerance
                                                                           Overall Length L
                                           Single
                                                   Double
                                                                   Double
                                                           Single
                  1Type  Part Number      No Surface   No Surface   With Surface  With Surface  Single Double Tolerance  H  T  d  d1
                        2dr Tolerance 3Length
                                                  Treatment
                                                                  Treatment
                                          Treatment
                                                          Treatment
            Linear    Guides  E-LBH  5  UU  10      -       -       -     15   -   ±0.3  25  5  3.5  6                                                                                                            Guides  Linear
                                           0
                                                                   0
                                                           0
                                                   0
                         8 6  +0.003   12  -0.015  -0.016  -0.015  -0.015  19  35      28
                                       15
                                                                                       32
                                                                               45
                                                                          24
          P.04-011  E-LBHZ  10  -0.013  19  0      -0.018  -0.018  -0.018  29  55      40  6   4.5  7.5                                                                                                          P.04-011
                                       21
                                                                                       42
                                                                          30
                                                                               57
                        12
                                                   0
                                                           0
                                                                   0
            Cross Roller    Guides  E-LBHM  16  +0.003   (Double)  28  -0.018  -0.021  -0.021  -0.021  37  112  ±0.6  48  8  5.5  9                                                                               Guides  Cross Roller
                 E-LBH
                                       23
                        13
                                                                                       43
                                                                               61
                                                                          32
                                  UU
                                                                               70
                                 (Single)
                        20
                                                                               80
                                                                          42
                                                                                       54
                                       32
                                  LUU
                                           0
                                                                   0
                                                           0
                                                   0
                                                                                       62
                                       40
                                                                          59
                        25
                            -0.015
                                           -0.021
                                                                          64
                                                                                       74
                                                                          70
                                                                              135
                                                                                       82
                                       52
                        35
                                                           0
                                                                   0
                                                   0
                                           0
          P.04-039  E-LBH  30  +0.003   45  -0.028  -0.03  -0.025  -0.028  100  123    116  10  6.6  11                                                                                                          P.04-039
                                                                              151
                                       60
                                                                          80
                                                                                       96
                        40
                 E-LBHM
                            -0.016
            Linear Shafts /     Bushings  Ordering  Part Number (1Type · 2dr · 3Length)  -0.028  -0.03                                                                                                            Bushings  Linear Shafts /
                                                                                           13
                                                                                                    14
                                                                                                9
                                           0
                                                                   0
                                                   0
                                                           0
                                       80
                        50
                                                                              192
                                           -0.03
                                                   -0.032
                  Example
                                   E-LBH20LUU
          P.04-043                   Eccentricity   Perpendicularity  Basic Load Rating  Basic Load Rating   Mass (g)  Double Type                                                                               P.04-043
                                               Rows
                                                               C (Dynamic) N
                                                                           Co (Static) N
                   2dr    t  A   F  Single  Double  of balls  Single  Double  Single  Double  Single  Double  Single Double  Allowable Static Moment
             Ball Splines  5 6 8  3.3  17  -  0.02  0.028  4  0.02  0.028  167  324  206  529  14  28 -  1.38                                                                                                      Ball Splines
                                                                                                (N·m)
                                                                                 -
                                           -
                                                                      -
                                                           -
                                                                          265
                                                                                     21
                                                                206
                                                                                                2.18
                             20
                                                                                         47
                                                                265
                                                                                     33
                                                                          380
                             24
                                                                                                4.31
                                                                     431
                                                                                784
                                                                                         90
                                                                          598
                                                                     657
                                                                                                10.9
                                                                                     68
                             32
                                                                412
                    12
                                                                                1200
          P.04-107  10   4.1  29     0.024  0.03    0.024  0.03  372  588  549  1100  64  102   7.24                                                                                                             P.04-107
                    13       33  22                             510  1230  1180  1570  112  123  11.6
                                                                                     81
                                                                          784
                                                                     813
                                                                                                19.7
                    16
                                                                775
                                                                                2350
                             31
                                                                                         182
            Oil Free    Bushings  20  5.1  36  24  0.03  0.04  5  0.03  0.04  1570  1400  1370  2740  167  247  26.8                                                                                              Bushings  Oil Free
                                                                882
                                                                                         525
                                                                                                43.4
                                 32
                                                                                     325
                             40
                                                                     1560
                    25
                                                                980
                                                                          1570
                                                                                3140
                                                                                         645
                                                                                                82.8
                    30
                             49
                                                                          2740
                                                                     2490
                                 35
                                                                                     388
                                                                                5490
                         6.1
                                                                                6270
                                                                                         945
                                                                                     575
                                                                          4020
                                 45
                    40
                                                               2160
                                                                                8040
                                                                                     913
                                                                                                 147
                             64
                                                                     3430
          P.04-126  35   8.1  55  38  0.04  0.045  6  0.04  0.045  1670  2650  3140  15900  2037  1423  110                                                                                                      P.04-126
                                 62
                                                                     6080
                                                                                                 397
                                                                          7940
                                                               3820
                    50
                             76
                                                                                         3437
            Shaft Supports /    Collars  How to search  1  Search on MISUMI official website    2  Step 1  Step 2   Select Economy series                                                                         Collars  Shaft Supports /
                  on website
                                                               flanged bushing
                                                                                      # MISUMI
                                 E-LBHZ
                         By Type
                                                    By Keyword
          P.04-144               Search on MISUMI official website and get your product  # Only MISUMI Economy series                                                                                            P.04-144
          04-085                 Linear Shafts / Bushings                                                                                                                                                      04-086
   465   466   467   468   469   470   471   472   473   474   475