Page 466 - MiSUMi 2025
P. 466

Round Flanged Linear Bushings, Single /

                       Double / Opposite Counterbored Hole




                                                                   Case         Ball  Retainer  Ambient  Accessory: Seal
                                              Counterbored  Type  M   H   S Surface   M   M   Operating
                                                           Material  Hardness  Treatment  Material  Material  Temp  M Material
                                               Opposite   E-LBFZ
                                              counterbored                -
                                                                                                  Nitrile
                                                    E-LBF  Equivalent   58HRC~  Equivalent   Resin  -20~80°C  Rubber
                                                           to SUJ2
                                                                               to SUJ2
                                              Standard                  Electroless
                                                    E-LBFM             Nickel Plating
                                             E  Stainless Steel Linear Bushings of the same shape (representative Type: E-LBFS) are available on our website.


                   Single                        Double
                                     Opposite                        Opposite
                     Mounting       counterbored   Mounting         counterbored
                     Direction     Mounting Direction  Direction   Mounting Direction
                                                                                            4-Mounting Holes
                                                                                             2-Mounting Holes 4-Mounting Holes
                            t       t               4-Mounting Holes  t t   4-Mounting Holes 4-Mounting Holes  4-Mounting Holes 2-Mounting Holes  4-Mounting Holes  4-Mounting Holes
                                                                                                                    4-Mounting Holes
                                                           t
                                                                                                                                    2-Mounting Holes
                                  d   d1                          d    d d1
                               d                              d
                          d1                            d1       d1
                                                 2dr                        2dr       2dr  2dr  2dr   2dr  2dr     2dr 2dr        2dr 2dr         2dr
                        H                D            H        H               D  D                A              A         A             A  A            A
           4                                                                     W                          W           W                                                                                         4
           Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  EFor the opposite counterbored type, the product can be mounted from the reverse side.    L T  P.C.D.  P.C.D.  P.C.D.  D+6/8/10 P.C.D.  D+6  D+6/8/10  D+6/8/10 *  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                            T
                                                           T
                                                     P.C.D.
                                                                                            P.C.D.
                                                                                                                                   F
                                                                                                                                                   F
                                                                                                           F
                                 L
                                                                        L
                                                                                           D+6
                                                                                                              *
                                                                                                                                   D+6 *
                 E Resin retainers are available in black and yellow, with the same performance. Please feel free to use.
                          Part Number
                                                Single    O.D. D / Tolerance  Double    Overall Length L  H  T  d  d1
                                                      Double
                                                              Single
                   1Type  2dr  Tolerance  3Length  No Surface  No Surface  With Surface  With Surface  Single  Double Tolerance
            Linear    Guides  6            12   0      -0.016    -0.015    -0.015    19  35  ±0.3  28  5  3.5  6                                                                                                  Guides  Linear
                                               Treatment
                                                     Treatment
                                                             Treatment
                                                                    Treatment
                                                       0
                                                                     0
                                                              0
                           8
                                           19
                                                                           29
                                                                                55
                           10  +0.003      15   -0.015                     24   45       32
                                                                                         40
                                                              0
                                                       0
                                                                     0
          P.04-011  E-LBFZ  12  -0.013  UU  21  -0.018    -0.018    -0.018    -0.018    30  57  42  6  4.5  7.5                                                                                                  P.04-011
                                                0
                   E-LBF
                                                                                         43
                           13
                                                                                61
                                           23
                                                                           32
            Cross Roller    Guides  20  +0.003   (Double)  32  -0.021    -0.021    -0.021    -0.021    42  112  ±0.6  54  10 8  5.5  11                                                                           Guides  Cross Roller
                   E-LBFM
                                                                                         48
                                                                                70
                           16
                                                                           37
                                           28
                                     (Single)
                                                                                80
                                      LUU
                                                                                                     9
                                                       0
                                                                     0
                                                              0
                                                0
                           25
                                           40
                                                                                         62
                                                                           59
                               -0.015
                                           45
                                                                                123
                                                                                         74
                                                                           64
                           30
                                                                                                 6.6
                                                                           70
                                                                                         82
                                                                     0
                                                       0
                                                0
                                                              0
                                                                                151
                                           60
                                                                           80
                           40
                                                                                         96
          P.04-039  E-LBF  35  +0.003      52   -0.028      -0.03       -0.025      -0.028      100  135  116  13  9  14                                                                                         P.04-039
                               -0.016
                   E-LBFM
                                                       0
                                                0
                                                              0
                                                                     0
                           50
                                                                                192
                                           80
            Linear Shafts /     Bushings  Ordering  Part Number (1Type · 2dr · 3Length)                                                                                                                           Bushings  Linear Shafts /
                                                                    -0.03
                                                -0.03
                                                       -0.032
                                                             -0.028
                  Example
                                   E-LBF20LUU
          P.04-043                  Eccentricity  Rows    Perpendicularity  Basic Load Rating   Basic Load Rating    Mass (g)  Double Type                                                                       P.04-043
                                                                                                 Allowable
                                                                           Co (Static) N
                                                               C (Dynamic) N
                   2dr    t  P.C.D.  Single  Double  of balls  Single  Double  Single  Double  Single  Double  Single  Double  Static Moment
             Ball Splines  10  3.1  20  0.028  4         0.028  206  324   265  1100   24   31    2.18                                                                                                             Ball Splines
                                                                                                  (N·m)
                    6
                                                                                 529
                                                                                                  4.31
                                                                                            51
                    8
                                                                                 784
                              24
                                                                                       37
                                                                           380
                                                                265
                                                                     431
                                                                     588
                              29
                                                                                                  7.24
                                                                372
                                                                           549
                                                                                       72
                                                                                            98
                                                                                       88
                                                                     813
                                                                510
                                                                                            130
                                                                                1570
                              33
          P.04-107  12   4.1  32   0.024  0.03      0.024  0.03  412  657  598  1200   76   110   10.9                                                                                                           P.04-107
                                                                                                  11.6
                                                                           784
                    13
                    16        38               5                775  1230  1180  2350  120  190   19.7
                                                                     1400
                                                                882
                                                                                            260
                                                                                      180
                                                                                                  26.8
                                                                                2740
                              43
                    20
                                                                           1370
            Oil Free    Bushings  25  5.1  51  0.03  0.04  6  0.03  0.04  1570  1560  1570  3140  340  1020  43.4                                                                                                 Bushings  Oil Free
                                                                                            540
                                                                980
                                                                     2490
                    30
                              60
                                                                                                  82.8
                                                                           2740
                                                                                5490
                                                                                            680
                                                                                      470
                         6.1
                                                                                                  110
                                                                     2650
                                                                                6270
                                                                                      650
                                                               1670
                                                                           3140
                    35
                              67
                                                                                8040
                    40
                                                               3820
                              98
                                                                           7940
                                                                                            3600
                                                                                                  397
                                                                                      2200
                                                                     6080
                    50   8.1  78   0.04  0.045      0.04  0.045  2160  3430  4020  15900  1060  1570  147
          P.04-126                                                                                                                                                                                               P.04-126
            Shaft Supports /    Collars  How to search  1  Search on MISUMI official website    2  Step 1  Step 2   Select Economy series                                                                         Collars  Shaft Supports /
                  on website
                                                               flanged bushing
                                 E-LBFZ
                                                                                      # MISUMI
                         By Type
                                                    By Keyword
          P.04-144               Search on MISUMI official website and get your product  # Only MISUMI Economy series                                                                                            P.04-144
          04-081                 Linear Shafts / Bushings                                                                                                                                                      04-082
   461   462   463   464   465   466   467   468   469   470   471