Page 469 - MiSUMi 2025
P. 469

Square Flanged Linear Bushings, Medium





                                                                  Case         Ball  Retainer  Ambient  Accessory: Seal
                                                  Type      M     H   S Surface   M   M   Operating
                                                          Material  Hardness  Treatment  Material  Material  Temp  M Material
                                             E-LBK##DUU                  -
                                                          Equivalent         Equivalent
                                                          to SUJ2  58HRC~  Electroless   to SUJ2  Resin  -20~80°C  Nitrile Rubber
                                             E-LBK##DMUU              Nickel Plating






                                     Mounting
                                     Direction

                                          t                              4-Mounting Holes
                                             d
                                        d1                        W         2dr

                                                          D
                                      H
 4                                        T      L                       P.C.D.                            4
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  E Resin retainers are available in black and yellow, with the same performance. Please feel free to use.  Eccentricity  Rows    Mass   Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /




                           Part Number
                                            O.D. D / Tolerance
                                                        Overall Length L
                                                                      d
                                                No
                                                                           t
                                                    With
                                                                 H
                                               Surface   Surface
                           2dr
                  1Type
                                                                                 22
                                                                              20
                           6    Tolerance  3Length  12  Treatment Treatment  29  Tolerance  28  T 5  3.5  d1 6  3.1  P.C.D. W  (maximum) of balls  Perpendicularity  (g)
                                                                                                     21
                                                    0
                                               0
 Linear    Guides          10 8             15  -0.013  -0.018  37  32        24  25      4    0.018  39   Guides  Linear
                                                                                 30
                                            19
                                                                                                     65
                                                                              29
                                                                 40
                                                    0
                                               0
                                 0
                           12   -0.012  DUU   21  -0.016  -0.023  47  42      32  32  0.018          69
                                     (No Surface                   6  4.5 7.5 4.1
                                     Treatment)
 P.04-011         E-LBK    16        (Electroless   28  -0.018  -0.025  56  ±0.4  48  38  37  5  0.02  132  P.04-011
                                                    0
                                               0
                                     DMUU
 Cross Roller    Guides    20   -0.015  Plating)  32  -0.021  -0.028  65  54  8  5.5  9  5.1  43  42  0.025  6  0.025  197  Guides  Cross Roller
                                      Nickel
                                 0
                                                                 62
                                                                                                    440
                           25
                                                        83
                                            40
                                                                              51
                                                                                 50
                                                    0
                                               0
                                 0
                                            45
                           30
                                -0.018
 P.04-039        Ordering  Part Number (1Type · 2dr · 3Length)  90  74  10 6.6 11 6.1  60  58       481   P.04-039
 Linear Shafts /     Bushings  Example  E-LBK10DUU                                                         Bushings  Linear Shafts /
                               Basic Load Rating
                                                Moment
 P.04-043            dr 6  C (Dynamic) N  Co (Static) N  Allowable Static                                 P.04-043
                                                 (N·m)
                                        310
                                                  1.42
                              226
 Ball Splines        10 8     310       452       2.12                                                     Ball Splines
                                                  4.37
                              508
                                        718
                     12
                              634
                                        814
                                                  6.2
 P.04-107            16       1164      1448      13.1                                                    P.04-107
                     20       1554      2068      18.3
                     25
                              1725
                                                  25.3
                                        3068
 Oil Free    Bushings  30     2440      3974      42.7                                                     Bushings  Oil Free
 P.04-126                                                                                                 P.04-126
 Shaft Supports /    Collars  How to search  1  Search on MISUMI official website    2  Step 1  Step 2   Select Economy series  Collars  Shaft Supports /
                  on website
                                 E-LBK
                                                                                      # MISUMI
                                                               flanged bushing
                         By Type
                                                    By Keyword
 P.04-144                        Search on MISUMI official website and get your product  # Only MISUMI Economy series  P.04-144
 04-083                                                    Linear Shafts / Bushings                     04-084
   464   465   466   467   468   469   470   471   472   473   474