Page 467 - MiSUMi 2025
P. 467

Round Flanged Linear Bushings, Medium





                                                                  Case         Ball  Retainer  Ambient  Accessory: Seal
                                                  Type            H   S Surface   M   M   Operating
                                                         M Material                             M Material
                                                                Hardness  Treatment  Material  Material  Temp
                                             E-LBF##DUU                  -
                                                          Equivalent         Equivalent
                                                          to SUJ2  58HRC~  Electroless   to SUJ2  Resin  -20~80°C  Nitrile Rubber
                                             E-LBF##DMUU              Nickel Plating






                                        Mounting
                                        Direction

                                             t                        4-Mounting Holes       4-Mounting Holes  2-Mounting Holes  4-Mounting Holes
                                                d
                                           d1                            2dr            W         2dr             2dr
                                                                                                                                  2dr
                                                            D                                          A             A
                                         H
 4                                                                                                         4
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  E Resin retainers are available in black and yellow, with the same performance. Please feel free to use.  P.C.D.  P.C.D.  Oil Free Bushings  Linear Bushing / Ball Splines /    D+6  D+6
                                             T
                                                                                                                            F
                                                   L



                                            O.D. D / Tolerance
                          Part Number
                                                            L
                                                                                                             Linear Guides / Linear Shafts /
                                                     With
                                               No   Surface    Overall Length   H  T  d  d1  t  P.C.D.  Eccentricity   Rows    Perpendicularity  Mass
                                                                                   (maximum) of balls
                                                                                                     (g)
 Linear    Guides         6                12  Treatment Treatment  29  28     20                    27    Guides  Linear
                   1Type
                                              Surface
                          2dr
                                                            Tolerance
                              Tolerance
                                   3Length
                                               0
                                                    0
                          8                15  -0.013  -0.018  37  32  5  3.5  6  3.1  24  4   0.018  47
 P.04-011                 10  -0.012  DUU   19  -0.016  -0.023  47  40  6  4.5 7.5 4.1  29  0.018    85   P.04-011
                              0
                                               0
                                                    0
                                                                                                     89
                                                                               32
                                                                  42
                          12
                                           21
 Cross Roller    Guides  E-LBF  16  0  Nickel Plating)  28  -0.018  -0.025  56  ±0.4  48  38  5  0.02  157  Guides  Cross Roller
                                   (No Surface
                                   Treatment)
                                                    0
                                               0
                                    DMUU
                                   (Electroless
                                                                               43
                                                          65
                                                                  54
                                                                                                    232
                                           32
                          20
                                                                          9
                                                                            5.1
                                                                     8
                                                                       5.5
                                                    0
                                               0
 P.04-039                 25  -0.015       40  -0.021  -0.028  83  62  10 6.6 11 6.1  51  0.025  6  0.025  479  P.04-039
                              0
                          30
                                                                                                    559
                                                          90
                                                                  74
                                                                               60
 Linear Shafts /     Bushings  Ordering  Part Number (1Type · 2dr · 3Length)                               Bushings  Linear Shafts /
                                           45
                              -0.018
                                   E-LBF10DUU
 P.04-043        Example       Basic Load Rating  Allowable Static                                        P.04-043
 Ball Splines        dr 6  C (Dynamic) N  Co (Static) N  Moment                                            Ball Splines
                                                 (N·m)
                                        310
                              226
                                                 1.42
 P.04-107            10 8     310       452      2.12                                                     P.04-107
                              508
                                        718
                                                 4.37
                              634
                                                  6.2
                                        814
                     12
 Oil Free    Bushings  16     1164      1448     13.1                                                      Bushings  Oil Free
                     20
                                                 18.3
                                        2068
                              1554
                                                 42.7
                                        3974
                              2440
                     30
 P.04-126            25       1725      3068     25.3                                                     P.04-126
 Shaft Supports /    Collars  How to search  1  Search on MISUMI official website    2  Step 1  Step 2   Select Economy series  Collars  Shaft Supports /
                  on website
                                                               flanged bushing
                                 E-LBF
                                                                                      # MISUMI
                                                    By Keyword
                         By Type
 P.04-144                        Search on MISUMI official website and get your product  # Only MISUMI Economy series  P.04-144
 04-081                                                    Linear Shafts / Bushings                     04-082
   462   463   464   465   466   467   468   469   470   471   472