Page 473 - MiSUMi 2025
P. 473

Round Flanged Linear Bushings with Pilot, Medium





                                                       Case           Ball   Retainer  Ambient   Accessory: Seal
                                                             S Surface              Operating
                                              M Material H Hardness  M Material  M Material   M Material
                                                             Treatment               Temp
                                              Equivalent to   58HRC~  Electroless   Equivalent to   Resin  -20~80°C  Nitrile Rubber
                                                SUJ2        Nickel Plating  SUJ2








                                                 Mounting
                                                 Direction
                                                   t                4-Mounting Holes     4-Mounting Holes  2-Mounting Holes  4-Mounting Holes
                                                      d1
                                                                       2dr                    2dr              2dr             2dr
                                                d
                                           H  D                                                      A               A
 4                                              l  T  L             P.C.D.           W     P.C.D.          4              D+6
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  E Resin retainers are available in black and yellow, with the same performance. Please feel free to use.  D+6 Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                                                                                                                           F




                          Part Number
                             2dr
                                                                                 (maximum) of balls
                                                                                                     (g)
                  1Type
                              Tolerance  3Length  O.D. D  Overall Length L  L  H  T  d  d1  t  P.C.D.  Eccentricity Rows    Perpendicularity  Mass
                                             Tolerance
                                                       Tolerance
 Linear    Guides         10    0         12  -0.021  29     5  28  5  3.5  6  3.1  20  0.03  4      27    Guides  Linear
                          6
                                               0
                                                                                                     47
                                                                             24
                                                    37
                          8
                                                               32
                                          15
                                                                                                     85
                                          19
                                                                             29
                                                               40
                                               0
                  E-LBFP  12   -0.01  DMUU  21  -0.023  47  ±0.3  6  42  6  4.5 7.5 4.1  32    0.04  89
 P.04-011                 16    0         28   0    56       8  48  8  5.5  9  5.1  38   5          157   P.04-011
                                                    65
                                          32
                                                                             43
                                                                                                    232
                                                               54
                          20
 Cross Roller    Guides   25   -0.012     40  -0.028  83     10  62  10 6.6 11 6.1  51  0.038  6    481    Guides  Cross Roller
                          30
                                                    90
                                                                                                    560
                                                                             60
                                                               74
                                          45
                  Example
                                  E-LBFP30DMUU
 P.04-039        Ordering  Part Number (1Type · 2dr · 3Length)                                            P.04-039
 Linear Shafts /     Bushings  dr 6  C (Dynamic) N  Co (Static) N  Allowable Static                        Bushings  Linear Shafts /
                               Basic Load Rating
                                                Moment
                                                 (N·m)
                                        310
                              226
                                                  1.42
 P.04-043            10 8     310       452       2.12                                                    P.04-043
                                        718
                              508
                                                  4.37
 Ball Splines        16       1164      1448      13.1                                                     Ball Splines
                     12
                                        814
                                                  6.2
                              634
                                                  18.3
                              1554
                                        2068
                     20
 P.04-107            25       1725      3068      25.3                                                    P.04-107
                                        3974
                     30
                                                  42.7
                              2440
 Oil Free    Bushings                                                                                      Bushings  Oil Free
 P.04-126                                                                                                 P.04-126
 Shaft Supports /    Collars  How to search  1  Search on MISUMI official website    2  Step 1  Step 2   Select Economy series  Collars  Shaft Supports /
                  on website
                                 E-LBFP
                                                               flanged bushing with pilot
                                                                                      # MISUMI
                                                    By Keyword
                         By Type
 P.04-144                        Search on MISUMI official website and get your product  # Only MISUMI Economy series  P.04-144
 04-087                                                    Linear Shafts / Bushings                     04-088
   468   469   470   471   472   473   474   475   476   477   478