Page 580 - MiSUMi 2025
P. 580

DC24V Cooling Fans /

                       EC220V (AC/DC Universal) Cooling Fans
            Cable   Carriers

                 QDC24V
                                                             A1±0.5
          P.05-006                                           C1±0.3         B1±0.5
            Robot Cables  (Machinery Cables)



                                                                                       Protective Cover: Iron
          P.05-015                                 A1±0.5  C1±0.3                 Material : Fan, Filter: PBT
                                                                                       (Zinc Plated)
                                                                                  Lead Wire Equivalent to UL 1007
            Network Cables /  Cables for Signals                                  PIN1: Black Lead Wire (-)
                                                                                  PIN2: Red Lead Wire (+)
                                                                                  PIN3: White Lead Wire (Stop Output)
          P.05-021            Part Number                                 Mounting Hole  Length: 300±10 (mm)
            Heat Shrink Tubes /   Fans  Single Fan   (Fan+Filter+Protective Cover)  Voltage   Current    mm  mm  Pitch    Length    Environment   Certification
                                                                                   Lead
                                                                                         Operating
                                                    Rated   Rated   Width   Thickness
                                                                                   Wire
                                                                     B1
                                                               A1
                                     Set Product
                                                                             C1
                                                                                           °C
                                                           A
                                                      V
                                                                             mm
                                                                                    mm
                                                                             32
          P.05-025  E-4010D24-F  E-4010D24-F-SET          0.05  40   10     71.5
                 E-6025D24-F
                                 E-6025D24-F-SET
                                                               60
                                                          0.1
                                                                     25
                                                                             50
            Network Communication /  Switching Hubs  E-9225D24-F  E-9225D24-F-SET  DC24  0.15  92  25  82.5  300  -10°C~70°C  CE
                 E-8025D24-F
                                 E-8025D24-F-SET
                                                               80
                                                          0.15
                                                                     25
                 E-9238D24-RF
                                 E-9238D24-RF-SET
                                                                     38
                                                               92
                                                          0.82
                                                                            82.5
                                                          0.2
                                 E-1225D24-RF-SET
          P.05-035  E-1225D24-SRF  E-1225D24-SRF-SET      0.15  120  25     105
                 E-1225D24-RF
                                                               120
                                                                     25
                                                                            105
                                                          0.2
                                 E-1238D24-SRF-SET
                 E-1238D24-SRF
                                                               120
                                                                            105
                                                                     38
            Other New   Products  Note: For detailed dimensions and performance parameters, please visit MISUMI official website.
                 E-1238D24-RF
                                 E-1238D24-RF-SET
                                                          0.15
                                                                            105
                                                                     38
                                                               120
                            Part Number
          P.05-040  Ordering  E-1238D24-RF
                  Example
           5     QEC220V
            Cable Carriers / Cables / Heat Shrink Tubes /    Fans / Network & Communication  A1±0.5  B1±0.5
                                                               C1±0.3
                                                   A1±0.5  C1±0.3
                                                                                    Material : Fan, Filter: PBT
                                                                                         Protective Cover: Iron
                                                                                         (Zinc Plated)
                                                                                    Lead Wire Equivalent to UL 1007
                                                                                    PIN1: Black
                                                                                    PIN2: Black
                                                                                    Length: 300±10 (mm)
                             Part Number           Rated    Rated    Width  Thickness    Mounting Hole   Lead   Operating
                                                                                Pitch
                                                                                         Wire
                                                                       B1
                                                                A1
                                   Set Product
                                                                                 C1
                   Single Fan   (Fan+Filter+Protective Cover)  Voltage   Current    mm  mm  mm  Length    Environment
                                                    V
                                                                                                 °C
                                                           A
                                                                                         mm
                  E-8025A220     E-8025A220-SET          0.015   80    25       71.5
                  E-1225A220     E-1225A220-SET    220V   0.04  120    25       105      300  -10°C~70°C
                  E-1238A220     E-1238A220-SET           0.05  120    38       105
                 Note: For detailed dimensions and performance parameters, please visit MISUMI official website.
                 Ordering   Part Number
                  Example    E-1238A220
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-4010D24-F        2          cooling fan            # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          05-033                 Heat Shrink Tubes / Fans
   575   576   577   578   579   580   581   582   583   584   585