Page 577 - MiSUMi 2025
P. 577

Heat Shrink Tubes, PTFE with 260°C Heat Resistance /

                       Fluororubber with 200°C Heat Resistance



                 QPTFE                                                                                     Carriers  Cable
                                                                              M Material                  P.05-006
                                                                                Body
                                                                        Polytetrafluoroethylene (PTFE)     (Machinery Cables)  Robot Cables
                                                                                 L
                                                                                                 d
                                                                                                          P.05-015
                                                                   D
                                                                                            h
                                                                         H                                 Cables for Signals  Network Cables /
                                                             Before Shrinkage (mm)   After Shrinkage (mm)
                     1Type      2Specifications  Packing Length
                                                            I.D. D  Wall Thickness H  I.D. d  Wall Thickness h
                                     1                     1.0±0.20                0.6                    P.05-021
                                     2                     2.0±0.20   0.10±0.05    1.2       0.15±0.05
                                     3                     3.0±0.20                1.8
                                     4          100 m/roll  4.0±0.30               2.4       0.20±0.05     Fans  Heat Shrink Tubes /
                                     5                     5.0±0.30                 3
                   MTUBE-TFE         6 7                   6.0±0.30                3.5
                                                           7.0±0.30
                                                                                    4
                                     8                     8.0±0.30   0.15±0.05    4.7                    P.05-025
                                     9                     9.0±0.30                5.3       0.25±0.05
                                     10          50 m/roll  10.0±0.30               6
                                     12                    12.0±0.40                7                      Switching Hubs  Network Communication /
                                     15                    15.0±0.50               8.6
                 Ordering  Part Number (1Type)  -  2Specifications                                        P.05-035
                  Example     MTUBE-TFE     -      5

                 QFluororubber                                                                             Products  Other New
                                                                              M Material
                                                                                Body                      P.05-040
                                                                             Fluororubber                  5
                                                                                 L
                                                                                                d
                                                                  D
                                                                                           h               Fans / Network & Communication  Cable Carriers / Cables / Heat Shrink Tubes /
                                                                                 H
                                                             Before Shrinkage (mm)   After Shrinkage (mm)
                     1Type      2Specifications  Packing Length
                                                            I.D. D  Wall Thickness H  I.D. d  Wall Thickness h
                                     2.4                    ≥2.4        0.35       ≤1.2      0.70±0.2
                                     3.2        100 m/roll  ≥3.2        0.40       ≤1.6      0.76±0.2
                   MTUBE-VT          4.8                    ≥4.8        0.50       ≤2.4
                                                            ≥6.4
                                     6.4
                                                                                   ≤3.2
                                                                        0.50
                                     9.5         50 m/roll  ≥9.5        0.55       ≤4.8      0.89±0.2
                                    12.7         25 m/roll  ≥12.7       0.60       ≤6.4
                 Ordering  Part Number (1Type)  -  2Specifications
                  Example     MTUBE-VT      -     6.4
                 Example of Heat Shrink Tube Specification Selection
                    Terminal O.D  Wire O.D.  Heat Shrink Tube Selection (For Wires)  Heat Shrink Tube Selection (For Crimp Terminals)
                                           Wire            Applicable Heat   Wire   Terminal   Applicable Heat
                                          Section   Wire O.D.    Shrink Tube I.D.   Section   O.D.    Shrink Tube I.D.
                                           Area    (φmm)  (Before Shrinkage)    Area     (Before Shrinkage)
                                           (mm ) 2            (φmm)       (mm )   (φmm)      (φmm)
                                                                             2
                                    Wire
                         Crimp Terminal    0.75     2.8        3.0         0.75    3.0         3.2
                                           1.25     3.0        3.2         1.25    3.2         3.4
                                            2.0     3.4        3.6         2.0     3.9         4.0
                                            3.5     4.0        4.2         3.5     5.0         5.1
                                            5.5     5.0        5.1         5.5     5.4         5.5
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  MTUBE-TFE          2          heat resistant shrink tube  # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

                                                          Heat Shrink Tubes / Fans                      05-030
   572   573   574   575   576   577   578   579   580   581   582