Page 573 - MiSUMi 2025
P. 573

Heat Shrink Tubes, Shrinkage2:1 Flame Retardant,

 Economy series  Product Overview
 Heat Shrink Tubes     Standard Wall / Ultra-Thin Wall


                 QStandard Wall                                                                            Carriers  Cable
 Economy series - Heat Shrink Tubes                                           M Material                  P.05-006
                                                                                Body
                                                                              Polyolefin                   (Machinery Cables)  Robot Cables
 High toughness and bending resistance                                           L
                                                                                                d
 Heat resistant and not prone to melting                           D                                      P.05-015
                                                                                           h
                                                                        H
 Excellent resistance to dust and water                                                                    Cables for Signals  Network Cables /
                                                                 Before Shrinkage (mm)  After Shrinkage (mm)
                    1Type      2Color   3Specifications Packing Length
                                                                I.D. D  Wall Thickness H  I.D. d  Wall Thickness h
                                            0.6                0.9±0.2              ≤0.40    0.28±0.06    P.05-021
                                            0.8                1.1±0.2   0.15±0.03  ≤0.50    0.30±0.06
                                             1                 1.5±0.2   0.18±0.03  ≤0.65    0.36±0.08
                                             2                 2.5±0.2   0.20±0.04  ≤1.00    0.40±0.08     Fans  Heat Shrink Tubes /
                                             3                 3.5±0.2              ≤1.50
                                             4        100 m/roll  4.7±0.2           ≤2.00
                                 B           5                 5.5±0.2   0.25±0.04  ≤2.50    0.50±0.08    P.05-025
                                (Black)      6                 6.5±0.2              ≤3.00
                    MTUBE                    7                 7.5±0.3   0.28±0.04  ≤3.50    0.55±0.08
                                 T           8                 8.5±0.3              ≤4.00
 QRange of Products & Features  (Transparent)  9               9.5±0.3              ≤4.50                  Switching Hubs  Network Communication /
                                            10                 10.5±0.3  0.30±0.05  ≤5.00    0.60±0.10
                                            11                 11.5±0.3             ≤5.50
 Thin-Wall (Standard) Tubes  Thick-Wall Tubes  Heat Resistant Tubes  12  12.5±0.3   ≤6.00                 P.05-035
                                            15        50 m/roll  15.5±0.4           ≤7.50
 Flame Retardant Tubes / Ultra-Thin Tubes /   3:1 Thick-Wall Tubes /   High Temperature Adhesive 120°C /   20  22.0±0.5  0.40±0.08  ≤10.00  0.75±0.10
 Low Temp 90°C Tubes  4:1 Thick-Wall Tubes Capped  Fluororubber 200°C  30  31.5±1.0  0.50±0.10  ≤15.00  0.95±0.10  Products  Other New
 Ground Coloring Tubes / Printable Tubes  PTFE260°C  E T (transparent model) has no flame retardant function.
 Generic products on the market *  Generic products on the market *  Generic products on the market *  Ordering  Part Number (1Type)  -  2Color  -  3Specifications  P.05-040
                  Example
 Less tough, prone to breakage and aging  Easy ingression of water and moisture due to uneven hot melt adhesive  Easy to melt off due to inadequate fire rating  MTUBE  -  B  -  1  5
                 QUltra-thin Wall
                                                                              M Material
                                                                                Body                       Fans / Network & Communication  Cable Carriers / Cables / Heat Shrink Tubes /
                                                                              Polyolefin
 MISUMI Economy series  MISUMI Economy series  MISUMI Economy series             L
 Fast heat shrinkage  Excellent water resistance  High temperature resistance                    d
                                                                   D
 Highly   Hot melt                                                       H                  h
 tough  adhesive  Not prone
  and    evenly   to melting
 durable  applied   under heat                               Before Shrinkage (mm)   After Shrinkage (mm)
                     1Type
                                              Packing Length
                                2Specifications
                                                            I.D. D  Wall Thickness H  I.D. d  Wall Thickness h
                                     0.6                   0.9±0.2    0.10±0.03    ≤0.40
 * Generic products on the market are similar products randomly purchased by MISUMI from online or offline markets.
                                     0.8                   1.1±0.2    0.11±0.03    ≤0.50     0.20±0.10
                                     1                     1.5±0.2    0.12±0.03    ≤0.65
 QUsage Method                       2 3                   2.5±0.3    0.13±0.03    ≤1.00     0.22±0.10
                                                                      0.13±0.04
                                                           3.5±0.4
                                                                                   ≤1.50
                                                                                             0.28±0.10
                                     4          100 m/roll  4.5±0.4                ≤2.00     0.30±0.10
                                     5                     5.5±0.4                 ≤2.50
                                     6                     6.5±0.4                 ≤3.00
                   MTUBE-CB          7                     7.5±0.4    0.15±0.04    ≤3.50     0.32±0.10
 Before Heat Shrinkage               8                     8.5±0.5                 ≤4.00
                                     9                     9.5±0.5                 ≤4.50
                                     10                    10.5±0.5                ≤5.00     0.35±0.10
                                     11                    11.5±0.5   0.18±0.04    ≤5.50
                                     12                    12.5±0.5                ≤6.00     0.40±0.10
                                     15          50 m/roll  15.5±0.5  0.20±0.05    ≤7.50
 After Heat Shrinkage                20                    20.5±0.5   0.25±0.05   ≤10.00     0.45±0.10
                                     25                    25.5±0.5               ≤12.50
 Mount the Heat Shrink Tube   Heat it by a heat gun  Comparison before and
 onto the cable to be protected  after heat shrinkage   Ordering  Part Number (1Type)  -  2Specifications
 (left and right)  Example    MTUBE-CB      -      2
                                                          Heat Shrink Tubes / Fans                      05-026
   568   569   570   571   572   573   574   575   576   577   578