Page 574 - MiSUMi 2025
P. 574

Heat Shrink Tubes, Shrinkage 2:1 with Low Temp 90°C /

                       Shrinkage 3:1 Thick Wall, Adhesive Lined
            Cable   Carriers

                 QShrinkage 2:1
          P.05-006                                                            M Material
                                                                                Body
            Robot Cables  (Machinery Cables)                                  Polyolefin

                                                                                 L
          P.05-015                                                 D                             d
            Network Cables /  Cables for Signals             Before Shrinkage (mm)   After Shrinkage (mm)
                                                                                            h
                                                                         H

                                                            I.D. D
          P.05-021   1Type      2Specifications  Packing Length  1.5±0.3  Wall Thickness H  I.D. d  Wall Thickness h
                                                                                   0.6
                                                                                             0.33±0.06
                                     1
            Heat Shrink Tubes /   Fans  2 3 4              2.5±0.3    0.25±0.05    1.5       0.44±0.06
                                                                      0.20±0.05
                                                                                    1
                                                           3.5±0.3
                                                                                    2
                                                           4.5±0.3
          P.05-025                   5 6        100 m/roll  5.5±0.3   0.28±0.05    2.5       0.56±0.06
                                                                                    3
                                                           6.5±0.3
            Network Communication /  Switching Hubs  MTUBE-DW  7 8 9  7.6±0.3      3.5
                                                                                    4
                                                           8.6±0.3
                                                                                   4.5
                                                           9.6±0.3
                                                                                    5
          P.05-035                   10          50 m/roll  10.7±0.4  0.30±0.07    5.5       0.56±0.07
                                     11
                                                           11.7±0.4
                                     12
            Other New   Products     15                    12.7±0.4   0.35±0.08    7.5       0.69±0.08
                                                                                    6
                                                           15.7±0.5
                                                                                    10
                                                           21.0±0.5
                                     20
                                                                      0.40±0.10
                                                                                             0.77±0.10
          P.05-040  Ordering  Part Number (1Type)  -  2Specifications
                  Example
           5     QShrinkage 3:1  MTUBE-DW   -      4
            Cable Carriers / Cables / Heat Shrink Tubes /    Fans / Network & Communication  Polyolefin  M Material  Hot Melt Adhesive
                                                                                        Inner Layer
                                                                     Body
                                                                                 L
                                                                                                 d
                                                                   D
                                                                                            h
                                                                         H
                                                             Before Shrinkage (mm)   After Shrinkage (mm)
                     1Type      2Specifications  Packing Length
                                                            I.D. D  Wall Thickness H  I.D. d  Wall Thickness h
                                     1.6                   2.00±0.20  0.30±0.10    0.7       0.55±0.15
                                     2.4                   2.80±0.20  0.35±0.10    0.8       0.60±0.15
                                     3.2                   3.80±0.20  0.40±0.10    1.05      1.00±0.15
                                     4.8        100 m/roll  5.30±0.20              1.6       1.10±0.15
                   MTUBE-DB          6.4                   7.30±0.30  0.45±0.10    2.1       1.15±0.15
                                     7.9                   8.30±0.30  0.50±0.15    2.7       1.30±0.20
                                     9.5                  10.30±0.30  0.55±0.15    3.1       1.35±0.20
                                    12.7         50 m/roll  13.30±0.30  0.60±0.15  4.2       1.60±0.20
                                    25.4         25 m/roll  26.00±0.50  0.75±0.18  8.4       2.05±0.25
                 Ordering  Part Number (1Type)  -  2Specifications
                  Example     MTUBE-DB      -     3.2

                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  MTUBE-DW           2          heat shrink tube       # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          05-027                 Heat Shrink Tubes / Fans
   569   570   571   572   573   574   575   576   577   578   579