Page 571 - MiSUMi 2025
P. 571

Cables for Sensor Signals, 30V, Non-Shielded /

 Economy series   Product Overview
 Cables for Signals    Cables for Signals, Shielded, Twisted, 30V


                 QCables for Sensor Signals                                                                Carriers  Cable
 Economy series                                                    Conductor  M Material Sheath and Insulation  P.05-006


 Cables for Signals                                                 Copper                 PVC             (Machinery Cables)  Robot Cables


                                                                                                          P.05-015
 Suitable for low voltage devices,
 sensors         * The above is a 4-core cross-sectional view                                              Cables for Signals  Network Cables /
                                                 Part Number  3Conductor   AWG    4Number  5Length   Core Wire  Cable O.D.   Reference
                                                                    Size
                                                                                                   Mass
                                                     2Rated
 Tough Sheath                                  1Type  Voltage (V)  Cross Section   (AWG)  of Cores  (m)  Structure  (mm)  (kg/km)  P.05-021
                                                              (mm²)
                                                                           3                 2.6   10
                                                                           4                 2.8   12
 Thinner O.D.                                                 0.08   28    6                 3.2   16
                                      Paper                               10                 3.9   24      Fans  Heat Shrink Tubes /
                 Insulation           Tape                                 2                 3.2   14
                                                                           3                 3.3   17
 Sensor Cable-Specific Core Wire Color  Twisted pair shielded type  Copper   4               3.5   21     P.05-025
                                      Conductor
 against interference                                         0.2    24    6                 4.1   29
                                                                           8                 4.7   37
                                              C-AVVR   30                 10    100   Twisted  5.2  47
                    PVC                                                                                    Switching Hubs  Network Communication /
 QProduct Features  Sheath                                                14                 5.6   58
                                                                                             3.4
                                                                                                   18
                                                                           2
                                                                           3                 3.6   22
                                                                           4                 3.8   26     P.05-035
 Conductor  Sheath                                            0.3    22    6                 4.1   31
                                                                           8
 Stranded Conductor  O.D.  E  Cables for Sensor Signals                   10                 4.4   37
                                                                                                   49
                                                                                             5.3
 Max.
 99.99% Pure Copper  Ordinary PVC  25%  High strength PVC  E  100m whole roll orders  12     5.8   66      Products
 material  coating  E  Some part numbers are available in 1m              20                 7.1   102      Other New
 Conductivity   Smaller  increments. Please refer to MISUMI website.
 Ductility  Low stretch rate and much filler  High stretch rate and little filler  Ordering  Part Number (1Type · 2Rated Voltage)  -  3Conductor Cross Section  -  4Number of Cores  -  5Length
 Composite Stranded  Example        C-AVVR30          -          0.3        -       4        -   100      P.05-040
 Conductor  Large Outer Diameter  Small Diameter                                                           5
 Generic products  MISUMI Economy  QCables for Signals
 on the market *  series                                                      M Material
 * Generic products on the market are similar products randomly purchased by MISUMI from online or offline markets.  Conductor  Sheath and Insulation  Fans / Network & Communication  Cable Carriers / Cables / Heat Shrink Tubes /
                                                                    Copper                 PVC
 QProduct Type
 Series  Non-Shielded  Shielded Twisted Pair  * The above is a 2-core cross-sectional view
                                                           3
                                               Part Number  Conductor   AWG    4   Core    Number   Cable  Reference
                                                    2Rated   Cross   Size    Number of   5Length    Wire   of    O.D.    Mass
                                                                      Pairs
                                              1Type  Voltage    Section   (AWG)  (1P=2-core)  (m)  Structure  Cores  (mm)  (kg/km)
                                                     (V)  (mm²)
 Product Picture                                                       1P                2    3.1  15
                                                                       2P                4    4.1  27
                                                                       3P                6    4.3  31
                 Insulation           Copper               0.12  26    4P                8    4.7  36
                                      Conductor                        7P                14   5.5  49
                 Shielded                                              10P               20   7.2  82
                                                                       1P                2    3.4  19
                                                                       2P                4    4.8  35
 Core Number Range  2 to 20 Cores  2 to 20 Cores  PVC                  3P         Twisted    6  5  42
                                      Sheath  C-RVVP  30   0.2   24    4P    100   Pair  8    5.4  50
 Cross Section Range  0.08, 0.2, 0.3mm²  0.12, 0.2, 0.3mm²             5P                10   5.8  57
                                                                       10P               20   8    109
                                                                       1P                2    3.6  23
 Product Features  Similar color as Omron sensor cables  Shielding + twisted pair against interference  2P  4  5.2  42
                 E  Cables for Signals                     0.3   22    3P                6    5.4  51
                 E  100m whole roll orders                             4P                8    6.1  64
                 E  Some part numbers are available in 1m              10P               20   9    140
                  increments. Please refer to MISUMI website.  0.5  21  3P               6    7.3  85
                 Ordering  Part Number (1Type · 2Rated Voltage)  -  3Conductor Cross Section  -  4Number of Pairs  -  5Length
                  Example           C-RVVP30          -         0.12        -       1P       -   100
                                            Network Cables / Cables for Signals                         05-024
   566   567   568   569   570   571   572   573   574   575   576