Page 566 - MiSUMi 2025
P. 566

TRVV Non-Shielded Robot Cables 300V, High Flexibility

            Cable   Carriers

                                                                              M Material
          P.05-006                                                 Conductor              Sheath
                                                                                           PVC
                                                                    Copper
            Robot Cables  (Machinery Cables)


          P.05-015
            Network Cables /  Cables for Signals  * The above is a 4-core product



          P.05-021  E  10 million cycles Robot Cables for high speed motion
            Heat Shrink Tubes /   Fans  Part Number  Conductor   Number of   Length  AWG O.D.   Mass   Allowable   Conductor   Insulation    Max   Core Wire   O.D.   Insulation Wire   Sheath
                 E  100m whole roll orders
                                   3
                             2
                                                                                Conductor
                                                            Electrical Properties
                                                                                                   (PVC)
                                        4
                                              Cable  Reference
                                                                                               Core
                                                                                               O.D.
                            Cross
                                  Cores
                                                              Resistance   Properties   Voltage   Structure   approx.
                                                        Current
                                                                                                   (mm)
                                                                                          (mm)
                                 Structure)
                              2
                                                                                               (mm)
                            (mm )
          P.05-025  1Type   Section  (Twisted Pair  (m)  (mm)  (kg/km)  MAX A (30°C) Ω/km (20°C) MΩ/km (20°C) V/minute pcs/mm  (mm)  Thickness   approx.  Thickness
                                                   24
                                   2
                                                         5.8
                                               4.3
            Network Communication /  Switching Hubs  0.2  3 4 6  24  4.5  29  4.9  87.6    10    2000  41/0.08 0.59  0.3  1.19  0.9
                                                   33
                                               4.8
                                                         4.4
                                                   45
                                                         3.8
                                               5.5
                                   8
                                                         3.3
                                               6.7
                                                   66
          P.05-035                 10          6.2  57   3.5  or Less  or More
                                                         3
                                   12          6.8  111  2.5
                                                   74
            Other New   Products   2 3 4       4.5  28   7.2
                                   20
                                               8.2
                                                   34
                                               4.8
                                                         6.1
                                               5.1
                                                         5.4
                                                   40
          P.05-040                 5 6         5.5  48   4.9   63.2    10                           0.9
                                                   54
                                               5.9
                                                         4.7
           5                0.3    10       23  6.7  70  4.4  or Less  or More  2000  60/0.08 0.72  0.3  1.32
                                   8
                                                         4
                                                   81
                                               7.2
            Cable Carriers / Cables / Heat Shrink Tubes /    Fans / Network & Communication  E-GR1000-   16  100  8.1  113  10.2  0.9
                                               7.4
                                                   91
                                                         3.8
                                   12
                                                         3.4
                                                         3.2
                                               9.1
                                                   143
                                                                                                    1
                                   20
                   TRVV
                                               5
                                                   39
                                   2
                                               5.3
                                   3
                                                         8.6
                                                   45
                                   4
                                                   55
                                                         7.7
                                               5.7
                                                         6.7
                                                   77
                                               6.6
                                                                      10
                                                               34.4
                            0.5
                                               7.5
                                                         6.2
                                   8 5 6    20  6.1  66  7.4  or Less  or More  2000 108/0.08 0.96  0.3  1.56
                                                   98
                                   10          8.3  119  5.8
                                   12          8.6  134  5.4                                        1
                                   16          9.4  169  4.8
                                   20         10.6  212  4.5                                        1.1
                                   2           6   52   13.5
                                   3           6.3  65  11.3                                        0.9
                                   4           6.9  79  10.2
                                                                      10
                                                               21.8
                            0.75   6        18 8.3  115  9    or Less  or More  2000 7/23/0.08 1.35  0.35  2.05  1
                                   8           9.5  150  8.3
                                   9          10.1  163  5.7
                                   12         10.8  203  7.2                                        1.1
                 Ordering  Part Number (1Type)  -  2Cross Section  -  3Number of Core Wires  -  4Length
                  Example    E-GR1000-TRVV  -      0.2     -          4          -   100
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-GR1000-TRVV      2          robot cable            # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          05-019                 Robot Cables (Machinery Cables)
   561   562   563   564   565   566   567   568   569   570   571