Page 563 - MiSUMi 2025
P. 563

Econmy series   Product Overview  TRVV Non-Shielded Robot Cables 300V
 Machinery Cables


                                                                              M Material  Sheath           Carriers  Cable
                                                                   Conductor
 Economy series                                                     Copper                 PVC            P.05-006

 Machinery Cables                        Yellow     Green                                                  (Machinery Cables)  Robot Cables


                                               Red                                                        P.05-015
 Suitable for medium and low speed moving parts   Black
                                          White
 in equipment and short-stroke cable carriers                                                              Cables for Signals  Network Cables /
                 * The above is a 4-core cross-sectional view
 Tough Sheath    E  5 million cycles robot cables for low speed motion                                    P.05-021
                 E  100m whole roll orders
 Thinner O.D.         Conductor    3   4   AWG    Number   Cable   Reference   Allowable   Conductor   Insulation    Conductor  Insulation  Wire   Sheath
                                                        Electrical Properties
                        2
                                                                                             Core
                  1Type  Cross   Number  Length   Size    Twisting    of    O.D.    Mass    Current   Resistance   Properties    Max   Core Wire   O.D.    Thickness    O.D.   Thickness    Fans  Heat Shrink Tubes /
                       Section   of Cores  (m)  (AWG)  Structure Wire   (mm)  kg/km  MAX    Ω/km    MΩ/km    Voltage   Structure   approx.  Electroplating  (mm)  Material  approx.    (mm)  Material
                                          Cores
                       (mm 2 )                       A (30°C)  (20°C)  (20°C)  V/minute pcs/mm  (mm)  (mm)
                            2              2  4.3  24  5
                            3              3  4.5  29  4.2                                                P.05-025
                            4              4  4.8  34  3.8
                            5              5  5.1  40  3.5
                            6 8            6 8  5.5  46  3.3  94.2      19/
                                             6.2
                                                 54
                                                      3.0
 QProduct Features  QMoving Performance  0.2  10  24  10  6.7  68  2.8  or Less  0.12  0.6  0.3  1.2       Switching Hubs  Network Communication /
                                                      2.6
                                          12
                            12
                                             6.9
                                                 76
                            14            14  7.2  84  2.4
                                                 94
 QTest Conditions           16            16  7.5  104  2.3                                               P.05-035
                                             7.9
                                          18
                            18
 QConductor                 20            20  8.3  115  2.2                                      0.9
 Stranded Conductor  · Moving Stroke S=500mm  2 3  2 3  4.6  28  5.3
                                                      4.4
                                                 33
                                             4.8
 Copper Purity 99.99%  · Moving Speed 1000mm/s  4 5  4 5  5.2  41  3.7                                     Products
                                                      4
                                                 46
                                             5.5
 Conductivity   · Bending Radius R=6D  6 8  6 8  6.0  54  3.5  69.2     24/                                 Other New
                                                 65
                                                      3.1
                                             6.8
 Ductility             0.3  10     22     10  7.3  81  3.0  or Less    0.12  0.65    0.35   1.35
 Composite   Generic products on the market *  MISUMI Economy series  12  12  7.5  91  2.8                P.05-040
 Stranded Conductor         14            14  7.9  103  2.6                                                5
                                             8.2
                            16
                                          16
                                                 113
                                                      2.5
 Cable breaks   Cable carrier moves continuously   18  18  8.7  125  2.4
 QSheath  after 3 million cycles  more than 5 million cycles  20  20  9.1  139  2.3
 O.D.                       2              2  5.7  43  7.7
 Max.
 High strength   25%  Ordinary   3         3  6.0  57  6.5
 PVC coating  Smaller  PVC material  4 5   4 5  6.4  67  5.8                                     1
                                                 79
                                             7.0
                                                      5.4
                            6              6  7.5  95  5.1
 High stretch rate   Low stretch rate   0.5  8  20  8  8.8  120  4.7  39    42/   0.9        1.8  1.1      Fans / Network & Communication  Cable Carriers / Cables / Heat Shrink Tubes /
                                                               10
                                             9.5
 and little filler  and much filler  TRVV  10  100  Twisted  10  10.0  136  4.4  or Less  or More  2000  0.12  Not Provided  PVC  PVC
                            12
                                                 157
                                                      4.1
                                          12
                            14            14  10.4  175  3.8                                     1.2
                            16            16  11.0  193  3.7
 Small Diameter  Large Outer   18         18  11.5  212  3.5                                     1.3
                            20
                                          20
                                                 232
                                             12.2
                                                      3.4
 Diameter  * Generic products on the market are similar products randomly purchased   2  2  6.1  56  9.9
 by MISUMI from online or offline markets.  3  3  6.4  72  8.4
 * The test data are obtained through testing by MISUMI, which are for   4  4  6.9  87  7.5      1
                                                                        65/
                                                          26
 reference only.       0.75  5 6   18      5 6  7.5  108  7.0  or Less  0.12  1.1    0.45    2
                                                 125
                                                      6.6
                                             8.1
 QProduct Type              10            10  10.5  162  6.1
                                           8
                            8
                                             9.3
                                                 186
                                                      5.6
                            12            12  10.8  215  5.2                                     1.2
                            2              2  6.7  66  11.8
                            3              3  7.1  84  10.0
 Item  Non-Shielded TRVV series  Shielded TRVVP series  Shielded Twisted Pair TRVVPS series  4  4  7.7  103  9.0  1
                                                                        84/
                                                          19.5
                       1.0  5 6    17      5 6  8.3  123  8.3  or Less  0.12  1.4            2.3
                                                 144
                                             9.0
                                                      7.8
                            8
                                           8
 Copper   Copper            10            10  10.8  188  7.2                                     1.2
                                             11.7
                                                      6.7
                                                 221
 Insulation  Copper   Insulation  Conductor  Conductor  12  12  12.1  252  15.4
                                                      6.2
 Conductor
                                             7.5
                                                 84
                            2
                                           2
 Filling  Filling  Copper   3              3  7.9  111  13.0  13.3     130/                      1
 Product   Paper Tape  Braided   Paper  Insulation  1.5  4 5  15  4 5  8.6  139  11.7  or Less  0.12  1.8  2.7
                                                 172
                                                     10.9
                                             9.6
 Picture  Shielding  Tape   6              6  10.4  202  10.3                                    1.1
 Sheath                     2              2  8.9  122  20.9
 Copper
                                             9.4
 Sheath  Braided  Sheath  2.5  3 4  13     3 4  10.5  155  17.5  7.98    210/   2.2  0.55    3.3
                                                     15.9
                                                 199
 Shielding                  5              5  11.4  241  14.7  or Less  0.12                     1.2
                            6              6  12.4  286  13.9
 Core Number     Ordering  Part Number (1Type)  -  2Conductor Cross Section  -  3Number of Cores  -  4Length
 Range  2 to 20 Cores  2 to 6 Cores  1 to 20 Pairs  Example  TRVV  -  0.5  -  4  -   100
 Cross Section
 Range  0.2-2.5 mm²  0.15-0.5 mm²  0.15-0.5 mm²
                  How to search  1  Search on MISUMI official website    2  Step 1   Step 2   Select Economy series
                  on website
 Tough sheath with
                                 TRVV
 Features  excellent tensile strength  Copper wire braided shielding  More stable signal transmission enabled   By Type  Search on MISUMI official website and get your product  By Keyword  robot cable  # MISUMI
 against interference
 by twisted pair technology
                                                                                       # Only MISUMI Economy series
                                               Robot Cables (Machinery Cables)                          05-016
   558   559   560   561   562   563   564   565   566   567   568