Page 565 - MiSUMi 2025
P. 565

TRVVPS Shielded Robot Cables 300V, Twisted




                                                                              M Material                   Carriers  Cable
                                                                   Conductor              Sheath          P.05-006
                                                                    Copper                 PVC             (Machinery Cables)  Robot Cables




                                                                                                          P.05-015



                 * The above is a 8-core cross-sectional view                                              Cables for Signals  Network Cables /
                                                                                                          P.05-021
                 E  5 million cycles Robot Cables for low speed motion
                 E  100m whole roll orders
                         2                              Electrical Properties  Conductor  Insulation  Wire   Sheath
                       Conductor    3   4   AWG    Number  Cable   Reference   Allowable   Conductor   Insulation    Core    Fans  Heat Shrink Tubes /
                  1Type  Cross   Number  Length   Size    Twisting    of    O.D.    Mass    Current   Resistance   Properties    Max   Core Wire   O.D.    Thickness    O.D.   Thickness
                                      Structure
                        Section   of Pairs  (m)  (AWG)  Cores (mm)  kg/km  MAX    Ω/km    MΩ/km    Voltage   Structure   approx.  Electroplating  (mm)  Material  approx.    (mm)  Material
                        (mm 2 )                      A (30°C)  (20°C)  (20°C)  V/minute pcs/mm  (mm)  (mm)
                             1P            2  4.5  31  3.8                                                P.05-025
                             2P            4  5.6  47  3
                             3P            6  6.2  57  2.6
                             4P            8  6.4  67  2.3
                             5P           10  7.2  76  2.1                                                 Switching Hubs  Network Communication /
                                                          140
                                                                        13/
                        0.15  6P   26     12  7.7  83  2  or Less      0.12  0.5             1.1  0.9
                             7P           14  8.3  90  1.9
                             8P           16     107  1.8
                             9P           18  8.9  116                                                    P.05-035
                            10P           20     121  1.7
                            20P           40  12.5  227  1.4                                     1.5
                             1P            2  4.7  34  4.7                           0.3
                             2P            4  5.9  52  3.7                                                 Products  Other New
                             3P            6  6.6  66
                             4P            8  7.1  79  3.2                                       0.9
                             5P           10  7.6  90  3.0                                                P.05-040
                                                          94.2
                                                                        19/
                         0.2  6P   24     12  8.2  102  2.8  or Less   0.12  0.6             1.2
                             7P           14  8.8  106  2.6                                                5
                             8P           16  9.4  131  2.4
                             9P           18  9.7  141  2.2                                      1
                            10P           20     148  2.1
                                                                                Not
                                                               10
                 TRVVPS     20P  100   Twisted   40  13.6  280  1.7  or More  2000  Provided  PVC  1.5  PVC
                                      Pair
                             1P            2  5.0  38  5.5
                             2P            4  6.3  60  4.3                                       0.9        Cable Carriers / Cables / Heat Shrink Tubes /
                             3P            6  7.1  77  3.7                                                 Fans / Network & Communication
                             4P            8  7.9  93  3.4
                             5P           10  8.5  111  3.2
                                                                        24/
                                                          69.2
                         0.3  6P   22     12  9.2  126  3.0  or Less   0.12  0.65    0.35   1.35
                             7P           14  9.9  131  2.8                                      1
                             8P           16  10.5  156  2.7
                             9P           18  10.6  169  2.6
                            10P           20     177  2.5
                            20P           40  14.9  339  2.0                                     1.5
                             1P            2  5.9  52  7.8
                             2P            4  7.6  86  6.2                                       0.9
                             3P            6  8.7  113  5.4
                             4P            8  9.7  143  4.9
                             5P           10  10.5  166  4.6  39        42/                      1
                         0.5  6P   20     12  11.8  202  4.3  or Less  0.12  0.9     0.45    1.8
                             7P           14  12.7  213                                          1.2
                             8P           16  13.8  261  4.0
                             9P           18  13.9  281  3.8                                     1.3
                            10P           20     296  3.6
                 EModel TRVVPS-0.5-8P-100 is not sold for the time being.
                 Ordering  Part Number (1Type)  -  2Conductor Cross Section  -  3Number of Pairs  -  4Length
                  Example      TRVVPS      -         0.2         -      3P       -   100
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  TRVVPS             2          robot cable            # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
                                               Robot Cables (Machinery Cables)                          05-018
   560   561   562   563   564   565   566   567   568   569   570