Page 567 - MiSUMi 2025
P. 567

TRVVPS Shielded Robot Cables 300V, Twisted, High Flexibility




                                                                              M Material                   Carriers  Cable
                                                                   Conductor              Sheath          P.05-006
                                                                    Copper                 PVC             (Machinery Cables)  Robot Cables




                                                                                                          P.05-015



                 * The above is a 8-core product                                                           Cables for Signals  Network Cables /
                                                                                                          P.05-021
                 E  10 million cycles Robot Cables for high speed motion
                 E  100m whole roll orders
                                                                                  Conductor
                 Part Number  2   3         Number            Electrical Properties  (Non-Electroplating)  Insulation    Wire   Sheath    Fans  Heat Shrink Tubes /
                                                                                           (PVC)
                                                                                                   (PVC)
                           Cross   Number of Pairs   4   of    Cable   Reference                Core
                           Section   (Twisted Pair  Length   AWG  Core   O.D.    Mass    Allowable   Conductor   Insulation   Max   Core Wire   O.D. approx.  Thickness    O.D.    Thickness
                                Structure)
                                                          Current
                                                               Resistance   Properties   Voltage   Structure
                   1Type   (mm ) 2  1P=2 Cores  (m)  Wires  (mm)  (kg/km)  MAX A (30°C) Ω/km (20°C) MΩ/km (20°C) V/minute  pcs/mm  (mm)  (mm)  approx.    (mm)  P.05-025
                                                                                               (mm)
                                 2P           4  5.6  50  3.3
                                 3P           6  6.3  62  2.9
                           0.12           26                    124    10    2000 30/0.08  0.51  0.3  1.11  0.9  Switching Hubs  Network Communication /
                                 4P           8  6.7  72  2.6  or Less or More
                                 5P          10  7.3  84  2.4
                                 1P           2  4.7  37   6                                              P.05-035
                                 2P           4  5.8  55  4.7
                                 3P           6  6.5  66   4                                        0.9    Products
                                                                87.6
                                                                      10
                            0.2  4P       24  8  7   78   3.6  or Less or More  2000 41/0.08  0.59  0.3  1.19  Other New
                                 5P          10  7.8  93  3.4                                       1
                                 6P          12  8.4  106  3.2                                            P.05-040
                                 20P         40  13.1 269  2.2                                      1.1    5
                                 1P           2  4.9  44  7.4
                 E-GR1000-       2P           4  6.2  66  5.9
                  TRVVPS         3P   100     6  7   82   5.1                                       0.9
                                 4P           8  7.6  97  4.6                                              Fans / Network & Communication  Cable Carriers / Cables / Heat Shrink Tubes /
                                                                63.2
                                                                      10
                            0.3  5P       23  10  8.2  116  4.3  or Less or More  2000 60/0.08  0.72  0.3  1.32
                                 6P          12  9   134   4
                                 8P          16  10.4 177  3.8                                      1
                                 10P         20  10.7 189  3.7                                      1.1
                                 20P         40  14.5 337  2.7                                      1.2
                                 1P           2  5.4  50  10.5
                                 2P           4  6.9  83  8.3                                       0.9
                                 3P           6  7.9  108  7.3  34.4    10
                           0.5            20                               2000 108/0.08  0.96  0.3  1.56
                                 4P           8  8.7  134  6.5  or Less or More
                                 5P          10  9.5  156  6.1                                      1
                                 6P          12  10.4 186  5.7                                      1.1
                 Ordering  Part Number (1Type)  -  2Cross Section  -  3Number of Core Wires  -  4Length
                  Example   E-GR1000-TRVVPS  -    0.12     -          2P         -   100








                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-GR1000-TRVVPS    2          robot cable            # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

                                               Robot Cables (Machinery Cables)                          05-020
   562   563   564   565   566   567   568   569   570   571   572