Page 569 - MiSUMi 2025
P. 569

PROFINET Network Cables (Fixing/Moving) / CAT5e Cables (Fixing/Moving) /

 Economy series  Product Overview
 Network Cables        CAT6A Cables (Fixing/Moving)


                 QPROFINET Network                                    M Material                           Carriers  Cable
 Economy series                                         Conductor                    PVC / TPE            P.05-006
                                                                                      Sheath
                                                         Copper
 Network Cables                                                      Copper Wire                           (Machinery Cables)  Robot Cables


                                                                     PE Insulation                        P.05-015
                                                                     Filling
 Movable or Fixed Application                                        Aluminum Foil +      E  Aluminum Foil +
                                                                     Copper Wire Braided
                                                                                           Braided Shielding
                                                                     Sheath               E  Green Sheath  Cables for Signals  Network Cables /
 CAT5e/CAT6A/PROFINET Network Protocol                                                    E  100m whole roll orders
                                           Cross   Number    Cable    Conductor     Insulation   Sheath   P.05-021
                       Part Number  Properties Section   AWG   of    Length  O.D.    Core Wire   Average   Average
                                           (mm²)  Size  Cores  (mm)  Structure    Electroplating Thickness   Material  O.D.  Thickness   Material
                                                                   pcs/mm        (mm)          (mm)
                 E-PROFINET-5E-100  Fixed use           100m      7/0.19(±0.4%)  Not   0.24  1.05±5%  PVC  Fans  Heat Shrink Tubes /
                                           0.2  24  4  whole roll  6.2(±3%)           PE        1.1
                 E-PROFINET-5E-FLEX-100 Movable use     orders   25/0.10(±0.3%)  Provided  0.22  1.03±5%  TPE
                 Ordering     Part Number                                                                 P.05-025
                  Example  E-PROFINET-5E-100
 QProduct Categories  QProduct Features  QCAT5e                                                            Switching Hubs  Network Communication /
                                                                      M Material
 Passing FLUKE test                                     Conductor                     Sheath              P.05-035
 Stable transmission                                     Copper                        PVC
 Strong interference resistance              Fixed use            Movable use

                                                                               Copper Wire                 Products  Other New
 FLUKE                                                     Copper Wire         PE Insulation
 Inspection Method                                         PE Insulation       Filling                    P.05-040
                                                                               Aluminum Foil +
                                                           Sheath              Copper Wire Braided         5
                                                                               Sheath
                                                                                          E  Green Sheath
                                                                                          E  100m whole roll orders
                                                                     Conductor      Insulation   Sheath
                                           Cross   AWG   Number   Cable
                    Part Number  Properties  Shielded Section   Size  of    Length  O.D.   Core Wire   Average   Average
                                           (mm²)    Cores    (mm)  Structure    Electroplating Thickness   Material  O.D.  Thickness   Material  Fans / Network & Communication  Cable Carriers / Cables / Heat Shrink Tubes /
                                                                   pcs/mm        (mm)          (mm)
                 E-CAT5E-100   Fixed use  Not Provided  0.2  24  5.8(±3%)  0.49(±2%)     0.95±5%  0.9
                                                        100m
                                    Aluminum Foil    8  whole roll          Not   0.21  PE          PVC
                                       +
                 E-CAT5E-FLEX-100 Movable use  Braided   0.12  26  orders  6.5(±3%) 19/0.10(±0.3%)  Provided  1±5%  1.1
                                     Shielding
 Testing Tool  Test Result
 · The internationally renowned Fluke   · Example of Fluke test pass report  Ordering  Part Number
 inspection instruments are used to
 check all products leaving the factory.  Example  E-CAT5E-100
 QExamples of Use
                 QCAT6A
                                                                      M Material
                                                        Conductor                     Sheath
                                                         Copper                      PVC / PUR
 Switch                                      Fixed use               Movable use
                                                                                  Filling
                                                          Copper Wire             PE Insulation
                                                          PE Insulation           Copper Wire
 Servo                                                    Cross Skeleton          Filling    E  Aluminum Foil +
                                                          Aluminum Foil +         Aluminum Foil +   Shielded Braiding
                                                          Copper Wire Braided     Copper Wire Braided
                                                          Sheath                  Sheath     E  Green Sheath
                                                                                             E  100m whole roll
                                                                                              orders
                                                                     Conductor      Insulation   Sheath
                                           Cross   Number    Cable
                       Part Number  Properties Section    AWG   of    Length  O.D.    Core Wire   Average   Average
                                               Size
                                           (mm²)   Cores     (mm)  Structure    Electroplating Thickness  Material  O.D.  Thickness  Material
                                                                   pcs/mm        (mm)          (mm)
                 E-CAT6A-100        Fixed use  0.25     100m   6.9(±3%)  0.566(±2%)  Not   1.03±5%  PVC
 Camera          E-CAT6A-FLEX-100  Movable use  0.2  24  8  whole roll   7.2(±3%) 40/0.08(±0.3%)  Provided  0.23  PE  1±5%  1  PUR
                                                        orders
                 Ordering  Part Number
                  Example  E-CAT6A-100
                                            Network Cables / Cables for Signals                         05-022
   564   565   566   567   568   569   570   571   572   573   574