Page 561 - MiSUMi 2025
P. 561

Cable Carriers Low Particle Generation, Low Noise,

                       Inner Height 40mm, Separator Optional




                                                                              M Material                   Carriers  Cable
                                                                                                          P.05-006
                                                                             PA+Glass Fiber                (Machinery Cables)  Robot Cables




                                                                                                          P.05-015


                 Inner height                                                                              Cables for Signals  Network Cables /
                 40mm
                                                                                                          P.05-021
                                                           S
                                         Moving End                  S/2                                   Fans  Heat Shrink Tubes /



                                    4R                                                                    P.05-025
                                                              Fixed End                 HF
                                            25                                        H
                                    (Bending Radius)
                                                                40                                         Switching Hubs  Network Communication /
                                                             Actual Mounting Height: HF = H+40mm (2.0kg/m)
                                                                                                          P.05-035
                                                     Moving End           Fixed End         End Face
                                                           56                    56               50       Products
                             W                                                                              Other New
                            3C
                                                                                                          P.05-040
                                                 Bi+25  Bi+12  Bi                            Bi+12         5
                                          2A  B


                                                                                                  18       Fans / Network & Communication  Cable Carriers / Cables / Heat Shrink Tubes /
                                                        13 15                    φ 5.5
                                                                1 piece of crossbar
                                                                  every two links
                   Flap    Part Number  3   4   5   6    7    8     9   Outer   Outer   Mounting  Required  Recommended
                 Open-Close    2Inner   Inner   Bending  Number  Connector  Number of Connector  Separator  Number of   Height   Width    Pitch    Height    Space   Height    Bi
                  System  1Type  Height A  Width C Radius R of Links Comb Plates  Comb Plates   type  Separators  B  W  P  H  Height HF  Safety Margin
                                     40                                      60                      40
                                     50                                      70                      50
                                     60   60                                 80     170  210    245  60
                 Allows both              75                                        200  240    295
                 inside and   E-MXA  40  70  100  10~65  Z40  2~10  S40  4~65  50  90  28  250  290  375  70
                  outside            75  125                                 95     300  340    450  75
                  opening                150                                        350  390    530
                                     80                                     100                      80
                                     90                                     110                      90
                                     100                                    120                      100
                 EProducts can be purchased with additional connector comb plates and separators. For the specific number of connector comb plates and separators, refer to MISUMI website.
                 Ordering  Part Number (1Type · 2A) - 3C - 4R - 5Number of Links - 6Connector Comb Plates - 7Number of Connector Comb Plates  - 8Separator type - 9Number of Separators
                  Example     E-MXA40   -  40  -  60  -  10  -   Z40  -      2     -  S40  -    4





                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-MXA              2          cable carrier          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

                                                                         Cable Carriers                 05-014
   556   557   558   559   560   561   562   563   564   565   566