Page 556 - MiSUMi 2025
P. 556

Cable Carriers Flap Open-Close Type

            Cable   Carriers


                                                                              M Material
          P.05-006                                                           PA+Glass Fiber
            Robot Cables  (Machinery Cables)



          P.05-015
            Network Cables /  Cables for Signals    Inner Height 10mm series    Inner Height 15mm series



                            S/2
          P.05-021         S (Stroke)      Comb Teeth  Fixed End  Moving End  Comb Teeth  Fixed End  Moving End
                                                                                           8 105
                                                                                  28
                                                                 8 104
                                                       22
            Heat Shrink Tubes /   Fans   (Bending Radius)  Fixed End  H1  HF  Bi+7  Bi  E  Comb Teeth  Bi+8  Bi  E  Comb Teeth
                        Moving End
                     4R
                                                                                    Flat Head Bolt Hole
                                                          Flat Head Bolt Hole
                                 B
                             P
                       Link Pitch
          P.05-025  Outside Open Sectional View Inside Open  Inner Height 20mm series  Inner Height 32mm series
            Network Communication /  Switching Hubs  Crossbar  3C  Comb Teeth  Fixed End  Moving End  Comb Teeth  Fixed End  Moving End
                                   W
                                                                                          12146
                                                                                   32
                                                                 14 107
                                                                                              10
                                                               17
                                                       38
          P.05-035        2A  B         2A  B      Bi+11   Bi  E               Bi+11  Bi  E
                     3C           Crossbar       8- φ 6.2            Comb Teeth      Flat Head Bolt Hole
                                                                                               Comb Teeth
            Other New   Products  Part Number 2A  B  3C  W  P  4R  Number  Separator  Number of  Insertion  Mounting  Space Height    Height    Bi  E  Number
                     W
                                                                               H
                                                                        Cable
                                                                                   Required   Recommended
                                                                   7
                                                              6
                                                        5
                                                                                                    of Joint
                                        Outer
                                   Inner
                               Outer
                                                 Radius
                                                                                    HF
          P.05-040  1Type  Inner Height  Height  Width  Width  Pitch  Bending   of Links  type  Separators  Surface  Height  60   Safety Margin  10  -  Teeth
                                    10
                                                                                                     1
                                         17
                                                                                         100
                                                                               50
                                                  18
           5               10   14  20   27  20   28          -     -          70   100  130   20  22 - - -  2 3 4 1 2
                                                                                    80
                                         37
                                    30
                                                                                             30
                                                                                         160
                                                  38
                                                                               90
                                         47
                                                                                             40
                                    40
                                                                                                 32
                                         18
            Cable Carriers / Cables / Heat Shrink Tubes /    Fans / Network & Communication  C-MPU   15  19  20  28  38   S15  4~65  Outer  115  110   160   20  22 - -  2 3 4 5 2 3 4
                                    10
                                                                                             10
                                                                                             15
                                         23
                                    15
                                                                                    90
                                                                               75
                                                                                         130
                                                  28
                                                                               95
                                                                                             30
                                    30
                                         38
                                                  48
                                                                                         195
                                                                                    130
                                         48
                                                                                                 32
                                                                                             40
                                    40
                                         58
                                                                                                 42
                                    50
                                                                                             50
                                         26
                 (Crossbar
                                                                                             15
                                    15
                                    25
                                         36
                                                                                             25
                                                                                                 10
                 Opens Outside)
                                                                                         180
                                                  38
                                                                               101
                                                                                    121
                                    40
                                                                                                 23
                                                                                             40
                                         51
                                                  48
                                                                               121
                                                                                         215
                                                                                    141
                                25
                           20
                                    50
                                                  75
                                    60
                                                                                                 48
                                                                                             60
                                         71
                                                                                         375
                                                                                    245
                                                                               225
                                    70
                                         81
                                                                                                 54
                                                                                             70
                                    80   61  30   100        S20               175   195   300   50  35  5 6 7 8
                                                                                                 65
                                                                                             80
                                         91
                                    40   51       50                           139   164   220   40  25  4
                           32   39  50   61       60         S32               159   184   250   50  37  5 6
                                                                                         300
                                                                                             60
                                                                                                 48
                                                                                    214
                                    60
                                                                               189
                                                  75
                                         71
                                    80   91       100  10~65                   239  264  375  80  65  8
                                    10   17       18                           50   60   100   10  -  1
                           10   14  20   27       28          -     -          70   80   130   20  22 -  2 3
                                         37
                                                                                             30
                                    30
                                    40   47       38                           90   100  160  40  32  4
                                    10   18  20                                              10   -  1
                                    15   23       28                           75   90   130   15  -  2
                           15   19  20   28       38         S15               95   110   160   20  22 -  2 3
                                                                                             30
                                         38
                                    30
                                    40   48       48                           115  130  195  40  32  4
                 C-MPD              50   58                                                  50  42  5
                 (Crossbar          15   26                              Inner               15   -  2
                 Opens Inside)      25   36       38                           101   121   180   25  10  3
                                    40   51                        4~65                      40  23  4
                           20   25  50   61       48         S20               121   141   215   50  35  5
                                                  75
                                                                                    195
                                                                               175
                                                                                         300
                                    60   71       100                          225  245  375  60  48  6
                                    70   81  30                                              70  54  7
                                    80   91                                                  80  65  8
                                    40   51       50                           139   164   220   40  25  4
                           32   39  50   61       60         S32               159   184   250   50  37  5 6
                                    60
                                                                                         300
                                                                               189
                                         71
                                                                                                 48
                                                                                    214
                                                                                             60
                                                  75
                                    80   91       100                          239  264  375  80  65  8
                 EProducts can be purchased with additional separators. For the specific number of separators, refer to MISUMI website.
                 Ordering  Part Number (1Type · 2Inner Height A)  -  3Inner Width C  - 4Bending Radius R - 5Number of Links -  6Separator type  - 7Number of Separators
                  Example       C-MPU10       -   10    -     18    -    11
                                C-MPU15       -   20    -     28    -    10     -   S15   -      4
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-MPU              2          cable carrier          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          05-009                 Cable Carriers
   551   552   553   554   555   556   557   558   559   560   561