Page 558 - MiSUMi 2025
P. 558

Cable Carriers Slit Type

            Cable   Carriers


                                                                              M Material
          P.05-006                                                               PA
            Robot Cables  (Machinery Cables)



          P.05-015
            Network Cables /  Cables for Signals     Inner Height 10mm series    Inner Height 15mm series



          P.05-021                          Comb Teeth  Fixed End  Moving End 10  Comb Teeth  Fixed End  Moving End  10
                                                                 8 4
                                                       22
                                                                                   28
                                                                                              8 5
            Heat Shrink Tubes /   Fans  S (Stroke)  Bi+7  Bi   E              Bi+8    Bi   E
                             S/2
          P.05-025     Moving End                        Flat Head Bolt Hole  Comb Teeth  Flat Head Bolt Hole Comb Teeth
                    4R                   H1  HF
            Network Communication /  Switching Hubs  (Bending Radius)  Fixed End  Inner Height 20mm series  Inner Height 32mm series
                                   B
          P.05-035      Link Pitch  P       Comb Teeth  Fixed End  Moving End 10  Comb Teeth  Fixed End  Moving End
                                                                 14 7
                                                       38
                                                                                  32
                                                               17
                                                                                          12146
                                                                                              10
                          Sectional View
                    Outer Slit   Inter Slit
            Other New   Products  3C  1A  B  2A  B  3C  2A  B  Bi+11  Bi  E   Bi+11  Bi   E
          P.05-040   W             W             8- φ 6.2  Flat Head Bolt Hole  Comb Teeth  Flat Head Bolt Hole Comb Teeth
           5       1Type  Inner Height  Height  Width  Width  Pitch  Bending   Number of  Insertion  Mounting   Required    Recommended   Bi  E  Joint Teeth
                                      3C
                                               P
                                  B
                     Part Number
                                                                      H
                                           W
                                                    4R
                                                               Cable
                                                          5
                                                                                                 Number of
                                                                            Space
            Cable Carriers / Cables / Heat Shrink Tubes /    Fans / Network & Communication  10  14  15  22  20  18  50  100  100  15  - - -  2
                           2A
                                                                                   Height
                                          Outer
                                 Outer
                                      Inner
                                                                           Height
                                                         Links
                                                                                  Safety Margin
                                                               Surface
                                                   Radius
                                                                     Height
                                                                             HF
                                                                             60
                                                    28
                                                                             80
                                                                                    130
                                                                      70
                                                                                    160
                                                                      90
                                                    38
                                                    28
                                                                                    130
                                                                                          15
                                                                      75
                                                                             85
                                      15
                                           23
                                                                      95
                                      20
                                           28
                                                                                          20
                                  19
                            15
                                                                            105
                                                                                    160
                                                    38
                                                                             91
                                                                                    150
                                                                      81
                                                    28
                  C-MSU
                                                                                              10
                                           36
                                      25
                                                                                          25
                                                                                    180
                                                    38
                                                                            111
                                                                      101
                            20    25  30   38       48         Outer  115   125     195   30  22    3
                                                                                    215
                                                    48
                                                                            131
                                                                      121
                                      40   51       75                175   185     300   40  23    4
                                               30
                                      25   36       50                139   154     220   25   -    3
                            32    39  40   51       60                159   174     250   40  25    4
                                                                      189
                                                    75
                                                                                    300
                                                                            204
                                      50   61       100   10          239   254     375   50  37    5
                                                          ~
                                                    18    65          50     60     100
                            10    14  15   22       28                70     80     130   15   -
                                                    38                90    100     160             2
                                               20
                                      15   23       28                75     85     130   15   -
                            15    19  20   28       38                95    105     160   20   -
                                      30   38       48                115   125     195   30  22
                  C-MSD               25   36       28          Inner  81    91     150   25  10    3
                            20    25                38                101   111     180
                                                                                    215
                                                                            131
                                                    48
                                                                      121
                                      40   51       75                175   185     300   40  23    4
                                               30
                                      25   36       50                139   154     220   25   -    3
                            32    39  40   51       60                159   174     250   40  25    4
                                                    75
                                                                                    300
                                                                            204
                                                                      189
                                      50   61       100               239   254     375   50  37    5
                 Ordering  Part Number (1Type · 2Inner Height A)  -  3Inner Width C  -  4Bending Radius R  - 5Number of Links
                  Example            C-MSU10           -       15      -       18       -      11
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-MSU              2          cable carrier          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          05-011                 Cable Carriers
   553   554   555   556   557   558   559   560   561   562   563