Page 557 - MiSUMi 2025
P. 557

Cable Carriers Flap Closed Type





                                                                              M Material                   Carriers  Cable
                                                                                                          P.05-006
                                                                             PA+Glass Fiber                (Machinery Cables)  Robot Cables




                                                                                                          P.05-015




                                                   S (Stroke)                                              Cables for Signals  Network Cables /
                                                  S/2                                                     P.05-021
                                                                         Sectional View


                                     4R        Moving End                                                  Fans  Heat Shrink Tubes /
                                                           Fixed End  H             2A  B
                                                                    H1                                    P.05-025
                                     (Bending Radius)
                                                              B
                                                                             3C
                                             Link Pitch  P                                                 Switching Hubs  Network Communication /
                                                                             W
                                                                                                          P.05-035
                                  Inner Height 10mm series                Inner Height 15mm series
                              Fixed End       Moving End             Fixed End        Moving End
                   Comb Teeth     22              8  4  10  Comb Teeth   28               8  5  10         Products  Other New

                                                                                                          P.05-040
                         Bi+7        Bi       E                 Bi+8         Bi      E                     5


                                    Flat Head Bolt Hole  Comb Teeth        Flat Head Bolt Hole  Comb Teeth  Fans / Network & Communication  Cable Carriers / Cables / Heat Shrink Tubes /

                   Part Number        B   3C    W   P    4R            H
                         2A    Flap                             5           Required  Recommended   Number
                                                                             Space
                  1Type  Inner   Open-Close    Outer   Inner   Outer   Bending   Number   (Mounting   Height  Height Safety   Bi  E  of Joint
                                                                                    Margin
                                                                                                   Teeth
                               System
                                                              of Links
                        Height      Height  Width  Width  Pitch  Radius  Height)
                                          10    17                                         10   -   1
                                          15    22       18            50     60     100   15   -
                          10         14   20    27       28            70     80     130   20   -   2
                                          30    37       38     10     90    100     160   30  22   3
                  C-MHF       Always      40    47  20          ~                          40  32   4
                              Closed      15    23              65                         15   -   2
                                          20    28       28            75     90     130   20   -
                          15         19   30    38       38            95     110    160   30  22   3
                                          40    48       48           115    130     195   40  32   4
                                          50    58                                         50  42   5
                 Ordering  Part Number (1Type · 2Inner Height A)  -  3Inner Width C  -  4Bending Radius R  - 5Number of Links
                  Example            C-MHF10           -      10      -       18       -       11







                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-MHF              2          cable carrier          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

                                                                         Cable Carriers                 05-010
   552   553   554   555   556   557   558   559   560   561   562