Page 553 - MiSUMi 2025
P. 553
Product Overview Economy series Carriers Cable
Cable Carriers
Economy series P.05-006
Cable Carriers (Machinery Cables) Robot Cables
P.05-015
Shipment after assembly
Assembled products shipped Cables for Signals Network Cables /
in a short delivery time,
eliminating troublesome link P.05-021
connections.
MISUMI logo model engraved
· C- : Light & Low load series Fans Heat Shrink Tubes /
· E- : Medium Load series
· Low dust & Low Noise series
P.05-025
Three major types of Economy series Cable Carriers Switching Hubs Network Communication /
QLight & low load, universal specifications, available with additional separators, easy to use
Three types based on cable mounting method P.05-035
1 Flap open-close type (open-close at either the 2 Slit type (embedding available at either the internal 3 Closed type
internal circumference or the external circumference) circumference or the external circumference) Inner height: 10 to 15mm Products
Inner height: 10 to 32mm Inner height: 10 to 32mm Other New
* Separators can be
added for easy wiring P.05-040
5
QMedium-strength & medium load, flap open-close, available with additional separators Fans / Network & Communication Cable Carriers / Cables / Heat Shrink Tubes /
Inner height: 25mm, 35mm
Features: Compatible with SGS CLASS 10 clean room
The report for 10 million cycles of life test is available
Q Low dust & low noise Cable Carriers, flap opening at both the internal and external circumference,
available with additional separators and connector comb-tooth plates
Inner height: 30mm, 40mm
Features: The links are connected by elastic sheets to reduce
friction and noise
Compatible with SGS CLASS 10 clean room
Noise test ≤ 38 dB
Connector comb-tooth plates Separators
for fixing cables for separating inner space
05-006

