Page 559 - MiSUMi 2025
P. 559

Cable Carriers Medium Load, Inner Height

                       25mm Separator Optional / Separators



                 QCable Carrier                                                                            Carriers  Cable
                                                                              M Material                  P.05-006
                                                                             PA+Glass Fiber                (Machinery Cables)  Robot Cables



                                                                                                          P.05-015
                 Inner height
                 25mm                                                                                      Cables for Signals
                                                                    Sectional View                          Network Cables /
                                           S (Stroke)        Outside Open    Inside Open
                                           S/2
                                                                                W                         P.05-021
                                                                               3C
                                                       HF
                                   4R                                                                      Fans  Heat Shrink Tubes /
                                                     H                2A  B          2A  B
                                   (Bending Radius)
                                                                3C
                                                  B             W                                         P.05-025
                                      Link Pitch  P
                                                               Fixed End        Moving End
                                       W                          38              38                       Switching Hubs  Network Communication /
                                       C
                                                                                                          P.05-035
                                  23                    Bi+16  C  6.1  E       E
                                  max.            25  35           3.5                                     Products  Other New

                                                            15 10                    10 15
                    Part Number  3   4   5Number of         Outer   Outer   Mounting Dimension (Corresponding Bending Radius)  Number   P.05-040
                                                        7
                                                   6
                               Inner  Available   Links*   Separator  Number of  Height   Width    Pitch   Mounting    Required   Bi  E  of    5
                         2Inner
                   1Type  Height A*  Width   Bending   (Corresponding   type  Separators  B  W  P  Height    Space Height    Arc Length   Teeth
                                                                                                    Joint
                                                                                       +Margin
                                C*
                                   Radius R*
                                          Length)
                                                                          H
                                                                                 HF
                                25                               41                           25  14  3
                  E-MPU         40                               56                           40  25  4
                  (Outside      55   55                          71      145             265   55  44  6   Fans / Network & Communication  Cable Carriers / Cables / Heat Shrink Tubes /
                   Open)             75    10~68                         185             330
                          25    75  100   (450mm~   S25  4~65  35  91  45  235   H+25    405   75  64  8
                                                                         285
                                                                                         485
                                    125
                                          3060mm)
                  E-MPD         90  150                          106     335             565  90  77  9
                 (Inside Open)  100                              116                         100  90  10
                               125                               141                         125 112  12
                 EProducts can be purchased with additional connector comb plates and separators. For the specific number of connector comb plates and separators, refer to MISUMI website.
                 Ordering  Part Number (1Type · 2Inner Height A) -  3Inner Width C  - 4Bending Radius R - 5Number of Links - 6Separator type -  7Number of Separators
                  Example       E-MPU25       -    55    -    55    -     10    -  S25  -      4
                 QSeparator
                                                                              M Material
                                                                                 PA
                                                                Part Number   Inner Height (mm)  Thickness (mm)
                                                                E-M25.1S          25            2
                                               2
                                                             Ordering  Part Number
                                                             Example    E-M25.1S

                                             10
                 EUsed in conjunction with "Medium Load Inner Height 25mm" only
                                                                         Cable Carriers                 05-012
   554   555   556   557   558   559   560   561   562   563   564