Page 576 - MiSUMi 2025
P. 576

Heat Shrink Tubes, Shrinkage 2:1 Ground Coloring /

                       Shrinkage 3:1 Thick Wall with 120°C Heat Resistance
            Cable   Carriers

                 QShrinkage 2:1
          P.05-006                                                            M Material
                                                                                Body
            Robot Cables  (Machinery Cables)                                  Polyolefin

                                                                                 L
          P.05-015                                                                               d
                                                                   D                        h
            Network Cables /  Cables for Signals             Before Shrinkage (mm)   After Shrinkage (mm)
                                                                         H

                                                            I.D. D
          P.05-021   1Type      2Specifications  Packing Length  1.50±0.3  Wall Thickness H  I.D. d  Wall Thickness h
                                                                                             0.28±0.10
                                                                                   ≤0.70
                                                                      0.18±0.08
                                     1
            Heat Shrink Tubes /   Fans  2 3 4              2.50±0.3   0.20±0.08    ≤1.00     0.35±0.10
                                                                                   ≤1.50
                                                           3.50±0.4
                                                                                             0.38±0.10
                                                                      0.22±0.08
                                                                                   ≤2.00
                                                           4.50±0.4
          P.05-025                   5 6        100 m/roll  5.50±0.4  0.25±0.08    ≤2.50     0.45±0.10
                                                           6.50±0.4
                                                                                   ≤3.00
                                                                                             0.50±0.10
            Network Communication /  Switching Hubs  MTUBE-YG  7 8 9  7.50±0.4     ≤3.50     0.55±0.10
                                                           8.50±0.5
                                                                                   ≤4.00
                                                                                   ≤4.50
                                                           9.50±0.5
          P.05-035                   10          50 m/roll  10.5±0.5  0.28±0.08    ≤5.00     0.60±0.10
                                                                                   ≤5.50
                                     11
                                                           11.5±0.5
            Other New   Products     15                    12.5±0.5   0.35±0.10   ≤10.00     0.70±0.15
                                     12
                                                                                   ≤6.00
                                                           15.5±0.6
                                                                                   ≤7.50
                                                           22.0±0.7
                                                                                             0.80±0.15
                                     20
          P.05-040  Ordering  Part Number (1Type)  -  2Specifications
                  Example
           5     QShrinkage 3:1  MTUBE-YG   -      8
            Cable Carriers / Cables / Heat Shrink Tubes /    Fans / Network & Communication  Polyolefin  M Material  Hot Melt Adhesive
                                                                     Body
                                                                                        Inner Layer
                                                                                 L
                                                                                                 d
                                                                   D
                                                                                            h
                                                                         H
                                                             Before Shrinkage (mm)   After Shrinkage (mm)
                     1Type      2Specifications  Packing Length
                                                            I.D. D  Wall Thickness H  I.D. d  Wall Thickness h
                                     2.4                   2.80±0.20  0.35±0.10    0.8       0.60±0.15
                                     3.2                   3.80±0.20  0.40±0.10    1.05      1.00±0.15
                                     4.8        100 m/roll  5.30±0.20              1.6       1.10±0.15
                                     6.4                   7.30±0.30  0.45±0.10    2.1       1.15±0.15
                  MTUBE-DBG          7.9                   8.30±0.30  0.50±0.15    2.7       1.30±0.20
                                     9.5                  10.30±0.30  0.55±0.15    3.1       1.35±0.20
                                    12.7                  13.30±0.30  0.60±0.15    4.2       1.60±0.20
                                    15.4         50 m/roll  16.40±0.40  0.65±0.18  5.1       1.75±0.25
                                    19.1                  20.50±0.50               6.3       1.85±0.25
                 Ordering  Part Number (1Type)  -  2Specifications
                  Example     MTUBE-DBG     -     2.4
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  MTUBE-YG           2          heat shrink tube       # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          05-029                 Heat Shrink Tubes / Fans
   571   572   573   574   575   576   577   578   579   580   581