Page 643 - MiSUMi 2025
P. 643

2025 Cost-Effective Solutions






                 Timing Pulleys S5M              VS Standard  Timing Pulleys Aluminum Clear   VS Standard
                                                              Anodized XL
                                                 28% OFF                                      10% OFF
                 Rep Part: E-HTPA20S5M100-A-N12               Rep Part: E-ATP10XL025-A-H4




                 Index: 7 / Page: 07-013                      Index: 7 / Page: 07-019
                 MISUMI S5M specification Timing Pulleys are ideal for high torque and   274 THB/pc  MISUMI XL Timing Pulleys offer high transmission accuracy,   185 THB/pc
                 precision transmission, even with large shaft spacing. They meet industrial   efficiency, and support various load-speed ratios. They meet
                 standards and support easy maintenance. With diverse material options   Qty  1-3  4~  industrial standards and are easy to maintain. Available in multiple   Qty  1-3  4~
                 and careful design, they ensure reliability and user confidence.  DC  -   10%  materials, they suit many designs and ensure confident purchasing.  DC  -   15%
                 Timing Pulleys T5               VS Standard  Timing Pulleys S5M Keyless Bushing   VS Standard
                                                              with Centering Function, High Torque
                                                 21% OFF                                      39% OFF
                 Rep Part: E-TTPA12T5100-A-H5                 Rep Part: E-HHAA20S5M100-E-6




                 Index: 7 / Page: 07-023                      Index: 7 / Page: 07-029
                 T5 Timing Pulleys offer high accuracy and efficiency for torque transmission   236 THB/pc  S5M Timing Pulleys are ideal for high-torque, medium-speed drives. The keyless   1,023 THB/pc
                 and high-speed conveying. Compatible with various loads and speeds, they   bushing allows easy, precise installation without shaft damage. Available in various
                 suit most systems. MISUMI ensures reliable supply, easy maintenance, and   Qty  1-3  4~  materials and sizes, MISUMI pulleys ensure reliable, backlash-free performance   Qty  1-3  4~
                 design flexibility with multiple material options and precise manufacturing.  DC  -   10%  and meet industry standards for easy maintenance and procurement.  DC  -   10%
                 Idlers S2M                      VS Standard  Idlers AT10                     VS Standard
                                                 60% OFF                                      49% OFF
                 Rep Part: E-AHTF48S2M060                     Rep Part: E-AHTF16-AT10150





                 Index: 7 / Page: 07-035                      Index: 7 / Page: 07-053
                 S2M Idlers are ideal for compact, low-noise, high-precision timing systems.   347 THB/pc  AT10 Idlers are suited for high-torque, heavy-load timing systems. They help   544 THB/pc
                 Designed to maintain belt tension and smooth motion, they support reliable,   maintain belt tension and reduce wear, ensuring smooth, reliable operation.
                 long-term operation. MISUMI offers various types and materials to suit different   Qty  1-10  11~  Available in various types and materials, MISUMI T10 idlers offer precise   Qty  1-10  11~
                 applications, with quality manufacturing for stable performance and easy integration.  DC  -   20%  alignment, long service life, and easy integration into industrial applications.  DC  -   5%

                 Timing Belts S5M                VS Standard  Open End Belts, T5/T10          VS Standard
                                                 66% OFF                                      10% OFF
                 Rep Part: C-HTBN320S5M-150                   Rep Part: E-LTTBO-T5100-60





                 Index: 7 / Page: 07-061                      Index: 7 / Page: 07-084
                 Compatible with various load and speed   94 THB/pc  The Open End Belt features an embedded steel wire core for durability and wider application.   307 THB/pc
                 requirements, these belts suit most mechanical   With no exposed wire at the cut end, it prevents injury during handling. It pairs well with toothed
                 systems. MISUMI’s quality and precision ensure   Qty  1-29  30~  plates, linear guides, and single-axis drives—ideal for automated systems. Compared to   Qty  1-3  4~
                 reliable performance and customer confidence.  DC  -   15%  chains, it’s lighter, quieter, and lubricant-free, offering a cleaner, low-maintenance solution.  DC  -   20%
                 Round Belt Pulleys - Clamp Type  VS Standard  Idlers for Round Belts, Wide Type  VS Standard
                                                 10% OFF                                       11% OFF
                 Rep Part: E-MBRDC30-2-5                      Rep Part: E-MBG40-2





                 Index: 7 / Page: 07-088                      Index: 7 / Page: 07-092
                 Round Belt Pulleys connect to shafts with fixing screws   438 THB/pc  Round Belt Idlers include standard, threaded, and duplex types.   338 THB/pc
                 and come in U-shaped or non-slip trapezoidal grooves.   Standard and threaded types are available in narrow and wide
                 Used with round belts, they enable light-load transmission,  Qty  1-50  51~  versions. Threaded idlers integrate bearings to reduce parts.   Qty  1-3  4~
                 angle transfer, and other motion applications.  DC  -   15%  Duplex idlers are ideal for staggered belt arrangements.  DC  -   10%
 07-003                                                                                                 07-004
   638   639   640   641   642   643   644   645   646   647   648