Page 645 - MiSUMi 2025
P. 645

Timing Pulleys Driving Conveying Mechanism                                  Reference Price



 Application Industries:  Automotive part  Electronic & Electrical  Home appliance

 This figure is a mechanism that uses a timing pulley to drive a timing belt to rotate and
 move the product for conveying.
 The timing pulley has compact structure, high transmission efficiency, smooth
 transmission, low noise, cushioning and shock absorption, and can allow larger center
 distance transmission.


                    01 Linear Guide ×1 P.04-015               02 Sensors ×3               P.15-018
 01 Linear Guide ×1  02 Sensors ×3  03 Timing Pulley T5×1
                                          Nominal model: 15                         Shape: T Shape
                                          Length: 590mm                             Output: PNP Type (Normally Open)
                                          E-GMLG15-590                              C-MSX672N



                                               1,312                                        175

                                                   THB/pc                                    THB/pc
                      Quantity     Unit price   Total price     Quantity     Unit price   Total price
                        1          1,312         1,312            1           175           175
                        4          1,115         4,460           10           148         1,480



                    03 Timing Pulley T5×1 P.07-023            04 Clamp Plate for Open End Belt ×1 P.07-083

                                          Pulley: Shape A                           Belt, Type: T5
                                          Belt Nominal Width: 100 (10mm)            Belt Width: 10mm
                                          Number of Teeth: 22                       C-TBCR-T5100
                                          Round Hole with Tap
                                          (Shaft Hold Dia.: 8mm)
                                          E-TTPA22T5100-A-P8
                                                  274                                         94

                                                   THB/pc                                    THB/pc
                      Quantity     Unit price   Total price     Quantity     Unit price   Total price
                        1           274          274              1           94             94
                        4           246          984             30           80          2,400



                    05 Timing Belt T5×1 P.07-079              06 Idler T5×1               P.07-051

                                          Belt Nominal Width: 100 (10mm)            Center Bearing
                                          Belt Circumference Length: 1100mm         Belt Nominal Width: 100 (10mm)
                                          C-TTBN1100T5-100                          Number of Teeth: 18
                                                                                    E-AHTF18T5100


                                                  191
 06  Idler T5×1  05 Timing Belt T5×1  04 Clamp Plate for Open End Belt ×1                   324
                                                   THB/pc
                      Quantity     Unit price   Total price                                  THB/pc
                        1           191           191           Quantity     Unit price   Total price
                        10          162          1,620            1           324           324

                   * Product prices are without tax, please refer to quote on MISUMI official website for more details.
 07-005                                                                                                 07-006
   640   641   642   643   644   645   646   647   648   649   650