Page 649 - MiSUMi 2025
P. 649

7                                                                                                         7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  Part Number  4Pulley   5Shaft Bore Specs. H   5Shaft Bore Specs. P   5Shaft Bore Specs. N/NK    P.D.  O.D.  D  F  E  Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /




                                                                           Hole Dia. d
                                                    Hole Dia. d
                                                                Hole Dia. d
                              2Number
                      1Type
                               of Teeth
                                32   3Belt Type  Shape  (1mm increments)  (1mm increments)  (1mm increments)  20.37 19.86  12  25  16
                                                      4~8
                                                                 4·5·6
 Timing   Pulleys               34                    4~10       4~8         -      21.65 21.14  14  28  18  Pulleys  Timing
                                36
                                                                                    22.92 22.41
                                40    S2M040          4~14       4~10        8      25.46 24.96  18  30  20
 P.07-007            E-HTPA     44    S2M060   B                                    28.01  27.5  32  23   P.07-007
                                48    S2M100          5~16       5~12      8~11·NK10  30.56 30.05  20  35  25
 Idlers                         50                    5~26       5~22      8~17·NK10  31.83 31.32  30  44  32  Idlers
                                                                                    38.2
                                60
                                                                                        37.69
                                72                    5~30       5~26      8~20·NK10  45.84 45.33  34  50  38
 P.07-033                                                                                                 P.07-033
 Timing Belts         1Type  Part Number  3Belt Type  4Pulley   5Shaft Bore Specs. H    5Shaft Bore Specs. P    P.D.  O.D.  D  F  E  Timing Belts
                                                       Hole Dia. d
                                                                        Hole Dia. d
                              2Number
                                             Shape
                                                                      (1mm increments)
                                                     (1mm increments)
                               of Teeth
                                                                                        8.4
 P.07-055                       14                       3·4              3·4       8.91  9.04  12  12  6  P.07-055
                                                                                    9.55
                                15
 Round Belt Pulleys &   Idlers & Belts  16              3·4·5            3·4·5      10.19  10.95  14  14  10 8  Idlers & Belts  Round Belt Pulleys &
                                                                                        9.68
                                18
                                                                                    11.46
                                                                                                16
                                                                                            16
                                20
                                                                                    12.73 12.22
 P.07-088            E-HTPA     22    S2M040   K         3~6              3~6       14.01  13.5  18  18  11  P.07-088
                                      S2M060
                                23    S2M100                                        14.64 14.13
                                24                                                  15.28 14.77
                                                         3~7              3~7               20  20  13
                                25                                                  15.92 15.41
                                26                                                  16.55 16.04
                                28                       3~8              3~8       17.83 17.32  22  22  14
                                30                                                  19.1  18.59
                 EShaft Bore Dia. 4.5 and 6.35 are selectable for Shaft Bore Specs. H and P.
                 ESpecify NK10 when New JIS Keyway + Tap with shaft bore diameter of 10 and keyway width 4.0mm (height 1.8mm) is requested.
                 ENK10, if falling within the selection range, is also available for Shaft Bore Specs. N.
                 XShaft Bore Dia. 9 is not available for Shaft Bore Specs. N.
                 Ordering  Part Number (1Type · 2Number of Teeth · 3Belt Type) - 4Pulley Shape - 5Shaft Bore Specs. / Hole Dia. (H/P/N(NK))
                  Example            E-HTPA14S2M040          -      A     -             H3















                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-HTPA             2          pulley s2m             # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

                                                                        Timing Pulleys                  07-010
   644   645   646   647   648   649   650   651   652   653   654