Page 651 - MiSUMi 2025
P. 651

7                                                                                                         7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  Part Number  4Pulley   5Shaft Bore Specs. H   5Shaft Bore Specs. P   5Shaft Bore Specs. N/NK    P.D.  O.D.  D  F  E  Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /





                                                    Hole Dia. d
                                                                           Hole Dia. d
                                                                Hole Dia. d
                                             Shape
                              2Number
 Timing   Pulleys     1Type    of Teeth  3Belt Type  (1mm increments)  (1mm increments)  (1mm increments)  22.92 22.16  14  25  16  Pulleys  Timing
                                                                 4~8
                                24
                                                      4~10
                                                                             -
                                                      4~12
                                                                                        23.11
                                25
                                                                                    23.87
                                                                 4~10
                                                                                            16  28  18
 P.07-007                       26                    5~12                   8      24.83 24.07           P.07-007
                                                                 5~10
                                28                    5~14                          26.74 25.98  18  30  20
                   (Aluminum Alloy)
 Idlers              E-HTPA     30                    6~16       6~12      8~11·NK10  28.65 27.89  20  32  23  Idlers
                     E-HTPB
                     E-HTPK     32                                                  30.56  29.8  35  25
 P.07-033        (General Structural Steel    34  S3M060   B  6~22  6~18   8~15·NK10  32.47 31.71  26  40  28  P.07-033
 Timing Belts      or Carbon Steel)  36  S3M150       8~26       8~21      8~17·NK10  34.38 33.62  30  44  32  Timing Belts
                                      S3M100
                     E-HTPM
                     E-HTPP
                                40
                                                                                        37.44
                                                                                    38.2
 P.07-055           (Stainless Steel)  44             8~28       8~23      8~18·NK10  42.02 41.25  32  48  36  P.07-055
                     E-HTPS
 Round Belt Pulleys &   Idlers & Belts  50            8~30       8~25      8~20·NK10  47.75 46.98  34  52  40  Idlers & Belts  Round Belt Pulleys &
                                48
                                                                                                50
                                                                                    45.84 45.07
                                                                                                    38
                                                                                    57.3
                                                                                        56.53
 P.07-088                       60                    8~35       8~30      8~22·NK10  68.75 67.99  39  61  46  P.07-088
                                                                                            50
                                                                                                    58
                                                      8~46
                                72
                                                                                                74
                                                                           8~32·NK10
                                                                 8~38
                           Part Number
                                            4Pulley   5Shaft Bore Specs. H    5Shaft Bore Specs. P    P.D.  O.D.  D  F  E
                                                       Hole Dia. d
                                                                        Hole Dia. d
                              2Number        Shape
                      1Type    of Teeth  3Belt Type  (1mm increments)  (1mm increments)
                   (Aluminum Alloy)  14                 4·5·6             4         13.37 12.61  16  16  10
                     E-HTPA
                     E-HTPB     15                                                  14.32 13.56
                     E-HTPK                              4~7             4·4.5·5            18  18  11
                                16                                                  15.28 14.52
                                      S3M060
                  (General Structural Steel    18  S3M100   K  4~9        4~6       17.19 16.43  20  20  13
                    or Carbon Steel)  S3M150
                     E-HTPM     19                                                  18.14 17.38
                     E-HTPP                             4~10             4·5·6              22  22  14
                                20                                                  19.1  18.34
                    (Stainless Steel)
                     E-HTPS     22                      4~12              4~8       21.01 20.25  25  25  16
                 EShaft Bore Dia. 4.5 and 6.35 are selectable for Shaft Bore Specs. H and P.
                 ESpecify NK10 when New JIS Keyway + Tap with shaft bore diameter of 10 and keyway width 4.0mm (height 1.8mm) is requested.
                 ENK10, if falling within the selection range, is also available for Shaft Bore Specs. N.
                 XShaft Bore Dia. 9 is not available for Shaft Bore Specs. N.
                 XShaft Bore Specs. P is not available for Shape A with 22 or less teeth and nominal width 060.
                 Ordering  Part Number (1Type · 2Number of Teeth · 3Belt Type) - 4Pulley Shape - 5Shaft Bore Specs. / Hole Dia. (H/P/N(NK))
                  Example            E-HTPA14S3M060          -      A     -             H4
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-HTPA             2          pulley s3m             # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
                                                                        Timing Pulleys                  07-012
   646   647   648   649   650   651   652   653   654   655   656