Page 652 - MiSUMi 2025
P. 652

7           Timing Pulleys S5M                                                                                                                                                                         7

            Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  S5M  Type  Pulley M Material Flange  S Surface Treatment                                                                     Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /



                                            5mm



                                                    E-HTPB
            Timing   Pulleys                        E-HTPA        Aluminum Alloy       Clear Anodized                                                                                                             Pulleys  Timing
                                                                                       Black Anodized
                                                    E-HTPK
                                                                                       Hard Anodized*
          P.07-007                                  E-HTPM                             Black Oxide Film                                                                                                          P.07-007
                                                               General Structural Steel
                                                    E-HTPP        or Carbon Steel   Electroless Nickel Plating
             Idlers                                 E-HTPS        Stainless Steel           -                                                                                                                      Idlers
                                                   *Film hardness for hard anodized treatment is 300 HV min.
          P.07-033                                                                                                                                                                                               P.07-033
             Timing Belts  QPulley Shape  4  B Shape                             Type & Nominal Width (* dimension)                                                                                                Timing Belts
                                                                                  Belt Type
                                                                                        Pulley Shape
                                                                                                   W
                                                                                                      L
                                                                                                 A
                         A Shape
                      4
                                                                                                      -
                                                                                           A
          P.07-055  2.5  W/2 *W  2.5   2.5  *W *L  2.5  2-M  Standard Tooth Profile 0.480  S5M100  B  11 16  28                                                                                                  P.07-055
                                            *A
                         *A
                                                                   3.25
                                                  7
                              2-M
            Round Belt Pulleys &   Idlers & Belts            R0.55  R3.275  1.77  S5M150   A B   17 22  34 -                                                                                                      Idlers & Belts  Round Belt Pulleys &
                                                                  0.381
                                                                   R0.25
          P.07-088  P.D.  O.D.  dH7  E  F  P.D.  O.D.  dH7  D  E  F               S5M250   A B   27 32  44 -                                                                                                     P.07-088
                                                              Tooth groove dimensions
                                                              slightly vary according to
                                                               the number of teeth.  Threaded Hole Size Table
                                                                (Pitch: 5.0mm)
                   (t1.6)              (t1.6)                                    (Shaft Bore Specs:  P  ·  N )
                                                                                 dH7 Shaft Bore ID  M (Coarse Thread)
                                                                                      5         M3
                 QShaft Bore Specs.
                 5  H  Round Hole  5  P  Round Hole + Tap  5  N  New JIS Keyway + Tap  6~12     M4
                                                                                    13~17       M5
                                                                     QKeyway Size
                                                                                    18~30       M6
                                                                        bjs9  t t
                                                                                    31~45       M8
                                                                           2-R0.2
                                           (120°)
                                                                           or Less  46~65       M10
                                                                                 E For more tap dimensions, refer to the
                                                                       dH7        MISUMI website.
                     HH7           PH7                NH7
                 E  No tapped holes or set   E  For Shape A pulley, the set      N/NK: New JIS (B1301) keyway size table
                  screws.        screw hole is set around 120°
                                 to avoid interference with the                    Shaft Bore  Keyway
                                 tooth top.
                                                                                 Spec. Shaft Bore Tolerance b  js9  t  Tolerance
                                                                                  N  8
                                                                                       + 0.015  3 ±0.0125 1.4
                                                                                  N  10  0
                                                                                 NK  10  + 0.015  4 ±0.0150 1.8
                                                                                        0
                                                                                  N 11~12   4     1.8  + 0.1
                                                                                                     0
                                                                                  N 13~17  + 0.018  5  ±0.0150 2.3
                                                                                        0
                                                                                  N  18     6     2.8
                                                                                  N 19~22  + 0.021  6 ±0.0150 2.8
                                                                                        0
                                                                                 E  For more keyway dimensions, refer to the
                                                                                  MISUMI website.
          07-013                 Timing Pulleys
   647   648   649   650   651   652   653   654   655   656   657