Page 657 - MiSUMi 2025
P. 657

7                                                                                                         7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  1Type  Part Number  3Belt Type  4Pulley   5Shaft Bore Specs. H   5Shaft Bore Specs. P   5Shaft Bore Specs. N/NK    P.D.  O.D.  F  E  Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /




                                                                Hole Dia. d
                                                                           Hole Dia. d
                              2Number
                                                    Hole Dia. d
                                             Shape
                               of Teeth
                                                                           8~14·NK10
                                10
                                                      6~20
                                                                 6~14
                                       L050
                                                                                         35.62
                                                                                               45
                                                                 8~18
                                                      8~26
                                12   L050·L075    (1mm increments)  (1mm increments)  (1mm increments)  30.32  29.56  36  24
                                                                           8~18·NK10
                                                                                                    30
                                                                                    36.38
 Timing   Pulleys               14                    8~31       8~23     10~23·NK10  42.45  41.68  48  35  Pulleys  Timing
                                                                           8~21·NK10
                                                                                         44.72
                                                                                    45.48
                                                                           8~23·NK10
                                15
                                16
                                                                                         47.75
                                                                                    48.51
                                17                   10~36       10~28    10~26·NK10  51.54  50.78  55  40
 P.07-007                       18                   10~41       10~33    10~34·NK10  54.57  53.81  61  45  P.07-007
                                19                                                  57.61  56.84
                                20                   12~46       12~34      12~35   60.64  59.88  67  50
                   (Aluminum Alloy)  21              12~52       12~40      12~37   63.67  62.91  70  56
 Idlers              E-ATPA     22                   12~53       12~44      12~38   66.70  65.94  80  60   Idlers
                     E-ATPB
                     E-ATPK     24                   12~63       12~49      12~44   72.77  72.00  87  67
                                                                                    75.80
                                25
                                                                                         75.04
 P.07-033        (General Structural Steel    26  L050   A  12~71  12~57    12~45   78.83  78.07  95  75  P.07-033
                                       L075
                                       L100
 Timing Belts        E-ATP      30     L150          12~72       12~62      12~55   103.08  102.32  104  80  Timing Belts
                                                                                    84.89
                                28
                                                                                         84.13
                                                                            12~50
                   or Carbon Steel)
                                                                                               99
                                                                                         90.20
                                                                                    90.96
                                32
                                                     14~76
                                                                 14~65
                                                                                         96.26
                                                                                                    84
                                                                                    97.02
                     E-ATPP
                                                     14~83
                                                                            14~55
                                34
                                                                                                    90
                                                                                               111
                                                                 14~70
                                38
                                                                                               127
                                                                                                    105
                                                                                    115.21
                                                                                         114.45
 P.07-055                       36                   14~85       15~70      15~55   109.15  108.39  123  102  P.07-055
                                                     15~85
                                                                                                    110
                                                                                         120.51
                                40
                                                                                               131
                                                                                    121.28
 Round Belt Pulleys &   Idlers & Belts  44           16~85       16~70      16~55   139.47  132.64  140  120  Idlers & Belts  Round Belt Pulleys &
                                42
                                                                                                    115
                                                                                         126.58
                                                                                    127.34
                                                                                               135
                                                                                    133.4
                                46
                                                                                         138.71
                                                                                               144
                                                                                                    125
                                                                                    145.53
                                                                                                    130
                                                                                         144.77
                                                                                               152
                                48
 P.07-088                       50                                                  151.60  150.83  160  140  P.07-088
                           Part Number      4Pulley   5Shaft Bore Specs. H   5Shaft Bore Specs. P   5Shaft Bore Specs. N/NK
                              2Number               Hole Dia. d    Hole Dia. d    Hole Dia. d    P.D.  O.D.  D  F  E
                      1Type    of Teeth  3Belt Type  Shape  (1mm increments)  (1mm increments)  (1mm increments)
                                10     L050           6~18       6~14      8~14·NK10  30.32  29.56  22  36  24
                                12   L050·L075        8~23       8~18      8~18·NK10  36.38  35.62  27  45  30
                                14                    8~26       8~20      8~20·NK10  42.45  41.68  30  48  35
                                15                                                  45.48  44.72
                                16                   10~28       10~22    10~22·NK10  48.51  47.75  32  55  40
                                17                   10~30       10~24    10~23·NK10  51.54  50.78  34
                                18                   10~32       10~26              54.57  53.81  36  61  45
                                19                   12~34       12~28      12~25   57.61  56.84  38  67  50
                   (Aluminum Alloy)  20              12~36       12~30      12~26   60.64  59.88  40
                     E-ATPA     21                   12~38                          63.67  62.91  42  70  56
                     E-ATPB     22                   12~41       12~33              66.70  65.94  45  80  60
                                24
                                                                                    72.77
                                                                                        72.00
                     E-ATPK
                                25     L050   B      12~46       12~38      12~30   75.80  75.04  50  87  67
                                26     L075                                         78.83  78.07
                 (General Structural Steel    L100
                   or Carbon Steel)  28  L150                                       84.89  84.13  95  75
                     E-ATP      30                   12~52       12~42      12~34   90.96  90.20  56  99  80
                     E-ATPP     32                   14~52       14~42      14~34   97.02  96.26  104  84
                                34                   14~59       14~49      14~41  103.08 102.32  111  90
                                36                                                 109.15 108.39  63  123  102
                                38                   15~59       15~49      15~41   115.21 114.45  127  105
                                40                                                 121.28 120.51  131  110
                                42                                                 127.34 126.58  135  115
                                44                                                  133.4 132.64  140  120
                                46                   16~67       16~57      16~49  139.47 138.71  71  144  125
                                48                                                 145.53 144.77  152  130
                                50                                                 151.60 150.83  160  140
                 EShaft Bore Dia. 4.5 and 6.35 are selectable for Shaft Bore Specs. H and P.
                 ESpecify NK10 when New JIS Keyway + Tap with shaft bore diameter of 10 and keyway width 4.0mm (height 1.8mm) is requested.
                 ENK10, if falling within the selection range, is also available for Shaft Bore Specs. N.
                 XShaft Bore Dia. 9 and 51~54 are not available for Shaft Bore Specs. N.
                 Ordering  Part Number (1Type · 2Number of Teeth · 3Belt Type) - 4Pulley Shape - 5Shaft Bore Specs. / Hole Dia. (H/P/N(NK))
                  Example              E-ATP10L050           -      A     -             H6
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-ATPA             2          pulley l               # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
                                                                        Timing Pulleys                  07-018
   652   653   654   655   656   657   658   659   660   661   662