Page 660 - MiSUMi 2025
P. 660

7           Timing Pulleys MXL                                                                                                                                                                         7

            Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  Products  2.032mm  Pulley M Material Flange  S Surface Treatment                                                             Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /


                                                     MXL
                  New



            Timing   Pulleys                                      Aluminum Alloy       Clear Anodized                                                                                                             Pulleys  Timing


          P.07-007                                                                                                                                                                                               P.07-007

             Idlers                                                                                                                                                                                                Idlers


          P.07-033  QPulley Shape  4  B Shape  4  K Shape           Tooth Profile    Type & Nominal Width (* dimension)                                                                                          P.07-033
                                                                                               A
                                                                                  Belt Type Pulley Shape
                                                                                                  W
                                                                                                     L
                    A Shape
             Timing Belts  2.0  *W  2.0  2.0 *A *L  2.0  3.5  2-M  *L  2-M (ISO Standard Rack Dimensions)  MXL019  B K A  7.5  11.5  16.5                                                                          Timing Belts
                 4
                                                                                                     -
                                                                                          A
                                                                                               6
                                                                                                  10
                                    *W
                                                                        20°
                                                                     20°
                                                                                                     -
                       *A
                                                                     (28°) (28°)
                                                                                          B
                                                                                  MXL025
                                                                                                     18
                                                                          0.64
          P.07-055                             F  P.D.  O.D.  E  dH7  2.0  *A  3.5  E  D  P.D. O.D. R0.23  (0.61) R0.3  (  ): 23 or   MXL037  K A  11  15  22 - -                                                P.07-055
                                                                                          B
                                                                       0.67
                                                                                          K
            Round Belt Pulleys &   Idlers & Belts  P.D.  O.D.  dH7  (t1.0)  E  F  P.D.  O.D.  dH7  D  E  F  (t1.0)  slightly vary according to the   Threaded Hole Size Table    25                               Idlers & Belts  Round Belt Pulleys &
                                                                         less teeth
                                                                                          A
                                                                  Tooth groove dimensions
                                                                                  MXL050
                                                                                               14
                                                                                          B
                                                                                                  18
                                                                                          K
                                                                    number of teeth.
                                                                   (Pitch: 2.032mm)
          P.07-088               (t1.0)                                          (Shaft Bore Specs:  P  ·  N )                                                                                                   P.07-088
                                                                                            M (Coarse Thread)
                                                                                 dH7 Shaft Bore ID
                 QShaft Bore Specs.                                                  3~5        M3
                                                                                     6~18       M4
                 5  H  Round Hole  5  P  Round Hole + Tap  5  N  New JIS Keyway + Tap  19~22    M5
                                                                                 E For more tap dimensions, refer to the
                                                                     QKeyway Size  MISUMI website.
                                                                         bjs9  t  N/NK: New JIS (B1301) keyway size table
                                                                                   Shaft Bore  Keyway
                                           120°
                                                                            2-R0.2   Spec. Shaft Bore Tolerance  b  js9  t  Tolerance
                                                                            or Less  N  8  + 0.015
                                                                                  N  10  0  3 ±0.0125 1.4
                      HH7                                                dH7           + 0.015
                                   PH7                NH7                        NK  10  0  4 ±0.0150 1.8
                 E  No tapped holes or set   X  Not applicable to Shape A with  X  Only keyway holes are not tapped   N 11~12  4  1.8  + 0.1
                                                                                                     0
                  screws.        15 or less teeth and nominal   for Shape A with 15 or less teeth and   N 13~17  + 0.018  5  ±0.0150 2.3
                                                                                        0
                                 width 025.        nominal width 025.             N  18     6     2.8
                                E  For Shape A pulley, the set                    N 19~22  + 0.021  6 ±0.0150 2.8
                                 screw hole is set around 120°                          0
                                 to avoid interference with the                  E  For more keyway dimensions, refer to the
                                 tooth top.                                       MISUMI website.
                           Part Number      4Pulley   5Shaft Bore Specs. H   5Shaft Bore Specs. N/NK
                                                                    Hole Dia. d
                                                      Hole Dia. d
                   1Type  2Number of   3Belt Type  Shape  (1mm increments)  (1mm increments)  P.D.  O.D.  F  E
                          Teeth
                           14                                                   9.06  8.55
                           15                           3~4                     9.70  9.19   12     6
                           16                                                  10.35  9.84
                           17                                                  11.00  10.49
                           18                           3~5                    11.64  11.14  14     8
                           19                                                  12.29  11.78
                           20                                                  12.94  12.43
                           21                           3~7            -       13.58  13.07  18    11
                           22                                                  14.23  13.72
                           23                                                  14.88  14.37
                           24                           3~9                    15.52  15.02  20    13
                           25                                                  16.17  15.66
                           26      MXL019               3~10                   16.82  16.31
                  E-ATP    27      MXL025     A         4~10                   17.46  16.96  22    14
                           28
                                   MXL037
                                                                               18.11
                                                                                      17.60
                           30      MXL050                                      19.40  18.90
                           32                           4~12          8        20.70  20.19  25    16
                           34                                                  21.99  21.48
                           36                           5~14        8~11·NK10  23.29  22.78  28    18
                           38                                       8~12·NK10  24.58  24.07
                           40                           5~16        8~13·NK10  25.87  25.36  30    20
                           42                                                  27.17  26.66
                           44                                                  28.46  27.95
                           46                           5~19        8~16·NK10  29.75  29.24  32    23
                           48                                                  31.05  30.54
                           50                           5~21        8~17·NK10  32.34  31.84  35    25
                           60                           5~28        8~23·NK10  38.81  38.30  44    32
                           72                           5~36        8~31·NK10  46.57  46.06  52    40
          07-021                 Timing Pulleys
   655   656   657   658   659   660   661   662   663   664   665