Page 663 - MiSUMi 2025
P. 663

7                                                                                                         7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  Part Number  4Pulley   5Shaft Bore Specs. H   5Shaft Bore Specs. P   5Shaft Bore Specs. N/NK    P.D.  O.D.  F  E  Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /




                                                    Hole Dia. d
                                                                Hole Dia. d
                                                                           Hole Dia. d
                              2Number
                      1Type
                               of Teeth
                                                                 5~8
                                12   3Belt Type  Shape  (1mm increments)  (1mm increments)  (1mm increments)  19.10  18.25  24  12
                                                      5~8
                                                                             8
                                                                                               26
                                                      5~12
                                                                                    22.28
                                14
                                                                                         21.45
                                                                                                    16
 Timing   Pulleys               15                    5~14       5~10      8·10·NK10  23.87  23.05  28  18  Pulleys  Timing
                                                                                          24.6
                                                                                                    20
                                                      6~16
                                                                                               32
                                                                                    25.46
                                16
                                18                    6~18       6~12      8~12·NK10  28.65  27.8  33  22
 P.07-007                       20                    6~20       6~16      8~16·NK10  31.83  31.00  36  24  P.07-007
                   (Aluminum Alloy)  22               7~23       7~18      8~18·NK10  35.01  34.25  40  27
                     E-TTPA     24                                                  38.20  37.40
 Idlers              E-TTPB     25    T5100           7~26       7~20      8~20·NK10  39.79  39.00  45  30  Idlers
                     E-TTPK
                                26    T5150                      8~23      8~22·NK10  41.38  40.60
                 (General Structural Steel    28  T5200   A  8~31  8~24    8~24·NK10  44.56  43.75  48  35
 P.07-033          or Carbon Steel)  30  T5250       10~32       10~26    10~26·NK10  47.75  46.95  52  36  P.07-033
 Timing Belts        E-TTPM     32                   10~36       10~28    10~28·NK10  50.93  50.10  55  40  Timing Belts
                     E-TTPT
                                34
                                                                                    54.11
                                                                                         53.25
                     E-TTPP
                                                                 10~30
                                                                          10~30·NK10
                                                     10~41
                                                                                               61
                                                                                                    45
                                                                                    57.30
                                36
                                                                                         56.45
 P.07-055                       40                   10~46       10~38    10~38·NK10  63.66  62.85  67  50  P.07-055
                                                     12~54
                                                                                    70.03
                                                                                         69.20
                                                                                                    58
                                                                                               74
                                                                 12~42
                                44
                                                                            12~40
 Round Belt Pulleys &   Idlers & Belts  50           12~63       12~50      12~45   79.58  78.75  87  67   Idlers & Belts  Round Belt Pulleys &
                                                     12~59
                                                                 12~47
                                                                                                    63
                                48
                                                                                               83
                                                                                         75.55
                                                                                    76.39
                                                                                    95.49
                                                                                               99
                                                                                         94.65
                                                     12~76
                                                                            12~50
                                60
                                                                                                    80
 P.07-088                  Part Number      4Pulley   5Shaft Bore Specs. H   5Shaft Bore Specs. P   5Shaft Bore Specs. N/NK    P.07-088
                                                                           Hole Dia. d
                                                                Hole Dia. d
                                                    Hole Dia. d
                      1Type   2Number   3Belt Type  Shape  (1mm increments)  (1mm increments)  (1mm increments)  P.D.  O.D.  D  F  E
                               of Teeth
                                14                    5~10       5~8         -      22.28 21.45  14  26  16
                                15                    5~11                          23.87 23.05  15  28  18
                                16                    6~13       6~10        8      25.46  24.6  17  32  20
                                18                    6~15       6~11      8·10·NK10  28.65  27.8  19  33  22
                                20                               6~12               31.83 31.00  36  24
                   (Aluminum Alloy)  22               7~20       7~15      8~12·NK10  35.01 34.25  24  40  27
                     E-TTPA     24                               7~17      8~13·NK10  38.20 37.40
                     E-TTPB     25                    7~23       7~18      8~15·NK10  39.79 39.00  27  45  30
                     E-TTPK     26    T5100           8~27       8~21      8~17·NK10  41.38 40.60  31
                                      T5200
                 (General Structural Steel    28  T5150   B  8~28  8~22    8~18·NK10  44.56 43.75  32  48  35
                   or Carbon Steel)  30  T5250       10~29       10~23    10~18·NK10  47.75 46.95  33  52  36
                     E-TTPT     32                   10~33       10~27    10~22·NK10  50.93 50.10  37  55  40
                     E-TTPM     34                                                  54.11  53.25
                     E-TTPP     36                   10~36       10~30    10~25·NK10  57.30 56.45  40  61  45
                                40                   10~43       10~37    10~30·NK10  63.66 62.85  47  67  50
                                44                   12~46       12~40      12~32   70.03 69.20  50  74  58
                                48                   12~55       12~45      12~40   76.39 75.55  60  83  63
                                50                   12~59       12~47      12~45   79.58 78.75  63  87  67
                                60                   12~71       12~50      12~50   95.49 94.65  75  99  80
                 EShaft Bore Dia. 4.5 and 6.35 are selectable for Shaft Bore Specs. H and P.
                 ESpecify NK10 when New JIS Keyway + Tap with shaft bore diameter of 10 and keyway width 4.0mm (height 1.8mm) is requested.
                 ENK10, if falling within the selection range, is also available for Shaft Bore Specs. N.
                 Ordering  Part Number (1Type · 2Number of Teeth · 3Belt Type) - 4Pulley Shape - 5Shaft Bore Specs. / Hole Dia. (H/P/N(NK))
                  Example             E-TTPA12T5100          -      A     -             H5
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-TTPA             2          pulley t5              # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
                                                                        Timing Pulleys                  07-024
   658   659   660   661   662   663   664   665   666   667   668