Page 665 - MiSUMi 2025
P. 665

7                                                                                                         7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  Part Number  4Pulley   5Shaft Bore Specs. H   5Shaft Bore Specs. P   5Shaft Bore Specs. N/NK    P.D.  O.D.  D  F  E  Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /




                                                    Hole Dia. d
                                                                Hole Dia. d
                                                                           Hole Dia. d
                              2Number
                      1Type
                               of Teeth
                                                                 8~18
                                12   3Belt Type  Shape  (1mm increments)  (1mm increments)  (1mm increments)  38.20  36.35  32 -  40  27
                                                      8~23
                                                                           8~18·NK10
                                14
                                                                                        42.70
                                                                                                    35
                                                     10~31
                                                                                                48
                                                                                    44.56
 Timing   Pulleys               15                   10~32       10~26    10~26·NK10  47.75  45.90  33  52  36  Pulleys  Timing
                                                                                             37
                                                                                        49.05
                                                                                                58
                                                     12~36
                                16
                                                                                    50.93
                                                                                                    40
                                18                   12~41       12~30      12~30   57.30  55.45  40  61  45
 P.07-007                                                                                                 P.07-007
                   (Aluminum Alloy)  20              12~46       12~40      12~40   63.66  61.80  47  67  50
                     E-TTPA     22                   12~56       12~48      12~48   70.03  68.15  50  80  60
 Idlers              E-TTPB     24    T10150         12~63       12~50      12~50   76.39  74.55  60  87  67  Idlers
                     E-TTPK
                                      T10200
                                                                                    79.58
                                25
                                                                                        77.70
                                                                                             63
                                      T10300
                 (General Structural Steel    26  T10250   A                        82.76  80.90
                                                                                                95
 P.07-033          or Carbon Steel)  28  T10400      12~68       12~57      12~55   89.13  87.25  70  104  75  P.07-033
                                      T10500
                                                                                        93.65
                                                                                    95.49
                     E-TTPT
                                                     12~76
                                                                 12~65
                                                                                             75
                                                                                                    84
                                30
 Timing Belts        E-TTPM     32                   20~80                         101.86 100.00  85  111  102  Timing Belts
                                                                                                    90
                     E-TTPP
                                34
                                                                                             90
                                                                                   108.23 106.40
                                                                                                    95
                                                                                                115
                                                                                                123
                                                                                    114.59 112.75
                                                                                             95
                                36
 P.07-055                       40                   20~85       20~70      20~55  127.32 125.45  100  135  115  P.07-055
                                44
                                                                                   140.06 138.20
                                                                                                152
                                                                                                    130
 Round Belt Pulleys &   Idlers & Belts  50                                         159.15 157.30  170  150  Idlers & Belts  Round Belt Pulleys &
                                                                                                    140
                                                                                   152.79 150.95
                                                                                                160
                                48
                                                    Hole Dia. d
                                                                           Hole Dia. d
                                                                Hole Dia. d
                              2Number
 P.07-088             1Type  Part Number  3Belt Type  4Pulley   5Shaft Bore Specs. H   5Shaft Bore Specs. P   5Shaft Bore Specs. N/NK    P.D.  O.D.  D  F  E  P.07-088
                                             Shape
                                                              (1mm increments)
                                                  (1mm increments)
                                                                          (1mm increments)
                               of Teeth
                                14                   10~28       10~22    10~20·NK10  44.56  42.70  32  48  35
                                15                   10~29       10~23              47.75  45.90  33  52  36
                                16                   12~33       12~27      12~22   50.93  49.05  37  58  40
                                18                   12~36       12~30      12~25   57.30  55.45  40  61  45
                                20                   12~43       12~35      12~29   63.66  61.80  47  67  50
                   (Aluminum Alloy)  22              12~46       12~38      12~32   70.03  68.15  50  80  60
                     E-TTPA
                     E-TTPB     24    T10150         12~56       12~46      12~40   76.39  74.55  60
                     E-TTPK     25    T10200         12~59       12~49      12~43   79.58  77.70  63  87  67
                                26    T10250                                        82.76  80.90
                 (General Structural Steel    28  T10300   B  12~66  12~56  12~48   89.13  87.25  70  95  75
                   or Carbon Steel)  30  T10400      12~71       12~61      12~50   95.49  93.65  75  104  84
                     E-TTPT     32    T10500         20~80       20~65             101.86 100.00  85  111  90
                     E-TTPM     34                   20~84                         108.23 106.40  90  115  95
                     E-TTPP
                                36                                                  114.59 112.75  95  123  102
                                40                               20~70      20~55  127.32 125.45  135  115
                                44                   20~85                         140.06 138.20  100  152  130
                                48                                                 152.79 150.95  160  140
                                50                                                 159.15 157.30  170  150
                 ESpecify NK10 when New JIS Keyway + Tap with shaft bore diameter of 10 and keyway width 4.0mm (height 1.8mm) is requested.
                 ENK10, if falling within the selection range, is also available for Shaft Bore Specs. N.
                 Ordering  Part Number (1Type · 2Number of Teeth · 3Belt Type) - 4Pulley Shape - 5Shaft Bore Specs. / Hole Dia. (H/P/N(NK))
                  Example            E-TTPA12T10150          -      A     -            H12.7
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-TTPA             2          pulley t10             # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
                                                                        Timing Pulleys                  07-026
   660   661   662   663   664   665   666   667   668   669   670