Page 661 - MiSUMi 2025
P. 661

7                                                                                                         7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  Part Number  4Pulley   5Shaft Bore Specs. H   5Shaft Bore Specs. P   5Shaft Bore Specs. N/NK    P.D.  O.D.  D  F  E  Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /




                                                                           Hole Dia. d
                                                    Hole Dia. d
                                                                Hole Dia. d
                              2Number
                      1Type
                               of Teeth
                                14   3Belt Type  Shape  (1mm increments)  (1mm increments)  (1mm increments)  9.06  8.55  12  12  6
                                                                 3~4
                                                      3~4
 Timing   Pulleys               15                                                  10.35  9.19            Pulleys  Timing
                                                                                    9.70
                                16
                                                                                        9.84
                                17                                                  11.00  10.49
 P.07-007                       18                    3~5                           11.64  11.14  14  14  8  P.07-007
                                19                               3~5                12.29  11.78
 Idlers                         20                    3~6                           12.94 12.43  9  18  11  Idlers
                                21
                                                                                    13.58 13.07
                                22                                                  14.23 13.72
 P.07-033                       23                    3~7        3~7         -      14.88 14.37  11  20  13  P.07-033
 Timing Belts                   25                    3~8        3~8                16.17 15.66            Timing Belts
                                24
                                                                                    15.52 15.02
                                26
                                                                 3~9
                                                                                    16.82 16.31
                                      MXL025
 P.07-055            E-ATP      27    MXL019   B      4~8                           17.46 16.96  12  22  14  P.07-055
                                      MXL037
                                28
                                                                                        17.60
                                                                                    18.11
 Round Belt Pulleys &   Idlers & Belts  30            4~10       4~9                19.40 18.90  14  25  16  Idlers & Belts  Round Belt Pulleys &
                                      MXL050
                                32
                                                                                    20.70 20.19
                                34
                                                                                    21.99 21.48
 P.07-088                       36                    5~12                   8      23.29 22.78  16  28  18  P.07-088
                                38                                                  24.58 24.07
                                                                 5~10
                                40                                                  25.87 25.36
                                                      5~14                 8~11·NK10        18  30  20
                                42                                                  27.17 26.66
                                44                                                  28.46 27.95
                                                      5~16       5~14      8~13·NK10        20  32  23
                                46                                                  29.75 29.24
                                48                               5~16               31.05 30.54
                                                      5~18                 8~14·NK10        22  35  25
                                50                               5~18               32.34 31.84
                                60                    5~24       5~20      8~19·NK10  38.81 38.30  28  44  32
                                72                    5~26       5~22      8~21·NK10  46.57 46.06  30  52  40
                           Part Number
                                            4Pulley   5Shaft Bore Specs. H    5Shaft Bore Specs. P    P.D.  O.D.  D  F  E
                                                       Hole Dia. d
                                                                        Hole Dia. d
                      1Type   2Number   3Belt Type  Shape  (1mm increments)  (1mm increments)
                               of Teeth
                                14                                                  9.06  8.55
                                                         3~4              3~4               12  12   6
                                15                                                  9.70  9.19
                                      MXL019
                                16    MXL025                                        10.35  9.84
                     E-ATP                    K
                                17    MXL037                                        11.00  10.49
                                      MXL050             3~5              3~5               14  14   8
                                18                                                  11.64  11.14
                                19                                                  12.29  11.78
                 XNo tapped holes for Shape A with Shaft Bore Specs. N.
                 ESpecify NK10 when New JIS Keyway + Tap with shaft bore diameter of 10 and keyway width 4.0mm (height 1.8mm) is requested.
                 Ordering  Part Number (1Type · 2Number of Teeth · 3Belt Type) - 4Pulley Shape - 5Shaft Bore Specs. / Hole Dia. (H/P/N(NK))
                  Example             E-ATP14MXL019          -      A     -             H3
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-ATP              2          pulley mxl             # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
                                                                        Timing Pulleys                  07-022
   656   657   658   659   660   661   662   663   664   665   666