Page 666 - MiSUMi 2025
P. 666

7           Timing Pulleys S5M Keyless, High Torque                                                                                                                                                    7

            Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  Products  S5M  Type  M Material  Keyless   S Surface Treatment                                                               Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /


                  New
                                            5mm
                                                                                                 Keyless
                                                     E-HTLA   Pulley  Flange  Bushing  Pulley  Flange  Bushing
                                                                                    Clear Anodized
                                                                            General
            Timing   Pulleys                         E-HTLK    Aluminum Alloy  Structural   Hard Anodized  -                                                                                                      Pulleys  Timing
                                                                             Steel
                                                     E-HTPL      General    or Carbon   Black Oxide Film
          P.07-007                                            Structural Steel or   Steel                                                                                                                        P.07-007
                                                     E-HTLG    Carbon Steel         Electroless Nickel Plating
             Idlers                                                                                                                                                                                                Idlers

                 Type & Nominal Width (* dimension)                Table 1
                                     A
                                                   W
          P.07-033   Belt Type       11            16                  dH7  Max. Allowable   D      (L)                                                                                                          P.07-033
                                                                            Torque (N·m)
                     S5M100
             Timing Belts  S5M150    17            22                  8  Bushing Bushing Bushing Bushing  8.5                                                                                                     Timing Belts
                                                                                         ST
                                                                                               SH
                                                                                  SH
                                                                            ST
                     S5M250
                                                   32
                                     27
                                                                            16
                                                                                               24.5
                                                                                        25.5
                                                                                  8.5
          P.07-055  QPulley Shape              4  F Shape              10   39     18    30     29  10.5                                                                                                         P.07-055
                                                                       11
                                                                                         31
                                                                            43
                                                                                   20
                                                                                                30
            Round Belt Pulleys &   Idlers & Belts  *Tightening   2.5  *W  2.5  2.5  *W  2.5  14  73  37  35  36  12                                                                                               Idlers & Belts  Round Belt Pulleys &
                                                                       12
                                                                                   23
                                                                                                31
                                                                            48
                   E Shape
                                                                                         32
                 4
                                                                                   39
                                                                            78
                                                                                         36
                                                                                                37
                                                                       15
                               *A
                                                        *A
                   Screw
           0.480
                                                                       17
                                                                                         38
                                                                                                39
                                                                                   45
                                                                            88
   3.25   P.07-088                                  1                  16   83     42    37     38   13                                                                                                          P.07-088
                                                                       18   154    48    43     40
  0.381  R3.275                                                        19   163    49    45     42
 R0.55  R0.25  1.77  P.D.  O.D.  D  5dH7  E  F  Identification   D+1  D  5dH7  20  171  97  46  46   14
                                         Groove               Identification   22  186  110  48  47
                                                              Groove
                                                                            206
                                                                                         50
                                                                                  121
                                                                       24
                                                                                                49
                                         (E-HTLA             (E-HTLA
                         (L)             E-HTLK)             E-HTLK)   25   216   124    52     51
                                                                       28
                                                                                  141
                                                                                                53
                                                                                         54
                                                                            353
                                                                       30   382   149    57     56  15.5
                 ESurface treatment may not be applied to shaft bores.
                 E  Two types of bushings are available:               32   412   163    59     58  16.5
                  Standard Type (ST Bushings) and Short Type (SH Bushings).   35  451  173  63  61
                  See Table 1                                          38   686          70
                                                                       40   725    -     71     -    19
                                                                       42   757          74          20
                                                                      E  Electroless nickel plated bushing decreases
                                                                        maximum allowable torque and allowable axial
                                                                        load by 20~30%.
                              Part Number                    5dH7 Range (Select Shaft Bore
                                                     4Pulley   Dia. according to Table 1)
                           2Number of                Shape     E Shape    F Shape    P.D.  O.D.  F  E
                   1Type                3Belt Type
                             Teeth                           (ST Bushing)  (SH Bushing)
                              22                                 8           -     35.01  34.05  40  27
                              24                                8·10                38.2  37.24  45  30
                              25                                                   39.79  38.83
                              26                                8~12         8     41.38  40.42  48  35
                              28                                                   44.56  43.6
                              30                                10~15              47.75  46.79  52  36
                  E-HTLA      32                                                   50.93  49.97  55  40
                  E-HTLK                               E
                  E-HTPL      34         S5M100        F        10~17              54.11  53.15  61  45
                  E-HTLG      36                                                    57.3  56.34
                              40                                             -     63.66  62.7  67  50
                              44                                12~25              70.03  69.07  74  58
                              48                                12~28              76.39  75.43  83  63
                              50                                                   79.58  78.62  87  67
                              60                                12~32              95.49  94.53  99  80
                              72                                                   114.59 113.63  119  100
          07-027                 Timing Pulleys
   661   662   663   664   665   666   667   668   669   670   671