Page 669 - MiSUMi 2025
P. 669

7                                                                                                         7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  1Type  2Number   3Belt Type  4Pulley   5dH7 Range (Select Shaft Bore Dia. according to Table 1)  P.D.  O.D.  F  E  Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /



                          Part Number
                                                    S5M100
                                                                           S5M250
                                                              S5M150
                                             Shape
                           24
                                                                                          37.24
                                                                                      38.2
 Timing   Pulleys        of Teeth                  E Shape E Shape F Shape E Shape F Shape  39.79 38.83  45  30  Pulleys  Timing
                                                                          8
                                                                                 8
                                                                    8
                                                      8
                                                             8
                           25
                           26      S5M100                                             41.38 40.42
                                    *A:11            8·10   8·10  8·10   8·10   8·10            48  35
 P.07-007                  28       *W:16                                             44.56  43.6         P.07-007
                           30      S5M150             10    10            10     10   47.75 46.79  52  36
 Idlers                    32       *W:22                  10~14         10~14  10~14  50.93 49.97  55  40  Idlers
                                    *A:17
                 E-HHTA    34       *Y:14      E    10~14  10~16   10    10~16  10~16  54.11 53.15  61  45
                                               F
                                                                                      57.3
 P.07-033                  36      S5M250                  10~19         10~19  10~19  63.66  56.34  67  50  P.07-033
                           40
                                                                                          62.7
 Timing Belts              44    (d12~22:Y=22   )                        12~22  12~22  70.03 69.07  74  58  Timing Belts
                                    *A:27
                                    *W:32
                                    *Y:14
                                                                         12~24
                                                                                12~24
                                                                                      76.39 75.43
                           48
                                                                                                    63
                                                                                                83
 P.07-055                  50    (d24~   :Y=23.5)   12~14  12~22    -    12~28  12~28  79.58 78.62  87  67  P.07-055
                                                                                                99
                           60
                                                                                      95.49 94.53
                                                                                                    80
                                                                         12~30
 Round Belt Pulleys &   Idlers & Belts  Table 1: Shaft Bore Dia. Selection  12~35    114.59 113.63  119  100  Idlers & Belts  Round Belt Pulleys &
                                                                                12~30
                           72
 P.07-088                                     E-HHAA                        E-HHTA                        P.07-088
                    dH7   Max. Allowable                                  Max. Allowable    D1    (L)
                           Torque (N·m)  D2       B        G        n      Torque (N·m)
                     6         4        17        4        20                  -         -        -
                     8         6        19                 22      0.5        19.6      23.5
                                                  5                                               6
                    10         8        21                 24                 27.5      25.5
                    12        12        24                 27                 44.1      28.5
                                                  6                 1
                    14        18        26                 29                 63.7      30.5
                    15        25        28                 31                 80.4      31.5
                                                  7                1.2
                    16        26        29                 32                 83.3       33       6.5
                    17                                                        92.2      33.5
                    18                                                        95.1      34.5
                    19                                                        98.1      35.5
                    20                                                        216        42
                    22                                                        255        44       8
                    24         -         -        -        -        -         363        46
                    25                                                        392        47
                    28                                                        441        50
                    30                                                        500        52       8.5
                    32                                                        530        54
                    35                                                        883        62       10
                 Ordering  Part Number (1Type · 2Number of Teeth · 3Belt Type) - 4Pulley Shape - 5Shaft Bore Dia.
                  Example              E-HHAA20S5M100            -     E      -      6
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-HHAA             2          pulley s5m             # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

                                                                        Timing Pulleys                  07-030
   664   665   666   667   668   669   670   671   672   673   674