Page 658 - MiSUMi 2025
P. 658

7           Timing Pulleys XL                                                                                                                                                                          7

            Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  Products  5.08mm  Pulley M Material Flange  S Surface Treatment                                                              Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /


                                                      XL
                  New



            Timing   Pulleys                                      Aluminum Alloy       Clear Anodized                                                                                                             Pulleys  Timing


          P.07-007                                                                                                                                                                                               P.07-007

             Idlers  QPulley Shape                                               Type & Nominal Width (* dimension)                                                                                                Idlers

                                                                                                  W
                                                                                               A
                                                                                                     L
          P.07-033  4  A Shape *W  4  B Shape *L        (ISO Standard Rack Dimensions)  Belt Type Pulley Shape  7.5 12.5  21 - -                                                                                 P.07-033
                                                                                          A
                                                                                  XL025
                                                                                          B
                                                               Tooth Profile
             Timing Belts  2.5 *A  2.5   2.5  *W  2.5  7  2-M    25°  25°         XL031   B A B A  11  14  23 - -                                                                                                  Timing Belts
                                                                                          A
                                                                                               9
                                            *A
                             2-M
                         W/2
                                                                                  XL037
                                                                                                  16
                                                                                                     25
                                                                   R0.61
                                                                                               14
                                                                                  XL050
                                                                                                  19
                                                                                          B
          P.07-055  P.D.  O.D.  dH7  E  F  P.D.  O.D.  dH7  D  E  F  P.D. O.D. R0.61  1.27  1.40  Threaded Hole Size Table    28                                                                                 P.07-055
            Round Belt Pulleys &   Idlers & Belts  (t1.6)  (t1.6)  Tooth groove dimensions slightly vary   dH7 Shaft Bore ID  M (Coarse Thread)                                                                   Idlers & Belts  Round Belt Pulleys &
                                                                                 (Shaft Bore Specs:  P  ·  N )
                                                           according to the number of teeth.
                                                                                      4
                                                              (Pitch: 5.08mm)
                                                                                                M3
                                                                                                M4
                                                                                     5~12
                                                                                                M5
                                                                                    13~17
                                                                                    18~30
                                                                                                M6
          P.07-088  QShaft Bore Specs.                                           E For more tap dimensions, refer to the                                                                                         P.07-088
                 5  H  Round Hole  5  P  Round Hole + Tap  5  N  New JIS Keyway + Tap  MISUMI website.
                                                                     QKeyway Size  N/NK: New JIS (B1301) keyway size table
                                                                                   Shaft Bore  Keyway
                                                                         bjs9  t
                                                                                 Spec. Shaft Bore Tolerance  b  js9  t  Tolerance
                                                                            2-R0.2   N  8  + 0.015  3 ±0.0125 1.4
                                           (120°)
                                                                            or Less  N  10  0
                                                                                 NK  10  + 0.015  4 ±0.0150 1.8
                                                                                        0
                                                                                                     0
                                                                         dH7      N 11~12   4     1.8  + 0.1
                    HH7                                                           N 13~17  + 0.018  5  ±0.0150 2.3
                                   PH7                 NH7                              0
                 E  No tapped holes or set   E  For Shape A pulley, the set       N  18     6     2.8
                  screws.        screw hole is set around 120°                    N 19~22  + 0.021  6 ±0.0150 2.8
                                                                                        0
                                 to avoid interference with the
                                 tooth top.                                      E  For more keyway dimensions, refer to the
                                                                                  MISUMI website.
                         Part Number     4Pulley   5Shaft Bore Specs. H   5Shaft Bore Specs. P   5Shaft Bore Specs. N/NK
                                                              Hole Dia. d
                                                 Hole Dia. d
                                                                            Hole Dia. d
                   1Type  2Number of Teeth 3Belt Type  Shape  (1mm increments)  (1mm increments)  (1mm increments)  P.D.  O.D.  F  E
                            10                                                        16.17  15.66  12
                            11                     4~8           -            -       17.79  17.28  24
                            12                     4~11         4~8                   19.4  18.9  25  15
                            14                     5~14         5~11          8       22.64  22.13  28  18
                            15                     5~16         5~12        8·10·NK10  24.26  23.75  32  20
                            16                                  5~13       8~13·NK10  25.87  25.36
                            18                     6~20         6~16       8~15·NK10  29.11  28.6  36  24
                            19                                                        30.72  30.22
                            20                     8~23         8~18       8~16·NK10  32.34  31.83  40  27
                            21                                             8~18·NK10  33.96  33.45
                            22                     8~26         8~22       8~20·NK10  35.57  35.07  45  30
                            24                                             8~22·NK10  38.81  38.3
                            25     XL025           8~31         8~25                  40.43  39.92  48  35
                  E-ATP     26     XL031   A                               8~23·NK10  42.01  41.53
                            28     XL037           8~36         8~31       8~25·NK10  45.28  44.77  55  40
                            30     XL050           10~36        10~31      10~30·NK10  48.51  48
                            32                     10~41                   10~32·NK10  51.74  51.24  61  45
                            34                                                        54.98  54.47
                            36                     10~46                              58.21  57.7  67  50
                            38                                                        61.45  60.94
                            40                     10~54                              64.68  64.17  74  58
                            42                                  10~35                 67.91  67.41
                            44                     10~56                   10~35·NK10  71.15  70.64  80  60
                            46                                                        74.38  73.87
                            48                                                        77.62  77.11
                            50                     10~63                              80.85  80.34  87  67
                            60                     10~77                              97.01  96.51  104  84
                            72                     10~85                             116.43  115.92  123  102
          07-019                 Timing Pulleys
   653   654   655   656   657   658   659   660   661   662   663