Page 655 - MiSUMi 2025
P. 655

7                                                                                                         7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  Part Number  4Pulley   5Shaft Bore Specs. H   5Shaft Bore Specs. P   5Shaft Bore Specs. N    P.D.  O.D.  F  E  Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /




                                                    Hole Dia. d
                                                                Hole Dia. d
                                                                           Hole Dia. d
                              2Number
                      1Type
                               of Teeth
                                18   3Belt Type  Shape  (1mm increments)  (1mm increments)  (1mm increments)  45.84  44.46  52  36
                                                                            12~26
                                                                 12~26
                                                     12~32
                                19
                                                                                    48.38
                                                                 12~28
                                                                            12~28
                                                                                         47.01
                                                                                               55
 Timing   Pulleys               20                   12~36       12~30      12~30   50.93  49.56  58  40   Pulleys  Timing
                                                                                    53.48
                                                                                         52.10
                                21
                                                                            12~32
                                                                 12~32
                                22                   12~41       12~34      12~34   56.02  54.65  61  45
 P.07-007                       24                   12~46                          61.12  59.74  67  50  P.07-007
                   (Aluminum Alloy)  25              12~52       12~40      12~40   63.66  62.29  70  56
 Idlers            E-HTPA       26    S8M150         14~54       14~45      14~45   66.21  64.84  74  58   Idlers
                   E-HTPB
                                                                            14~48
                                                                                    71.30
                                28
                                                                 14~48
                                                                                               80
                                                                                         69.93
                                                                                                    60
                                                     14~56
                   E-HTPK
                                                                 14~50
                                                                                    76.39
                                                                                         75.02
                                30
                                                                            14~50
                                      S8M300
 P.07-033        (General Structural Steel    32  S8M250   A  14~63  14~55  14~55   81.49  80.12  87  67  P.07-033
                                      S8M400
                                                                                    86.58
                                                                                               95
                                                                                         85.21
                                                     16~67
                                34
                                                                                                    75
                                                                 16~60
                   or Carbon Steel)
 Timing Belts      E-HTPM       36                   16~72       16~65      16~55   101.86  100.49  104  80  Timing Belts
                                                                                               99
                                                                                         90.30
                                                                                    91.67
                   E-HTPP
                                                                                    96.77
                                                                                         95.39
                                                     16~76
                                38
                                                                                                    84
                                                                                                    90
                                40
                                                                                               111
                                                                                               119
 P.07-055                       44                   20~85       20~70      20~55   112.05  110.67  127  100  P.07-055
                                                                                    122.23
                                                                                         120.86
                                48
                                                                                                    105
 Round Belt Pulleys &   Idlers & Belts  60                                          152.79  151.42  160  140  Idlers & Belts  Round Belt Pulleys &
                                50
                                                                                               135
                                                                                         125.95
                                                                                    127.32
                                                                                                    115
                                                                                    183.35
                                                                                               190
                                                                                                    170
                                72
                                                                                         181.97
 P.07-088                  Part Number      4Pulley   5Shaft Bore Specs. H   5Shaft Bore Specs. P   5Shaft Bore Specs. N    P.07-088
                                                    Hole Dia. d
                                                                Hole Dia. d
                                                                           Hole Dia. d
                      1Type   2Number   3Belt Type  Shape  (1mm increments)  (1mm increments)  (1mm increments)  P.D.  O.D.  D  F  E
                               of Teeth
                                18                   12~28       12~22      12~20   45.84 44.46  32  52  36
                                19                   12~31       12~25              48.38 47.01  35  55  40
                                20                   12~32       12~26      12~22   50.93 49.56  36  58
                                21                   12~36       12~30      12~24   53.48 52.10  40  61  45
                                22                   12~37                  12~25   56.02 54.65  41
                                24                   12~42       12~34              61.12 59.74  46  67  50
                   (Aluminum Alloy)  25              12~44       12~36      12~28   63.66 62.29  48  70  56
                   E-HTPA       26                   14~47       14~39      14~31   66.21 64.84  51  74  58
                   E-HTPB       28                   14~51       14~43      14~35   71.30 69.93  55  80  60
                   E-HTPK       30    S8M150         14~56       14~46      14~38   76.39 75.02  60
                                      S8M250
                                32    S8M300   B     14~59       14~49      14~45   81.49 80.12  63  87  67
                 (General Structural Steel    34  S8M400  16~66  16~56      16~48   86.58 85.21  70  95  75
                   or Carbon Steel)
                   E-HTPM       36                   16~71       16~61      16~50   91.67 90.30  75  99  80
                   E-HTPP       38                   16~76       16~65              96.77 95.39  80  104  84
                                40                               20~65             101.86 100.49  85  111  90
                                44                                                 112.05 110.67  90  119  100
                                48                   20~80                  20~55  122.23 120.86  127  105
                                50                               20~70             127.32 125.95  100  135  115
                                60                                                 152.79 151.42  160  140
                                72                                                 183.35 181.97  190  170
                 Ordering  Part Number (1Type · 2Number of Teeth · 3Belt Type) - 4Pulley Shape - 5Shaft Bore Specs. / Hole Dia. (H/P/N)
                  Example            E-HTPA18S8M150          -      A     -             H12
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-HTPA             2          pulley s8m             # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
                                                                        Timing Pulleys                  07-016
   650   651   652   653   654   655   656   657   658   659   660