Page 653 - MiSUMi 2025
P. 653

7                                                                                                         7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  1Type  Part Number  3Belt Type  4Pulley   5Shaft Bore Specs. H   5Shaft Bore Specs. P   5Shaft Bore Specs. N/NK    P.D.  O.D.  F  E  Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /




                                                    Hole Dia. d
                                                                           Hole Dia. d
                                                                Hole Dia. d
                              2Number
                                             Shape
                               of Teeth
                                14
                                                      5~12
                                                                           8·10·NK10
                                                                 5~10
                                                                                                    18
                                                                                         22.91
                                                                                               28
                                                      5~14
                                15                (1mm increments)  (1mm increments)  (1mm increments)  22.28  21.32  26  16
                                                                                    23.87
 Timing   Pulleys               16                    5~16       5~12      8~12·NK10  25.46  27.69  32  20  Pulleys  Timing
                                                                                          24.5
                                                                 6~12
                                                                                               33
                                18
                                                                                                    22
                                                                                    28.65
                                                      6~18
                                19                    6~20       6~16      8~16·NK10  30.24  29.28  36  24
 P.07-007          (Aluminum Alloy)  20                                             31.83  30.87          P.07-007
                     E-HTPA     22                    7~23       7~18      8~18·NK10  35.01  34.05  40  27
                     E-HTPB     24                    7~26       7~20      8~20·NK10  38.2  37.24  45  30
 Idlers              E-HTPK     25                                                  39.79  38.83           Idlers
                 (General Structural Steel    26  S5M100   8~31  8~23      8~22·NK10  41.38  40.42  48  35
                   or Carbon Steel)  28  S5M150   A              8~24      8~24·NK10  44.56  43.6
 P.07-033            E-HTPM     30    S5M250         10~32       10~26    10~26·NK10  47.75  46.79  52  36  P.07-033
 Timing Belts      (Stainless Steel)  34             10~41       10~33    10~33·NK10  63.66  53.15  61  45  Timing Belts
                                                                 10~28
                     E-HTPP
                                32
                                                                                    50.93
                                                                                               55
                                                                          10~28·NK10
                                                     10~36
                                                                                         49.97
                                                                                                    40
                                                                                    54.11
                                36
                                                                                     57.3
                                                                                         56.34
                     E-HTPS
                                                                                               67
                                                                          10~38·NK10
                                                                                          62.7
                                40
                                                                                                    50
                                                     10~46
                                                                 10~38
 P.07-055                       44                   12~54       12~42      12~40   70.03  69.07  74  58  P.07-055
                                                                                               83
                                                                 12~45
                                                                                         75.43
                                                                                                    63
                                                     12~59
                                                                                    76.39
                                48
 Round Belt Pulleys &   Idlers & Belts  50           12~63       12~50      12~43   114.59  113.63  119  100  Idlers & Belts  Round Belt Pulleys &
                                                                                                    67
                                                                                               87
                                                                                         78.62
                                                                                    79.58
                                                                                                    80
                                60
                                                                                    95.49
                                                                            12~50
                                                     12~76
                                                                                               99
                                                                                         94.53
                                                                 12~70
                                                     12~85
                                                                            12~55
                                72
 P.07-088                  Part Number      4Pulley   5Shaft Bore Specs. H   5Shaft Bore Specs. P   5Shaft Bore Specs. N/NK    P.07-088
                              2Number        Shape  Hole Dia. d    Hole Dia. d    Hole Dia. d    P.D.  O.D.  D  F  E
                      1Type    of Teeth  3Belt Type  (1mm increments)  (1mm increments)  (1mm increments)
                                14                    5~10                          22.28 21.32  14  26  16
                                15                    5~11       5~8         -      23.87 22.91  15  28  18
                                16                    5~13       5~10        8      25.46  24.5  17  32  20
                                18                                                  28.65 27.69  33  22
                                19                    6~15       6~11      8·10·NK10  30.24 29.28  19  36  24
                   (Aluminum Alloy)  20                                             31.83 30.87
                     E-HTPA     22                    7~20       7~16      8~12·NK10  35.01 34.05  24  40  27
                     E-HTPB     24                                         8~13·NK10  38.2  37.24
                     E-HTPK     25                    7~23       7~17      8~15·NK10  39.79 38.83  27  45  30
                                26                    8~27       8~21      8~17·NK10  41.38 40.42  31
                 (General Structural Steel    S5M100                                            48  35
                   or Carbon Steel)  28  S5M150   B   8~28       8~22      8~18·NK10  44.56  43.6  32
                                      S5M250
                     E-HTPM     30                   10~29       10~23    10~18·NK10  47.75 46.79  33  52  36
                     E-HTPP     32                   10~33       10~27    10~22·NK10  50.93 49.97  37  55  40
                                34                                                  54.11  53.15
                   (Stainless Steel)  36             10~36       10~30    10~25·NK10  57.3  56.34  40  61  45
                     E-HTPS     40                   10~43       10~35    10~28·NK10  63.66  62.7  47  67  50
                                44                   12~46       12~38      12~32   70.03 69.07  50  74  58
                                48                   12~56       12~45      12~40   76.39 75.43  60  83  63
                                50                   12~59       12~47      12~43   79.58 78.62  63  87  67
                                60                   12~71       12~50      12~50   95.49 94.53  75  99  80
                                72                   12~80       12~70      12~55  114.59 113.63  90  119  100
                 EShaft Bore Dia. 4.5 and 6.35 are selectable for Shaft Bore Specs. H and P.
                 ESpecify NK10 when New JIS Keyway + Tap with shaft bore diameter of 10 and keyway width 4.0mm (height 1.8mm) is requested.
                 ENK10, if falling within the selection range, is also available for Shaft Bore Specs. N.
                 XShaft Bore Dia. 9 and 51~54 are not available for Shaft Bore Specs. N.
                 Ordering  Part Number (1Type · 2Number of Teeth · 3Belt Type) - 4Pulley Shape - 5Shaft Bore Specs. / Hole Dia. (H/P/N(NK))
                  Example            E-HTPA14S5M100          -      A     -             H6
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-HTPA             2          pulley s5m             # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
                                                                        Timing Pulleys                  07-014
   648   649   650   651   652   653   654   655   656   657   658