Page 639 - MiSUMi 2025
P. 639

Ordering  Part Number (1Type · 2D) -  3L  -  4F  -  5S  - 6KA -  7A  - 8KB -  9B  - 0KC -  QC
                  Example      E-SFHKRR6      -  30  -  F2  -  S2  -  KA6  -  A3  - KB15 -  B4
                           Ordering  Part Number (1Type · 2D)  - 3L - 4F - 5S -  6KA - 7A -  8KB  - 9B -  0KC  - QC - (SFC, UC…etc.)
                           Example
                      Alterations   E-SFHKRR6   -  30  -  F2  -  S2  -  KA6  -  A3  - KB15 -  B4  -  -  LKC
                                                 Specified
                                                          Code
                           Alterations       Code  Increments  Ordering        Specification
                                                         Example
                         Add 2 set   H            SFC·SG        Add 2 set screw flats at any angle besides   D  H
                  Addition  screw flats            =1mm   SFC10-  the reference plane (0°).     3~5  0.5
                  of 2 Set  at    H  0°      SFC  increments  SG3-  E SG≤50                    6~17  1
                  Screw  specified                  AG    AG120  XNot applicable to D2 and D2.5
                   Flats  angle    AG SFCSG      increments     E When combined with other alterations, a   18~40  2 3
                                                   =15°
                                                                                                50
                                                                 phase difference of ±2° may occur.
                                                                Add slit cam grooves.     D d L1 D d L1
                                                                EUC+L1≤L                  3 2    8 7 4
                     Addition of             UC   UC=1mm   UC10  EUC≥1                    4 3     10 8
                   Slit Cam Groove  d  UC  l1    increments     XNot applicable to D2 and D2.5  5 4     4  12 10  5
                                                                XNot applicable to D13 or more  6 5
                                                                Change L dimension tolerance.
                      Change                                    E L<500 C L±0.05
                    L Dimension              LKC    -      LKC   L≥500 C L±0.1                             Servo Motors  Stepper Motors /
                     Tolerance       LKC                        XNot applicable to L800 or more.
                                                                Add wrench flats.                         P.06-005
                                                                ESC+L2≤LSC=0 or SC≥1     D  W L2  D  W L2
                                                                XNot applicable to D2~5  6  5  20·22 17 10
                                                                                         8
                     Addition of                  SC=1mm        E Although the alterations are   10  7 8  8  25 22
                                                                                                30 27
                    Wrench Flat    W  SC l2  SC  increments  SC10  machined on the same straight     15    Couplings
                                                                 axis, a phase difference of ±2 may  12·13 10  35 30
                                                                 occur when the distance of the   15·16 13 10  40 36 20
                                                                 alterations is over 500mm.  17·18 14  50 41  P.06-025
                                                                Change a chamfer on D part.  Chamfer  Corresponding Diameter
                 C Chamfer   Chamfer    2-CD                    X Not applicable to D dimensions   (CD)  (D Dimension)
                                                                                              φ6~φ50
                                                                                        C2
                                                    CD
                 Dimension   on              CD  =Selection  CD2  other than those indicated in            Bushings  Keyless
                                                                                              φ8~φ50
                  Change  D Part                                 the table on the right  C3   φ10~φ50
                                                                                        C4
                                                                                        C5    φ12~φ50
                                                                                                          P.06-034
                 E  When combined with other alterations, a phase difference of ±2° may occur. Maintain a clearance of at least 2mm between this
                  alteration and others.
                 E  Although multiple keyways and set screw flats are machined on the same straight axis, a phase difference of ±2° may occur when the
                  total length is over 500mm.                                                              Shafts  Rotary
                 QDetailed Keyway Dimensions
                                                                                t
                                                     b
                               Shaft Dia.  Reference Dimension  Tolerance (N9)  Reference Dimension  Tolerance  r  P.06-037
                      b          6             2           -0.004         1.2                              6
                          t     8·10           3           -0.029         1.8          +0.1    0.08~0.16
                      r          12            4            0             2.5           0
                                13~17          5           -0.03          3
                                18~22          6                          3.5                  0.16~0.25
                                25·30          8            0             4                                Rotary Shafts  Motors / Couplings /
                                 35            10          -0.036         5            +0.2
                                 40            12           0             5             0       0.25~0.4
                                 50            14          -0.043         5.5
                  Retaining Ring Dimensions   d               D   Retaining Ring  H            t
                   (Material: Stainless Steel)  Tolerance      Tolerance        Tolerance       Tolerance
                              JIS E Type 5  5     0       11              4.3     0       0.6
                      d                          -0.12                           -0.3
                                                                 ±0.2                            ±0.04
                      H                           0                               0
                      D   t   JIS E Type 7  7    -0.15    14              6.1    -0.35    0.8
                Applicable Shaft
                   Retaining Ring Dimensions                      Retaining Ring
                          m
                             d2
                          n
                               d1
                    (Material: Stainless Steel)  d3  Tolerance     t  Tolerance  b (approx.)  a (approx.)  d0 (Min.)
                            b  JIS C Type 10  9.3  ±0.15                       1.6       3        1.2
                              JIS C Type 12  11.1                              1.8      3.2       1.5
                      d3      JIS C Type 15  13.8  ±0.18      1       ±0.05             3.5
                   d0       t  JIS C Type 17  15.7                             2.2      3.7       1.7
                         a
                              JIS C Type 20  18.5            1.2               2.7      3.9
                              JIS C Type 25  23.2   ±0.2              ±0.06    3.1      4.3       2
                         d0   JIS C Type 30  27.9            1.5               3.5      4.8
               Applicable Shaft
                                                                         Rotary Shafts                  06-052
                  d4  d2  m  d2  d1
                         n
   634   635   636   637   638   639   640   641   642   643   644