Page 637 - MiSUMi 2025
P. 637

Ordering  Part Number (1Type · 2D)  -  3L  -  4B  -  5S  -  6P
                 Example       E-SFHRRA6      -  15  -  B2   -  S3
                           Ordering  Part Number (1Type · 2D)  -  3L  - 4B -  5S -  6P - (KC, WKC, FC…etc.)
                           Example
                      Alterations   E-SFHRRA6   -  15  -  B2  -  S3  -  KC0-A10
                                              Specified
                          Alterations    Code  Increments  Ordering Code       Specification
                                                       Example
                                                              EChange to b≤A, C, E, Z≤100
                                                              EIf 3 keyways are required, combine with both KC and WKC.
                                               KC, A          EIf 4 keyways are required, combine with KZ.
                       1 position  KC A   KC  increments  KC50-A10  XNot applicable to D=2~5
                                               =0.1mm
                                                                                   b
                                                                    b      Shaft    Reference  Tolerance  Reference  t  Tolerance  r
                                                                           Dia.
                               WKC C  E  K                          1.6        Dimension  (N9)  Dimension
                                                                   6.3  1.6  t  6~7  2  - 0.004  1.2  0.08
                                                                           8~10
                                                                   r       11~12  3 4  - 0.029  1.8  + 0.1   0.16 ~
                                                                                          2.5
                               KC A                                        13~17  5  0    3.0   0  0.16
                 Addition   2                WKC, C, E, K   WKC5-C20-      18~22  6  - 0.03  3.5    ~
                   of   positions  WKC C  E  K  WKC  =0.1mm   K5-E10       23~30  8  0    4.0      0.25
                  Keyway                      increments                   31~38  10  - 0.036  5.0  + 0.2   0.25
                                                                                12
                                                                                          5.0
                                                                           39~44
                                                                                                0
                                                                                     0
                                                                                                    ~
                                                                           45~50  14  - 0.043  5.5  0.4
                                                               Ex.)        E When KC, WKC, K=0, KC+A≥L, WKC+C+K+E>L,   Servo Motors  Stepper Motors /
                                                                            keyway shape is as shown on the left.
                                                              E  Although the alterations are machined on the same straight axis, a phase
                       1 position                      KC5-A10-  difference of ±2° may occur.             P.06-005
                         (For                  KZ, Z   WKC20-C10-  EKZ can be used only when combined with KC and WKC
                                               =0.1mm
                        the 4th   KZ  Z   KZ  increments  K60-E10-  E When the keyway position is less than 1mm away from the end face, R angle
                       position)                       KZ100-Z10  is not applied.
                                                                Example                                    Couplings
                            FC G
                                               FC, G                                                      P.06-025
                       1 position  FC G   FC   =1mm    FC10-G3  Add set screw flats.
                                                                                                     H
                                                                                                D
                            WFC J FC G  V  W  H  increments   EG, J, V≤70                      3~5  0.5
                                                              E  The flats are machined on the same straight axis, but   6~17  1
                            FC G WFC  J  V  W  H               cannot be added in the same plane.  18~40  2  Bushings
                         2     WFC J  V  W  H WFC  WFC, J, V, W   WFC10-J15-  XNot applicable to D2 and D2.5  50  3  Keyless
                                               =1mm
                       positions              increments  W10-V20
                            WFC  J  V  W  H
                 Addition                                                                                 P.06-034
                  of Set   Add 2 set                          Add 2 set screw flats at any angle besides the reference   D  H
                  Screw   screw   H            SFC, SG        plane (0°).                      3~5  0.5
                                               =1mm
                   Flat  flats    H  0°   SFC  increments  SFC10-SG3-  E SG≤50                 6~17  1
                         at                             AG120  XNot applicable to D2 and D2.5  18~40  2
                                               AG=15°
                       specified   AG SFCSG   increments      E When combined with other alterations, a phase   50  3  Shafts  Rotary
                        angle                                  difference of ±2° may occur.
                                                                                                  D
                                                                                                     W
                       Add 2 set                              Add 2 set screw flats at both ends.  D 8  W 7  25  20  P.06-037
                        screw                   KWC           E KWC≤B-m·S-m                10  8   30  25
                                               =1mm
                        flats at   KWC KWC  W  KWC  increments  KWC10  E L≤680 is applicable  12  9   35  30  6
                       both ends                              X Not applicable to D dimensions other than those   15  12  40  35
                                                               indicated in the table on the right  20  16  50  45
                                                              Add slit cam grooves.       D  d  L1  D  d  L1
                    Addition of               UC=1mm          EUC+L1≤L                    3  2   8  7  4
                  Slit Cam Groove  d  UC  l1  UC  increments  UC10  EUC≥1                 4 5  3 4  4  10  8  5  Rotary Shafts  Motors / Couplings /
                                                                                                 12 10
                                                              XNot applicable to D2 and D2.5
                                                              XNot applicable to D13 or more  6  5
                                                              Add wrench flats.           D  W L2  D  W L2
                                                              ESC+L2≤LSC=0 or SC≥1        6  5  20·22 17  10
                    Addition of                SC=1mm         XNot applicable to D2~5     8  7  8  25  22
                                                                                            8
                                                                                          10
                    Wrench Flat  W  SC  l2  SC  increments  SC10  E Although the alterations are machined on   12·13 10  30  27  15
                                                                                                 35
                                                                                                   30
                                                               the same straight axis, a phase difference
                                                               of ±2 may occur when the distance of the   15·16 13  10  40  36  20
                                                               alterations is over 500mm.  17·18 14  50  41
                 E  When combined with other alterations, a phase difference of ±2° may occur. Maintain a clearance of at least 2mm between this alteration and others.
                 E  Although multiple keyways and set screw flats are machined on the same straight axis, a phase difference of ±2° may occur when the total length exceeds 500mm.
                 *1. When multiple keyways are placed with a clearance of 2mm or less between them, keyways will interfere.
                 *2. When the keyway position is less than 1mm from the end face, the R angle is not applied.
                                                                         Rotary Shafts                  06-050
   632   633   634   635   636   637   638   639   640   641   642