Page 635 - MiSUMi 2025
P. 635

Ordering  Part Number (1Type · 2D)  -  3L  -  4F  - 5H - 6G -  7P -  8T  -  9Z  -  0V - QQ - (KC, WKC, FC…etc.)
                      Alterations  Example  E-SFRJ6  -  25  -  F5  -  H2  -  G4  -  P3  - T10 -  Z8  -  V4  -  Q3  -  KC20-A10

                             Addition of Keyway  Addition of Shaft End   Addition of Set Screw Flat  Addition of 2 Set Screw
                                                    Keyway
                                                                                     Flats at Specified Angle
                          I1 keyway: KC                          I1 set screw flat: FC
                                                                                         H
                                KC  A                                FC  G
                  Alterations                                                           H  0°
                          I2 keyways: WKC                        I2 set screw flats: WFC
                                                 PKC       QKC                              KFC  G
                                                                                          AG
                               WKC C  E  K                         WFC  J    V  W
                                                                            H
                    Code         KC·WKC             PKC·QKC            FC·WFC               KFC
                           KC:  Add keyway at 1   Add keyway at 1 position on  FC:  Add set screw flat at 1   Add a set screw flat at any
                             position.        P(Q) part of shaft end.  position.    angle besides the reference
                           Designation Method   Designation Method    Designation Method    plane 0°.
                           KC50-A10           PKC10(QKC10)       FC10-G3            KFC, G=1mm increments
                           WKC:  Add keyway at 2   E PKC, QKC=1mm   WFC:  Add set screw flat at 2   AG=15° increments
                               positions.      increments            positions.     E G≤50                 Servo Motors  Stepper Motors /
                           Designation Method   E PKC·QKC≤50     Designation Method    Designation Method
                           WKC50-C8-K40-E10    PKC(QKC)≤F(T)     WFC10-J3-W10-V3    KFC10-G3-AG90
                 Specification  E KC, A, WKC, C, K, E=1mm   E Refer to P.06-052 for   E FC, G, WFC, J, W, V=1mm   D  H  P.06-005
                            increments         keyway details      increments
                           EA·E·C≤100         X  Not applicable to P(Q)5 or   E G·J·V≤50  6~15  1
                           E If 3 keyways are required,   less       D   H           16~30  2              Couplings
                            combine with both KC and                6~15  1         E When combined with
                            WKC.                                                      other alterations, a phase
                                                                   16~30  2
                                                                                      difference of ±2° may
                          E Although the alterations are machined on the same straight axis, a phase difference of   occur.   P.06-025
                            ±2 may occur when the distance of the alterations is over 500mm.
                          Addition of Slit Cam Groove  Addition of Wrench Flat  Change L Dimension Tolerance  Bushings  Keyless

                  Alterations                                                                             P.06-034
                              UC  l1      d       SC  l2      W              LKC

                    Code           UC                  SC                    LKC                           Shafts  Rotary
                           Add slit cam grooves.  Add wrench flats.  Change L dimension tolerance.
                           UC=1mm increments  SC=1mm increments     Designation Method LKC
                           Designation Method UC10  E SC+L2≤L      E  L<500 C L±0.05                      P.06-037
                           E UC+L1≤L           SC=0 or SC≥1          L≥500 C L±0.1                         6
                           E UC≥1                D  W L2  D   W L2
                           X  Not applicable to D13 or   6  5  17·18 14
                 Specification  more             8  7  8  20·22 17  10
                             D  d  L1           10  8     25  22
                               6   5  4        12·13 10  10  30  27 15
                               8   7           15·16 13                                                    Rotary Shafts  Motors / Couplings /
                             10   8  5        E When combined with other
                             12 10             alterations, a phase difference
                                               of ±2° may occur.
                 Q Rotary Shafts: Detailed Retaining Ring Groove Dimensions

                                       Shaft   d    Groove Width  Applicable   Shaft   d    Groove Width  Applicable
                                                                                               Retaining
                                                                                        (m)
                                                              Retaining
                                                       (m)
                                       Dia.  Tolerance  Tolerance  Ring  Dia.  Tolerance  Tolerance  Ring
                                        2  1.2      0.4      JIS E Type 1.2  14  13.4         JIS C Type 14
                                       2.5  1.5  +0.06  0.5  +0.05  JIS E Type 1.5  16  15.2  0  1.15  JIS C Type 16
                                                          0
                               Shaft Dia.  3  2    0         JIS E Type 2  17  16.2  -0.11    JIS C Type 17
                     d                  4   3                JIS E Type 3  18  17             JIS C Type 18
                                                                            19
                                                                                         0
                                                0
                                                                         25
                                                                                              JIS C Type 25
                                                             JIS E Type 5
                           Groove Width   5 6  4 5  +0.075  0.7  +0.1  JIS E Type 4  20  23.9  0  1.35  +0.14  JIS C Type 20
                              (m)             +0.09       0              30  28.6  -0.21      JIS C Type 30
                                        8   7    0  0.9      JIS E Type 7  35  33   1.65      JIS C Type 35
                                                                                0
                                        10  9.6    0    +0.14  JIS C Type 10  40  38  -0.25  1.9  JIS C Type 40
                                                                                              JIS C Type 50
                                               -0.09
                                                                            47
                                                                         50
                                                                                     2.2
                                        12  11.5  0  1.15    0  JIS C Type 12
                                        13  12.4  -0.11      JIS C Type 13
                                                                         Rotary Shafts                  06-048
   630   631   632   633   634   635   636   637   638   639   640